Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

A-J Mfg. Co. Inc.

P. O. Box 270320
3601 E. 18th St.
Kansas City, MO 64127-0320
 
Toll Free:800-247-5746
Phone:816-231-5522
Fax:816-231-8437
 
Registers and Grilles by A-J Mfg. Co. Inc.
request catalogRequest
Catalog
    send email Send Message to
A-J Mfg. Co. Inc.
   
   
 
Web Site: ajmfg.com
e-mail: send email
Overview:
A-J’s stainless steel diffusers and grilles are made to withstand the elements encountered in placements of extreme heat or cold, as well as in damp or corrosive environments. We also meet the demanding requirements of durability, low maintenance and dependable performance necessary for hospitals, labs, wash down areas, salt or chlorine air environments, food processing plants and wastewater treatment facilities.

304 or 316 Stainless: A-J’s complete line of stainless steel products are offered in either Type 304 or Type 316 stainless with a standard #3 satin polish finish. This sleek streamlined appearance will satisfy the most demanding architectural requirements. And, unlike other manufacturers, our adjustable blade grilles utilize specially formulated nylon grommets to secure our blades. This insures a snug, rattle-free quiet grille. A-J also utilizes airfoil shaped blades and 3/4” spacing. This combination allows the grilles to maintain a very high free area, which further minimizes outlet velocity, pressure drop and noise.

Products Trade Name Description Content

Stainless Grilles & Registers

A-J Mfg. Co. Inc. Stainless Grilles & Registers
click to enlarge
A-J’s complete line of stainless steel products are offered in our standard Type 304 stainless and optional type 316 stainless for those applications, which require a higher degree of resistance to corrosion.

SSEPD O.R. System

A-J Mfg. Co. Inc. SSEPD O.R. System
click to enlarge
Our stainless diffusers and grilles are made to withstand the elements encountered in placements of extreme heat or cold, as well as in damp or corrosive environments. They also meet the demanding requirements of durability, low maintenance and dependable performance necessary for hospitals, pharmaceutical laboratory’s, bio-medical manufacturing, food processing plants, wash down areas, salt or chlorine air environments, food and dairy processing plants and wastewater treatment facilities.

Architectural Lattice Grilles

A-J Mfg. Co. Inc. Architectural Lattice Grilles
click to enlarge
Architectural lattice and perforated grilles can be an economical solution for applications requiring low profile durable grille coverings for supply or return air, in ceilings, sidewalls, sills, transoms, baseboards, soffits, electrical and equipment cabinet ventilation or any opening that requires a rugged covering. Grilles can be supplied in painted steel, aluminum, stainless steel, brass and bronze in thickness ranging from 20 ga. (.035) up to ¼” steel. Optional hole patterns and designs can be manufactured for special job requirements.

Maximum Security Grilles

A-J Mfg. Co. Inc. Maximum Security Grilles
click to enlarge
Maximum Security Federal and State prisons, county and Juvenal detention facilities, police lockups, institutional and commercial security zones. Our security faces are available with wall or ceiling sleeves, barrier bar grilles to limit access to duct, wall and ceiling openings and perforated faces to secure ceiling diffusers and areas that require secured access.

Aluminum Grilles & Registers

A-J Mfg. Co. Inc. Aluminum Grilles & Registers
click to enlarge
A-J offers a premium line of Extruded Aluminum Grilles and Registers to compliment our non-ferrous air distribution product line. The aluminum line offers an economical alternative for non-corrosive HVAC solutions.

Laminar Flow Diffusers

A-J Mfg. Co. Inc. Laminar Flow Diffusers
click to enlarge
Our stainless diffusers and grilles are made to withstand the elements encountered in placements of extreme heat or cold, as well as in damp or corrosive environments.

Steel & Aluminum Transfer Grilles

A-J Mfg. Co. Inc. Steel & Aluminum Transfer Grilles
click to enlarge
Steel and Aluminum non-vision transfer grills allow air circulation with a sightproff grille area. No- vision and no- vision no- light (darkroom) grilles are constructed from steel or aluminum inverted v-blades that allow maximum air distribution in a non vision package and are used in doors and partitions for ventilation of non ducted areas. Our U.L. rated fuseable link grilles can satisfy those job requirements where a fire rated door assembly needs ventilation.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget