Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Aalco Mfg. Co.

1650 Ave. H
St. Louis, MO 63125
 
Toll Free:800-537-1259
Phone:314-544-4300
Fax:314-544-2386
 
goalposts and backboards by Aalco Mfg. Co.
request catalogRequest
Catalog
    send email Send Message to
Aalco Mfg. Co.
   
   
 
Web Site: www.aalcomfg.com
e-mail: send email
      SpecWizard for goalposts and backboards

Automated Spec Writing

      Specs for goalposts and backboards       CAD for goalposts and backboards       LEED product data for goalposts and backboards      
Overview:
Architects and owners who demand quality workmanship, superior performance and aesthetically pleasing design depend upon Aalco for the specification of custom gymnasium equipment. All Aalco products are designed to provide years of dependable service and to compliment the décor of your facility. From aircraft carriers to university fieldhouses to elementary school gyms, Aalco has more than 100,000 installations to their credit. That’s expertise you can count on. Our equipment is designed for durability and maximum safety with a 100% guarantee. It is backed by personalized service you can expect from a leader.

Products Trade Name Description Content

Basketball

Backstops

Series 100 Center Strut
Aalco Mfg. Co. Backstops<BR><BR>
click to enlarge
The Center-Strut goal support structure conceived by Aalco in the late 1950’s has developed into an immensely popular and useful goal support, now widely copied throughout the industry. Few manufacturers as of yet can equal Aalco’s extensive experience with the design, especially in it’s application to “high” ceilings from 25' to 60'. Custom Colors Available on All Backstops.

SpecWizard for Backstops<BR><BR> Specs for Backstops<BR><BR> CAD Details for Backstops<BR><BR> Green Product Data for Backstops<BR><BR>

Backboards

Aalco Mfg. Co. Backboards<BR><BR>
click to enlarge
BACKBOARDS
  • Official regulation sizes
  • Glass, fiberglass, steel and aluminum construction
  • Available in Fan-shaped or Rectangular
  • Various sizes available in all shapes
  • Indoor and outdoor
  • Designed for superior durability and easy maintenance
  • Custom colors and logos available on some boards


SpecWizard for Backboards<BR><BR> Specs for Backboards<BR><BR> CAD Details for Backboards<BR><BR> Green Product Data for Backboards<BR><BR>

Portable Basketball Goals

PortaPro-A Series
Aalco Mfg. Co. Portable Basketball Goals<BR><BR>
click to enlarge
Designed for gymnasium, fieldhouse, multi-purpose facility or recreational complex use.

SpecWizard for Portable Basketball Goals<BR><BR> Specs for Portable Basketball Goals<BR><BR> CAD Details for Portable Basketball Goals<BR><BR> Green Product Data for Portable Basketball Goals<BR><BR>

Goose Neck

Aalco Mfg. Co. Goose Neck<BR><BR>
click to enlarge
With rectangular glass backboard
With rectangular-shaped fiberglass backboard
Lifetime Warranty.

SpecWizard for Goose Neck<BR><BR> Specs for Goose Neck<BR><BR> CAD Details for Goose Neck<BR><BR> Green Product Data for Goose Neck<BR><BR>

Control Screens

Aalco Mfg. Co. Control Screens<BR><BR>
click to enlarge
Operates all motorized equipment with the touch of the screen.

SpecWizard for Control Screens<BR><BR> Specs for Control Screens<BR><BR> CAD Details for Control Screens<BR><BR> Green Product Data for Control Screens<BR><BR>

Volleyball

Volleyball Systems

Aalco Mfg. Co. Volleyball Systems<BR><BR>
click to enlarge
Swingline Ceiling Suspended
Spikeline Sytem
Power Post Gold System
Aluminum Standards

SpecWizard for Volleyball Systems<BR><BR> Specs for Volleyball Systems<BR><BR> CAD Details for Volleyball Systems<BR><BR> Green Product Data for Volleyball Systems<BR><BR>

Volleyball Accessories

Aalco Mfg. Co. Volleyball Accessories<BR><BR>
click to enlarge
Judges platforms
Volleyball Transporter Rack
Slim Line Post Pads

SpecWizard for Volleyball Accessories<BR><BR> Specs for Volleyball Accessories<BR><BR> CAD Details for Volleyball Accessories<BR><BR> Green Product Data for Volleyball Accessories<BR><BR>

Divider Curtain

Aalco Mfg. Co. Divider Curtain<BR><BR>
click to enlarge
Divider Curtains to help separate any kind of space.
Top Roll
Fold-Up Divider Curtain
Slope Fold Divider Curtain
Radius Fold-Up Divider Curtain
Walk Draw Curtain

SpecWizard for Divider Curtain<BR><BR> Specs for Divider Curtain<BR><BR> CAD Details for Divider Curtain<BR><BR>

Custom Wall Pads

Aalco Mfg. Co. Custom Wall Pads<BR><BR>
click to enlarge
Extensive array of Custom Wall Padding, Floor Padding, Column & Corner Pads and Accessories.
AALCO Logo Mats
Contour Pads
Standard Wall Pads
Custom Column/Corner Pads

SpecWizard for Custom Wall Pads<BR><BR> Specs for Custom Wall Pads<BR><BR> Green Product Data for Custom Wall Pads<BR><BR>

Floor Mats
Floor Covers

Aalco Mfg. Co. Floor Mats<BR>Floor Covers<BR><BR>
click to enlarge
Mats: Available in a variety of sizes and colors
Covers: Custom made to fit each individual floor

SpecWizard for Floor Mats<BR>Floor Covers<BR><BR> Specs for Floor Mats<BR>Floor Covers<BR><BR> Green Product Data for Floor Mats<BR>Floor Covers<BR><BR>

Wrestling Mat Hoist

Convenient design to store cumbersome wrestling mats.

SpecWizard for Wrestling Mat Hoist<BR><BR> Specs for Wrestling Mat Hoist<BR><BR> Green Product Data for Wrestling Mat Hoist<BR><BR>

Indoor Batting Cages

Grand Slam Series Batting Cages
ABC Batting/Golf Lift Cage
Outdoor Batting/Golf Cage

SpecWizard for Indoor Batting Cages<BR><BR> Specs for Indoor Batting Cages<BR><BR> CAD Details for Indoor Batting Cages<BR><BR> Green Product Data for Indoor Batting Cages<BR><BR>

Outdoor Goal Posts

Football, Soccor, Floor/Street Goals and Combination Goals.

SpecWizard for Outdoor Goal Posts<BR><BR> Specs for Outdoor Goal Posts<BR><BR> CAD Details for Outdoor Goal Posts<BR><BR> Green Product Data for Outdoor Goal Posts<BR><BR>

Sport Boxes

Lightweight durable fiberglass Indoor or outdoor use. Ideal for pool, gynasiums or field areas to keep equipment organized.

SpecWizard for Sport Boxes<BR><BR> Specs for Sport Boxes<BR><BR> Green Product Data for Sport Boxes<BR><BR>

Bleachers and Team Benches

AALCO offers a wide variety of Bleachers and Team Benches to meet most any seating need. 3 row to 25 row non-elevated an 5 row to 20 row elevated bleachers made to any length in 6 ft. increments. Team benches with or without backs in lengths of 7-1/2 15 and 21 ft. Fixed or Portable models available.

SpecWizard for Bleachers and Team Benches<BR><BR> Specs for Bleachers and Team Benches<BR><BR> Green Product Data for Bleachers and Team Benches<BR><BR>

Misc. Other Products

Windscreens
Batting/Golf Cage Lift
Diamond Demon
Tennis Equipment

SpecWizard for Misc. Other Products<BR><BR> Specs for Misc. Other Products<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget