Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

ACL Industries, Inc.

179 Elm St.
Manchester, NH 03101-2706
 
Phone:603-668-1276
Fax:603-668-1281
 
access and caged ladders by ACL Industries, Inc.
request catalogRequest
Catalog
    send email Send Message to
ACL Industries, Inc.
   
   
 
Web Site: www.aclindustries.com
e-mail: send email
      SpecWizard for access and caged ladders

Automated Spec Writing

      Specs for access and caged ladders       CAD for access and caged ladders       LEED product data for access and caged ladders      
Overview:
ACL Industries, Inc., is an industry leader in fabricated products for the United States Navy, Coast Guard, and maritime industry. Our extensive knowledge, experience and reputation are the foundation base of our high quality access ladders. Whether you require a standard or custom access solution, choose ACL Industries, Inc. to provide a high quality, safe ladder that complies to OSHA/ANSI requirements.

From the initial design concept through the finished product, ACL Industries has the in-house capabilities to handle the complete project.

Whether your requirements are for a single item or a complete assembly, ACL Industries has the expertise and capacity to handle the job.

At ACL Industries we feel we can offer more in terms of product knowledge, quality control, and customer support. We'd like you to become a part of our family of loyal and satisfied customers.

Our ladders offer the following key benefits:

  • All welded Fabrication
  • Aluminum Components
  • Lightweight For Easy Installation
  • No Field Assembly Required
  • No Maintenance
  • Powder Coating Available
  • Meet OHSA/ANSI
  • ISO-9001 Certified


Products Trade Name Description Content

Contact Rep For a Quote or Technical Assistance

Thank you for your interest in ACL Industries. We look forward to hearing from you.

Vertical Ladders

Hatch Access Light Duty

ACL-100
ACL Industries, Inc. Hatch Access Light Duty<BR><BR>
click to enlarge
The ACL-100 Hatch Access Vertical Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-100 Hatch Access Vertical Ladder is manufactured from non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are a standard 18”width, made from deep serrated extruded aluminum for sure-footed climbing. The ACL-100 Hatch Access Vertical Ladder is a “light-duty” product for areas that require occasional access to roof tops, attics or elevated storage areas, and is designed to install just below a hatch door to assure safe entry and exit. Standard wall mounting brackets are included with all ladders. Use for a hatch height 10’-0” or less.

SpecWizard for Hatch Access Light Duty<BR><BR> Specs for Hatch Access Light Duty<BR><BR> CAD Details for Hatch Access Light Duty<BR><BR> Green Product Data for Hatch Access Light Duty<BR><BR>

Hatch Access Heavy Duty

ACL-200
ACL Industries, Inc. Hatch Access Heavy Duty<BR><BR>
click to enlarge
The ACL-200 Hatch Access Vertical Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-200 Hatch Access Vertical Ladder is manufactured from non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are available in standard 18” or 24” widths, made from deep serrated extruded aluminum for sure-footed climbing, with 1,000 pound loading capacity. The ACL-200 Hatch Access Vertical Ladder is “heavy duty”-- for the heavier loads associated with equipment repair and maintenance personnel, and designed to install just below a hatch door to assure safe entry and exit. Standard wall mounting brackets are included with all ladders. Use for hatch heights 20 feet or less.

SpecWizard for Hatch Access Heavy Duty<BR><BR> Specs for Hatch Access Heavy Duty<BR><BR> CAD Details for Hatch Access Heavy Duty<BR><BR>

Roof Access

ACL-201
ACL Industries, Inc. Roof Access<BR><BR>
click to enlarge
The ACL-201 Roof Access Vertical Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-201 Roof Access Vertical Ladder is manufactured from non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are available in standard 18” or 24” widths, made from deep serrated extruded aluminum for sure-footed climbing, with 1,000 pound loading capacity. The ACL-201 Roof Access Vertical Ladder features walk-through hand railing to assure safe entry and exit on roof tops, attics or between floors. Standard wall mounting brackets are included with all ladders. Use for roof/deck heights 20 feet or less.

SpecWizard for Roof Access<BR><BR> Specs for Roof Access<BR><BR> CAD Details for Roof Access<BR><BR>

Parapet Access w/ Return

ACL-202
ACL Industries, Inc. Parapet Access w/ Return<BR><BR>
click to enlarge
The ACL-202 Parapet Access Vertical Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-202 Parapet Access Vertical Ladder is manufactured from non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are available in standard 18” or 24” widths, made from deep serrated material for sure-footed climbing, with 1,000 pound loading capacity. The ACL-202 Parapet Access Vertical Ladder is designed to provide access to a roof area with a parapet-to-roof distance of equal or greater than 18”, and features walk-through hand railing and a return ladder from a parapet to the roof to assure safe entry and exit. Standard wall mounting brackets are included with all ladders.

SpecWizard for Parapet Access w/ Return<BR><BR> Specs for Parapet Access w/ Return<BR><BR> CAD Details for Parapet Access w/ Return<BR><BR>

Parapet Access w/ Platform

ACL-203 The ACL-203 Parapet Access Vertical Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-203 Parapet Access Vertical Ladder is manufactured from non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are available in standard 18” or 24” widths, made from deep serrated material for sure-footed climbing, with 1,000 pound loading capacity. The ACL-203 Parapet Access Vertical Ladder is designed to provide access to a roof equal or greater than 18” from the parapet, with a platform over the parapet area to protect sensitive roof membranes or coping materials from damage. It features walk-through hand railing, a crossover platform, and a return ladder from a parapet to the roof to assure safe entry and exit. Standard wall mounting brackets are included with all ladders.

SpecWizard for Parapet Access w/ Platform<BR><BR> Specs for Parapet Access w/ Platform<BR><BR> CAD Details for Parapet Access w/ Platform<BR><BR>

Cage Ladders

Green Product Data for Cage Ladders<BR><BR>

Hatch Access Ladder

ACL-300
ACL Industries, Inc. Hatch Access Ladder<BR><BR>
click to enlarge
The ACL-300 Hatch Access Cage Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-300 Hatch Access Cage Ladder is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are a standard width of 24”, made from deep serrated material for sure-footed climbing, with 1,000 pound loading capacity. Ladder cage dimensions conform to OSHA guidelines. The ACL-300 Hatch Access Cage Ladder is designed to provide a more secure climbing environment when ladder distances exceed 20 feet or in hazardous areas. The ladder installs just below a hatch door to assure safe entry and exit. Standard wall mounting brackets are included with all ladders.

SpecWizard for Hatch Access Ladder<BR><BR> Specs for Hatch Access Ladder<BR><BR> CAD Details for Hatch Access Ladder<BR><BR>

Roof Access Ladder

ACL-301 Construction Products Roof Access Ladder - Part No. ACL-301 The ACL-301 Roof Access Cage Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-301 Roof Access Cage is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are a standard width of 24”, made from deep serrated material for sure-footed climbing, with 1,000 pound loading capacity. Ladder cage dimensions conform to conform to OSHA guidelines. The ACL-301 Roof Access Cage Ladder is designed to provide a more secure climbing environment when ladder distances exceed 20 feet or in hazardous areas. Walk-through hand railing assures safe entry and exit. Standard wall mounting brackets are included with all ladders. Also use for deck/mezzanine access.

SpecWizard for Roof Access Ladder<BR><BR> Specs for Roof Access Ladder<BR><BR> CAD Details for Roof Access Ladder<BR><BR>

Parapet Access Ladder w/ Return

ACL-302 The ACL-302 Parapet Access Cage Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-302 Parapet Access Cage Ladder is manufactured from non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are a standard width of 24”, made from deep serrated material for sure-footed climbing, with 1,000 pound loading capacity. Ladder cage dimensions conform to OSHA guidelines. The ACL-302 Parapet Access Cage Ladder is designed to provide a more secure climbing environment when ladder distances exceed 20 feet or in hazardous areas, and features walk-through hand railing and a return ladder from a parapet to the roof to assure safe entry and exit. Standard wall mounting brackets are included with all ladders.

SpecWizard for Parapet Access Ladder w/ Return<BR><BR> Specs for Parapet Access Ladder w/ Return<BR><BR> CAD Details for Parapet Access Ladder w/ Return<BR><BR>

Parapet Access Ladder w/ Platform

ACL-303 The ACL-303 Parapet Access Cage Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construc-tion with no field assembly required. The ACL-303 Parapet Access Cage Ladder is manufactured from non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are available a standard 24” width, made from deep serrated material for sure-footed climbing, with 1,000 pound loading capacity. The ACL-303 Parapet Access Cage Ladder is designed to provide a more secure climbing environment when ladder distances exceed 20 feet or in hazardous areas, and features a platform over the parapet area to protect sensitive roof membrane or coping material from damage. Walk-through hand railing and a return ladder from a parapet to the roof assures safe entry and exit. Standard wall mounting brackets are included with all ladders.

SpecWizard for Parapet Access Ladder w/ Platform<BR><BR> Specs for Parapet Access Ladder w/ Platform<BR><BR> CAD Details for Parapet Access Ladder w/ Platform<BR><BR>

Roof Access w/ Intermediate Platform

ACL-390 The ACL-390 Cage Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The ACL-390 Cage Ladder is manufactured from non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Ladder rungs are a standard 24” width, made from deep serrated material for sure-footed climbing, with 1,000 pound loading capacity. The ACL-390 Cage Ladder system is normally recommended when lengths exceed 30 feet. The product features two caged ladders, and an intermediate platform. Standard wall mounting brackets are included with all ladders.

SpecWizard for Roof Access w/ Intermediate Platform<BR><BR> Specs for Roof Access w/ Intermediate Platform<BR><BR> CAD Details for Roof Access w/ Intermediate Platform<BR><BR>

Ship Ladders

Green Product Data for Ship Ladders<BR><BR>

Mezzanine Access Ladder

ACL-501 The Mezzanine Access Ship Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The Mezzanine Access Ship Ladder is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Standard tread and platform width is 24”, made from deep serrated material for sure-footed climbing, with a minimum 500 pound loading capacity. Hand railing is 1-1/4”aluminum schedule 40 pipe on both sides, extending 42” above the ladder to conform to OSHA standards. The Mezzanine Access Ship Ladder is designed to provide a more comfortable access method to roof or mezzanine areas when traditional ladder rungs are not appropriate. Ladder angle may be specified according to use and access requirements before manufacture. Standard wall mounting brackets are included with all ladders. Abrasive filled treads (type SNAT) are available as an optional item.

SpecWizard for Mezzanine Access Ladder<BR><BR> Specs for Mezzanine Access Ladder<BR><BR> CAD Details for Mezzanine Access Ladder<BR><BR>

Hatch Access Ladder

ACL-502 The Hatch Access Ship Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The Hatch Access Ship Ladder is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Standard tread width is 24”, made from deep serrated material for sure-footed climbing, with a minimum 500 pound loading capacity. Hand railing is 1-1/4”aluminum schedule 40 pipe on both sides, extending just above the top step to conform to OSHA standards The Hatch Access Ship Ladder is designed to install just below a roof hatch door to assure safe entry and exit. Ladder angle may be specified according to use and access requirements before manufacture. Standard wall mounting brackets are included with all ladders. Abrasive filled treads (type SNAT) are available as an optional item.

SpecWizard for Hatch Access Ladder<BR><BR> Specs for Hatch Access Ladder<BR><BR> CAD Details for Hatch Access Ladder<BR><BR>

Crossover Platform Ship Ladder

ACL-503 The Crossover Platform Ship Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The Crossover Platform Ship Ladder is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Standard tread and cross-over platform width is 24”, made from deep serrated material for sure-footed climbing, with a minimum 500 pound loading capacity. Hand railing is 1-1/4" aluminum schedule 40 pipe on both sides, extending 42” above the ladder to OSHA standards. The Crossover Platform Ship Ladder features a crossover platform; designed to be used over utility piping, conduits, wires or other obstructions. Ladder angle is recommended at 60 degrees. Standard mounting brackets are included with all ladders. Abrasive filled treads (type SNAT) are available as an optional item.

SpecWizard for Crossover Platform Ship Ladder<BR><BR> Specs for Crossover Platform Ship Ladder<BR><BR> CAD Details for Crossover Platform Ship Ladder<BR><BR>

Mezzanine Access w/ Platform Ladder

ACL-504
ACL Industries, Inc. Mezzanine Access w/ Platform Ladder<BR><BR>
click to enlarge
The Mezzanine Access Platform Ship Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The Mezzanine Access Platform Ship Ladder is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Standard tread and platform width is 24”, made from deep serrated material for sure-footed climbing, with a minimum 500 pound loading capacity. Hand railing is 1-1/4”aluminum schedule 40 pipe on both sides, extending 42” above the ladder to OSHA standards. The Mezzanine Access Platform Ship Ladder features a platform connected to the top of the ladder. It is designed to offset the ladder from a wall or door and provide the user space for movement. Ladder angle may be specified according to use and access requirements before manufacture. Standard wall mounting brackets are included with all ladders. Abrasive filled treads (type SNAT) are available as an optional item.

SpecWizard for Mezzanine Access w/ Platform Ladder<BR><BR> Specs for Mezzanine Access w/ Platform Ladder<BR><BR> CAD Details for Mezzanine Access w/ Platform Ladder<BR><BR>

Folding Mezzanine Access Ladder

ACL-505
ACL Industries, Inc. Folding Mezzanine Access Ladder<BR><BR>
click to enlarge
The Folding Mezzanine Access Ship Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The Folding Mezzanine Access Ship Ladder is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Standard tread width is 24”, made from deep serrated material for sure-footed climbing, with a minimum 500 pound loading capacity. Hand railing is 1-1/4”aluminum schedule 40 pipe on both sides, extending 42” above the ladder to conform to OSHA standards. The Folding Mezzanine Access Ship Ladder features a sliding hinge at the top of the ladder. It is designed to push up against a wall or away from a higher-traffic walking area when not in use. Standard mounting brackets are included with all ladders.

SpecWizard for Folding Mezzanine Access Ladder<BR><BR> Specs for Folding Mezzanine Access Ladder<BR><BR> CAD Details for Folding Mezzanine Access Ladder<BR><BR>

Folding Hatch Access Ladder

ACL-506
ACL Industries, Inc. Folding Hatch Access Ladder<BR><BR>
click to enlarge
The Folding Hatch Access Ship Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The Folding Hatch Access Ship Ladder is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Standard tread width is 24”, made from deep serrated material for sure-footed climbing, with a minimum 500 pound loading capacity. Hand railing is 1-1-4”aluminum schedule 40 pipe on both sides, extending slightly above the top step to conform to OSHA standards. The Folding Hatch Access Ship Ladder features a sliding hinge at the top of the ladder. It is designed to push up against a wall or away from a higher-traffic walking area when not in use, and installs just below a hatch door to assure safe entry and exit. Standard mounting brackets are included with all ladders.

SpecWizard for Folding Hatch Access Ladder<BR><BR> Specs for Folding Hatch Access Ladder<BR><BR> CAD Details for Folding Hatch Access Ladder<BR><BR>

Swing Up Deck Access Ladder

ACL-507
ACL Industries, Inc. Swing Up Deck Access Ladder<BR><BR>
click to enlarge
The Swing Up Deck Access Ship Ladder by ACL Industries, Inc. is designed to meet or exceed OSHA and ANSI A14.3 standards. We feature all-welded aluminum construction with no field assembly required. The Swing Up Deck Access Ship Ladder is manufactured with non-spark, high-strength materials to applicable ASTM standards, with standard mill finish. Standard tread width is 24”, made from deep serrated material for sure-footed climbing, with a minimum 500 pound loading capacity. Hand railing is 1-1/4”aluminum schedule 40 pipe on both sides, extending 42” above the ladder to OSHA standards. The Swing Up Deck Access Ship Ladder features a pivot-hinge at the top of the ladder with counter-balance weighting. It is designed to swing upward and store in a horizontal position when not in use-- allowing greater space utilization or as a means of limiting access where occasional entry is needed. Ladder angle recommended at 75 degrees, other angles may be available according to use and access requirements. Standard wall mounting brackets are included with all ladders.

SpecWizard for Swing Up Deck Access Ladder<BR><BR> Specs for Swing Up Deck Access Ladder<BR><BR> CAD Details for Swing Up Deck Access Ladder<BR><BR>

Treads

Repair Tread 4 Inches

ACL-204 Ram Series renovation treads provide a safe, long-lasting, and economical means of replacing worn and unsafe treads. Our repair treads feature a durable 6063-T6 aluminum base with interlocked V-ribs of aluminum oxide and silicon carbide in a ruffed binder, providing a maximum safety-to-wear ratio. Nosing is available with a 7 degree bend in lip and ends are available with a 45 degree bevel. Treads are predrilled countersunk to accept #10 hardware.

Repair Tread 9 Inches

ACL-209 Ram Series renovation treads provide a safe, long-lasting, and economical means of replacing worn and unsafe treads. Our repair treads feature a durable 6063-T6 aluminum base with interlocked V-ribs of aluminum oxide and silicon carbide in a ruffed binder, providing a maximum safety-to-wear ratio. Nosing is available with a 7 degree bend in lip and ends are available with a 45 degree bevel. Treads are predrilled countersunk to accept #10 hardware.

Repair Tread 11 Inches

ACL-211 Ram Series renovation treads provide a safe, long-lasting, and economical means of replacing worn and unsafe treads. Our repair treads feature a durable 6063-T6 aluminum base with interlocked V-ribs of aluminum oxide and silicon carbide in a ruffed binder, providing a maximum safety-to-wear ratio. Nosing is available with a 7 degree bend in lip and ends are available with a 45 degree bevel. Treads are predrilled countersunk to accept #10 hardware.

Handrails

Green Product Data for Handrails<BR><BR>

Standard Rail

ACL SR-1000 The ACL SR-1000 standard rail features 1-1/4” schedule 40 aluminum pipe. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation.
Ideally suited for:
  • Roofs
  • Mezzanines
  • Public Access
  • Industrial applications
  • Municipal and educational facilities


Green Product Data for Standard Rail<BR><BR>

Picket Rail

ACL PR-1000 The ACL PR-1000 picket rail features 1-1/4” schedule 40 aluminum pipe with 1/2” bar pickets spaced on 4” (max) centers. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation.
Ideally suited for:
  • Roofs
  • Mezzanines
  • Public Access
  • Municipal and educational facilities


Green Product Data for Picket Rail<BR><BR>

Lateral Rail

ACL LR-1000 The ACL LR-1000 picket rail features 1-1/4” schedule 40 aluminum pipe. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation.
Ideally suited for:
  • Roofs
  • Mezzanines
  • Public Access
  • Industrial applications
  • Municipal and educational facilities


Green Product Data for Lateral Rail<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-04-21








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget