Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

American Sanitary Partition Corp.

300 Enterprise St.
P. O. Box 99
Ocoee, FL 34761
 
Phone:407-656-0611
Fax:407-656-8189
 
partitions and showers by American Sanitary Partition Corp.
request catalogRequest
Catalog
    send email Send Message to
American Sanitary Partition Corp.
   
   
 
Web Site: www.am-sanitary-partition.com
e-mail: send email
      SpecWizard for partitions and showers

Automated Spec Writing

      Specs for partitions and showers       CAD for partitions and showers       BIM for partitions and showers       LEED product data for partitions and showers      
Overview:


Featured Product: American Sanitary Partitions

Products Trade Name Description Content

Toilet Compartments

Solid Plastic (HDPE)

Partitions shall be fabricated from polymer resins, compounded under high pressure, forming a single component section which is waterproof, non-absorbent and has a self lubricating surface that resists markings from pens, pencils, markers and other writing instruments.

SpecWizard for Solid Plastic (HDPE)<BR><BR> Specs for Solid Plastic (HDPE)<BR><BR> CAD Details for Solid Plastic (HDPE)<BR><BR> BIM Objects for Solid Plastic (HDPE)<BR><BR>

Powder-Coated
Baked Enamel
Partitions

American Sanitary Partition Corp. Powder-Coated<BR>Baked Enamel<BR>Partitions<BR><BR>
click to enlarge
A powder-coated paint over zinc-coated Bonderite-treated steel, baked on at 350 degrees to provide maximum protection and durability. Finish to be one color or one combination of two-colors selected from American Sanitary's standard color chart. Color charts available on request.

SpecWizard for Powder-Coated<BR>Baked Enamel<BR>Partitions<BR><BR> Specs for Powder-Coated<BR>Baked Enamel<BR>Partitions<BR><BR> CAD Details for Powder-Coated<BR>Baked Enamel<BR>Partitions<BR><BR> BIM Objects for Powder-Coated<BR>Baked Enamel<BR>Partitions<BR><BR> Green Product Data for Powder-Coated<BR>Baked Enamel<BR>Partitions<BR><BR>

Stainless Steel Partitions

American Sanitary Partition Corp. Stainless Steel Partitions<BR><BR>
click to enlarge
Stiles, panels and doors shall be of stainless steel construction, laminated under pressure to a honeycomb core of correct dimension producing a stile unit of not less than 11/4" thick and panel and door units of not less than 1" thick. The edges of the stile. panel and door sheets shall be formed to interlock with each other, producing a rigid two-piece unit. All corners shall be welded and ground smooth. Stile, panel and door units shall be reinforced internally and pre-pierced for the application of fittings and hardware. Panels shall be attached to stiles with 3 concealed tension cleats.

SpecWizard for Stainless Steel Partitions<BR><BR> Specs for Stainless Steel Partitions<BR><BR> CAD Details for Stainless Steel Partitions<BR><BR> BIM Objects for Stainless Steel Partitions<BR><BR> Green Product Data for Stainless Steel Partitions<BR><BR>

Plastic Laminate Partitions

American Sanitary Partition Corp. Plastic Laminate Partitions
click to enlarge
Panels and doors shall be externally covered with high pressure decorative laminated plastic, all edges bound, the above bonded to industrial grade 45lb. particle board core (plywood core panels and doors available at additional cost). Stiles shall be of veneer steel construction (similar to our Baked Enamel construction) laminated to a honeycomb core and externally covered with high-pressure decorative plastic. Construction consists of NO PARTICLE BOARD.

SpecWizard for Plastic Laminate Partitions Specs for Plastic Laminate Partitions CAD Details for Plastic Laminate Partitions BIM Objects for Plastic Laminate Partitions Green Product Data for Plastic Laminate Partitions

Phenolic Core Partitions

American Sanitary Partition Corp. Phenolic Core Partitions<BR><BR>
click to enlarge
Panels, doors and pilasters shall be made of multiples layers of phenolic resin impregnated kraft papers compressed under heat and pressure, the phenolic component is decoratively faced as an integral part of the core.

SpecWizard for Phenolic Core Partitions<BR><BR> Specs for Phenolic Core Partitions<BR><BR> CAD Details for Phenolic Core Partitions<BR><BR> BIM Objects for Phenolic Core Partitions<BR><BR> Green Product Data for Phenolic Core Partitions<BR><BR>

Urinal Screens

Urinal Screens

American Sanitary Partition Corp. Urinal Screens<BR><BR>
click to enlarge
Most popular and most economical type offers clear floor area for ease of cleaning and maintenance. Panel is 1" thick and supported by three heavy wall brackets. Each bracket is fastened to the wall with three screws and attached to the panel with two trubolts. Panel is reinforced with 4" wide steel blocking at each bracket location, the blocking runs entire width of panel to create a sturdy durable unit. Available in #304 Stainless Steel, #4 finish, Powder Coated Baked Enamel, Phenolic Core or Plastic Laminate.

SpecWizard for Urinal Screens<BR><BR> Specs for Urinal Screens<BR><BR> BIM Objects for Urinal Screens<BR><BR> Green Product Data for Urinal Screens<BR><BR>

Cabinet Showers and Dressing Compartments

Cabinet Showers and Dressing Compartments

American Sanitary Partition Corp. Cabinet Showers and Dressing Compartments<BR><BR>
click to enlarge
Full Flush Cabinet Showers with Terrazzo Receptors are furnished in a design similar to our Toilet Compartments. Watertight, leakproof, double wall insulated unit 1" thick, offers maximum durability. Available in sizes 32" x 32" x 82" and 36" x 36" x 82": Shipped knocked down; designed for speedy assembly. Showers available in Powder Coated Baked Enamel, Stainless Steel and Phenolic Core. Dressing compartments are also available in a design to match the shower cabinet. ADA-FF Cabinet Shower available in 40" x 40" x 36" x 48" (custom order).

SpecWizard for Cabinet Showers and Dressing Compartments<BR><BR> Specs for Cabinet Showers and Dressing Compartments<BR><BR> BIM Objects for Cabinet Showers and Dressing Compartments<BR><BR> Green Product Data for Cabinet Showers and Dressing Compartments<BR><BR>

Hardware, Fittings and Accessories

Hardware, Fittings and Accessories

American Sanitary Partition Corp. Hardware, Fittings and Accessories<BR><BR>
click to enlarge
The use of the 3-point supported top pivot, together with "Zytel" nylon and steel working parts, assures long-lasting, trouble-free operation of the "Trouble-Proof" Hinge Set. Doors shall be equipped with "Trouble-Proof" hinge.

SpecWizard for Hardware, Fittings and Accessories<BR><BR> Specs for Hardware, Fittings and Accessories<BR><BR> Green Product Data for Hardware, Fittings and Accessories<BR><BR>

Finishes

Finishes

Nearly 20 years ago, American Sanitary was the first to incorporate powder coating as a standard finish to their painting process. Toilet partitions, subject to frequent washing and cleaning as well as various acid conditions, require better than usual protection. It is recommended to apply a liquid automotive wax on a regular basis to ensure a long-lasting life. Through continuous testing and research we have, with the cooperation of our powder paint manufacturer, developed a baked on Enamel finish which strongly resists these conditions and insures long lasting protection & durability.

SpecWizard for Specs for Green Product Data for

Colors

Powder Coated Baked Enamel Color Selector

For satisfactory results, select a color that coordinates well with the wall color. SpecWizard for Powder Coated Baked Enamel Color Selector<BR><BR> Specs for Powder Coated Baked Enamel Color Selector<BR><BR>

Plastic Laminate Color Selector

American Sanitary Partition Corp. Plastic Laminate Color Selector<BR><BR>
click to enlarge


SpecWizard for Plastic Laminate Color Selector<BR><BR> Specs for Plastic Laminate Color Selector<BR><BR> Green Product Data for Plastic Laminate Color Selector<BR><BR>

Solid Plastic Color Selector



SpecWizard for Solid Plastic Color Selector<BR><BR> Specs for Solid Plastic Color Selector<BR><BR>

Catalog

Catalog



Green Product Data for Catalog<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-19








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget