Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Art Metal Products Co.

401 Jim Moran Blvd.
P. O. Box 4157
Deerfield Beach, FL 33442
 
Toll Free:800-252-5633
Phone:954-429-9662
Fax:954-428-3843
 
metal storage lockers by Art Metal Products Co.
request catalogRequest
Catalog
    send email Send Message to
Art Metal Products Co.
   
   
 
Web Site: www.artmetalproducts.com
e-mail: send email
Overview:
We are proud to have earned our reputation through hard work, diligence and perseverance in design and quality workmanship for nearly a century. More importantly, we have earned the respect of our customers and competitors because of our dedication to quality. Customer feedback has paved the way to the inclusion of knock-down lockers, steel shelving, rivet-type shelving, bulk storage lockers, portable gates, all-welded cubbies and storage cabinets into our product line offerings. With the addition of our new state-of-the-art powder coat finishing system to our baked enamel paint system, we are prepared to meet the demands of today's market. Our diverse product line and custom manufacturing process allows us the flexibility to integrate our product line with any and all of your requirements. Having a wide variety of colors allows you to easily incorporate our product lines into your design needs.

Products Trade Name Description Content

NEW

DuraTech™ Plastic Lockers
Art Metal Products Co. <B>NEW</B><BR>
click to enlarge
DuraTech™ solid plastic lockers are supplied by Art Metal Products ®. These specifications will be regarded as minimum. Lockers constructed of other materials, including materials with a core and not of solid plastic, will not be acceptable. Locker doors and door frames shall be made from high impact, high density polyethylene (HDPE) formed under high pressure into solid plastic components 1/2" thick with homogeneous color throughout.


Production Lockers

Corridor Lockers - Knock Down

Standard KD Wardrobe
Art Metal Products Co. Corridor Lockers - Knock Down
click to enlarge
Single tier, double tier and triple tier availability. 2-year warranty.

Standard KD Box Lockers
Art Metal Products Co.
click to enlarge
Doors 18" high and under. 24 gauge solid body components.

Standard KD Specialty Lockers

Art Metal Products Co.
click to enlarge
Two-Person
Duplex
Sixteen Person
4-Wide Wall Mount

Standard Quiet Locker

Art Metal Products Co.
click to enlarge
Our Standard Quiet lockers are designed to reduce noise in high traffic areas. Available in single, double and triple tier as well as Two-Person and Duplex models.

Artisan Quiet KD Locker

Art Metal Products Co.
click to enlarge
Upgrade from the Standard Quiet KD to the Artisan by adding a quiet latching mechanism and an acoustically filled sound deadening panel welding to the interior of the door face to further reduce decibel levels.

Heavy-Duty Corridor (HDC) Lockers

Art Metal Products Co.
click to enlarge
Heavy-Duty Corridor (HDC) lockers, commonly known as HDC lockers, are designed to include all the great features of our Standard KD wardrobe lockers; however, the door gauge is increased to 14 gauge which is 25% heavier than standard 16 gauge doors.

Heavy-Duty Corridor (HDC) Optima Lockers

HDC Optima KD lockers upgrade the standard recessed handle to our new deep-drawn seamless stainless steel recessed handle and the hinge to our 16 gauge continuous piano hinge for improved door strength.

Heavy-Duty Corridor (HDC) Elite Lockers

HDC Optima KD lockers upgrade the standard recessed handle to our new deep-drawn seamless stainless steel recessed handle and the hinge to our 16 gauge continuous piano hinge for improved door strength.

Magnum Student KD Lockers

Art Metal Products Co.
click to enlarge
The Magnum Student KD single-point (no moving parts latching mechanism) corridor locker is by far our quietest KD locker ever and an economical alternative to our top of the line All-Welded AMP-1005 Bulldog locker.

Safety-View Lockers

Art Metal Products Co.
click to enlarge
The perfect solution when close monitoring of locker contents is desired.

Safety-View Plus Lockers

Art Metal Products Co.
click to enlarge
Maximum view of locker contents.

Corridor Lockers - Twin-Frame All-Welded

AMP-1003 Champ

Twin-frame all-welded construction. Deep-drawn seamless stainless steel recessed handle.

AMP-1003 Elite

Upgrade the AMP-1003 to include a 3" wide 18 gauge full height door stiffener spot welded to the inner door face and MIG welded to the hinge side as well as to the top and bottom door flanges providing a rigid torque free door. A 1-1/2" wide stiffener will be furnished for 9" wide AMP-1003 Elite Series Lockers.

AMP-1005 Bulldog

Our single-point all-welded corridor lockers have achieved a standard of excellence that only Art Metal Products can provide. With the elegance of our new Twin-Frame design, smooth deep drawn seamless stainless steel recessed handle, continuous piano hinge and torque-free reinforced heavy-gauge door, you can rest assured, you have chosen a locker which will enhance the architectural design of your facility while providing a lifetime of maintenance-free use.

Athletic Lockers - Knock Down

Heavy-Duty Ventilated (HDV)

When budget limitations do not allow for all-welded athletic lockers, Heavy-Duty Ventilated "HDV" lockers are the perfect alternative, and offer real value.

Heavy-Duty Ventilated (HDV) Magnum

Upgrade to our Magnum Student HDV lockers which include deep-drawn stainless steel recessed handle with single-point latching, 16 gauge continuous piano hinge and a full height door stiffener.

Heavy-Duty Ventilated (HDV) Elite

Upgrade to our Elite Series HDV lockers which include deep-drawn stainless steel recessed handle with gravity lift-type latching, 16 gauge continuous piano hinge and a full height door stiffener.

Athletic Lockers - Twin Frame All-Welded

AMP-1001 Turn-Handle Athletic

This 3-point positive latching system has stood the test of time. Now re-designed and engineered to utilize our new Twin-Frame all-welded construction.

AMP-1001 Turn-Handle Athletic Elite

AMP-1001 lockers are manufactured to be both secure and durable to hold up to the abuse of today's athletes.

Athletic Lockers - Twin Frame All-Welded

AMP-1002 Champ Athletic

These are our most popular athletic lockers and for good reason. AMP-1002 lockers incorporate our proven gravity lift-type latching mechanism for a smooth, quiet and dependable operation. Champ Athletic lockers are perfect for use in combination with welded box lockers in P.E. locker rooms.

AMP-1002 Champ Elite Athletic

Elite Series lockers which include a 3" wide 18 gauge full height door stiffener spot welded to the inner door face and MIG welded to the hinge side as well as to the top and bottom door flanges providing a rigid torque-free door. A 1-1/2" wide stiffener will be furnished for 9" wide AMP-1002 Elite Series Lockers.

AMP-1004 Bulldog Athletic

This premium athletic locker with single-point latching mechanism has no moving parts providing a quiet and maintenance-free operation.

AMP-1006 Athletic Box

Art Metal Products all-welded box lockers are perfect storage solutions when space is at a premium.

AMP-1006 Box

Our all-welded box lockers are excellent in combination with any of our AMP-1002, AMP-1003, AMP-1004 and AMP-1005 wardrobe lockers providing ratios to meet all of your athletic locker requirements.

Pro-Sport™ Open Front Sport Lockers

Our new complete line-up of open-front sport lockers is a collection of specialty lockers engineered for high school, collegiate and professional team organizations who demand high performance equipment storage solutions.

Specialty Lockers

Specialty Lockers - Twin-Fram All-Welded Music Lockers

Music Master

List Industries Inc. introduces the Concert Master series of Superior lockers designed exclusively for musical instrument storage. Musical instruments require a large investment and therefore deserve a secure yet attractive and modern means of storage and protection. Our All-Welded Unibody Concert Master lockers combine quality, durability and maximum storage capacity while providing versatility.

Bulk Storage Lockers

For more secure, attractive and economical storage areas Art Metal Products all steel bulk storage lockers have been designed to provide maximum security, durability and attractiveness as well as economy in both unit cost and installation. The use of manufactured lockers lends itself to a neat appearing installation which, when properly promoted can be a tremendous asset to the building.

Rivetwell Shelving

Single Rivet Units

All components are engineered to attach snugly to one another without the use of loose fasteners.

Double Rivet Units

Double Rivet Units come in 84" and 120" high with varying widths and weight capacities.

Record Storage Units

Record storage box storage units come in two varying styles - one for use with particle board or EZ-Deck shelving and one that uses beams for support. The supports fasten to beams and allow ventilation below record storage boxes.

Decking for Shelving Units

EZ-Deck steel decking is for use with center support units only.

Components



Portable Stock Gates

Quick and easy installation. Install between two walls instantly without anchors to walls or floor.

Stock Cabinets

Functional, durable and adaptable. Gives maximum protection to tools, dies, delicate instruments, supplies, and personal belongings. Cabinet is fabricated from heavy gauge steel for appearance and durability.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget