Artistic Doors & Windows, Inc.
10 S. Inman Ave.
Avenel, NJ 07001
| |
| Toll Free: | 800-ART-DOOR
|
| Phone: | 732-726-9400
|
| Fax: | 732-726-9494 |
| |
|
|
|
Overview:
With over half a century of experience in manufacturing custom hardwood doors and windows, Artistic's management works with the ever present goal of creating top quality, long lasting, durable doors which are remarkably elegant. Artistic Doors and Windows is leading the way to manufacturing the best custom made products available in the United States. Quality work demands quality materials and highly skilled craftsmen, both of which are common components in Artistic's 60,000 square foot plant with high tech, state-of-the-art equipment.
Shop drawings are prepared on the premises for all projects. Artistic's drafting department works in close contact with all customers and architects and makes certain that all drawings are fully understood and approved before starting project production.
Artistic Doors and Windows can assure all customers of its commitment to design excellence and quality performance. Our guarantee backs this commitment through fine craftsmanship.
| Products |
Trade Name |
Description  |
Content |
|
|
|
All of Artistic's products are manufactured on a per order basis. Therefore we can build your windows and doors to almost any specifications you require. Wood species, rough opening sizes, wall thickness, sash thickness, stile and rail widths, custom jambs or trim details and specialty glass types are just some of the options we offer.
Custom Doors
French Doors
Sidelight Doors
Sliding Doors
Folding Doors
Fire Rated Doors |
|
|
|
|
|
|
|
|
|
|
Today's architects, engineers and consumers demand windows to be both durable as well as beautiful. Artistic Doors & Windows meet and exceed these expectations by producing the finest custom windows available.
Casements
Double Hung
Tilt and Turn
Decorative Shapes
Transoms
Awnings
Hoppers
Fixed Windows |
|
|
|
|
|
|
|
|
|
|
RESTORATION - Our doors and windows conform to landmark preservation requirements.
HARDWARE - We offer a complete line of solid brass locks and trim in a variety of finishes.
GLAZING - Our range is broad: (1) 1/2" tempered; (2) 1" double insulated;
(3) triple insulated; (4) custom leaded and beveled glass.
WOOD - Honduran Mahogany, Poplar, Cherry, Oak, Walnut, Ash, Teak and all other fine hardwoods.
SIZES - Doors, transoms and mouldings can be manufactured to any shape and size.
CONSTRUCTION - Stiles and rails are assembled using cove and bead with hardwood dowels. Exterior type 1 glue is used and set under pressure, for superior strength and durability.
MOLDINGS - Interior and exterior moldings can be chosen from many standard profiles or made to your own custom design and specifications.
STILES - Laminated construction is used with 5/16" resawn hardwood for exterior doors, glued to laminated Eastern White Pine Core. Interior doors have 3/16" resawn hardwood lumber glued to a timberstrawn core. All with solid hardwood matching edges. This method of stile construction will effectively prevent warping or twisting.
RAILS - Solid stock (one ply) is used for 1 3/4" doors; three ply lumber for thicker doors.
PANELS - Solid stock with 1/8" banding is used for 1 3/4" doors. For 2 1/2" doors, 3 ply panel is used, consisting of 2 hardwood laminations bonded to an inner low density core.
PROFILE - We offer three standard profiles, but we can create unlimited custom profiles.
SHAPED JAMBS - Our jambs are laminated, not bandsawn from solid stock.
DOOR UNIT - The combination of our two-member jamb, weather stripping, and interlocking saddle assures you a precision fit and total energy seal.
TRANSOM - We can provide any shape frame and sash: true muntin, true radius, compound radius, and rectangular.
FRENCH DOORS - French doors are made to your specifications. European five-point locking system is available.
|
|
|
|
|
|
|
|
|
|
NOTABLE COMMERCIAL PROJECTS:
- Ellis Island National Park
- Metropolitan Postal Station
- West Point Academy
- Pratt Institute
- Museum of Natural History
- City College of New York
- Many Custom Private Residences
|
|
|
|
|
|
|
|
|
|
|
Artistic Doors And Windows has had the pleasure to manufacture custom windows and doors for the most prestigious residences in a variety of different architectural languages.
|
|
|
|
|
|
|
|
|
|
PLEASE BROWSE SOME OF OUR RECENT PROJECTS
|
|
|
|
|
|
|

Last Update: 2009-02-06
|
|