Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
Building Products
CAD Details
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
BIM Objects
Videos
Featured Products
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Request eNewsletter
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
News Feed
ASI-Modulex | signs and signage
3860 W. Northwest Hwy.
Suite 350
Dallas, TX 75220
Toll Free:
800-274-7732
Phone:
214-352-9140
Fax:
214-352-9741
Request
Catalog
Send Message to
ASI-Modulex
Web Site:
www.asimodulex.com
e-mail:
send email
ASI-Modulex manufactures signs and signage building products relating to:
[ 10 ]
Specialties
[ 10400 ]
IDENTIFICATION DEVICES
[ 10410 ]
Directories
[ 10430 ]
Exterior Signage
[ 10440 ]
Interior Signage
your name:
password:
(available for clients only)
Last Update
: 2009-01-23
signs and signage Related News:
2009-11-03
New SABIC Innovative Plastics’ Lexan* Copolymer Resins Break the Mold to Deliver Extreme Performance for Most Challenging, Advanced Designs
2009-10-14
48 liquor-shops of “The State Alcohol and Tobacco Company of Iceland (ÁTVR)” have been recently updated using Vista System's way-finding solution.
2009-10-08
Nichiha announces the addition of two new vertical panels to the NichiProducts line; Stucco and Grooved 8" on center. These vertical panels offer distinct designs and even more variety to our extensive line of premium fiber cement products.
2009-09-30
BREAKING NEWS: Blu Homes Acquires Michelle Kaufman Prefab Designs
2009-09-24
Metallic Arts is manufacturing a 96" diameter cast aluminum logo for the City of New York Department of Sanitation. This multiple piece logo will enhance the department's facilities in Far Rockaway, NY.
©2009 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
Content Policies
-
ARCAT Home