Innovative Energy Inc.
10653 W. 181st Ave.
Lowell, IN 46356-9451
| |
| Toll Free: | 800-776-3645
|
| Phone: | 219-696-3639
|
| Fax: | 219-696-5220 |
| |
|
|
|
Overview:
INNOVATIVE ENERGY has been marketing reflective insulation products for over 20 years. Some of them we make ourselves, others we market under special arrangement with manufacturers. ASTRO-FOIL Reflective Insulation and HEATSHIELD Radiant Barriers are the primary products that we market world-wide. ULTRA-DUCT Reflective insulated air conditioning ducts for the Recreational Vehicle Industry are our newest product. We have complete technical expertise and can advise you on most any application. Because of our long association with these types of products, we have encountered just about every use imaginable and can save you much time and effort by sharing this knowledge.
| Products |
Trade Name |
Description |
Content |
|
|
ASTRO-FOIL
|
Foil/Bubble, Bubble/Foil: 2 layers of polyethylene bubble film, sandwiched between 2 layers of 99% pure aluminum foil. For use in walls, floors, and ceilings of all types of buildings. Especially suited for post frame and pre-engineered metal buildings. . Available in standard widths of 2", 12", 16", 17", 24", 32", 36", 48", 60", 72". Custom widths also available up to 96" wide. Standard lengths are 10', 25', 50', 100', 125'. Custom lengths are available up to 250'.
|
|
|
|
|
|
|
|
|
ASTRO-SAFE
|
Made from 100% Polyester Thermally bonded Hiloft Nonwoven fiber, laminated to 99% Pure Reinforced Aluminum foil. Astro-Safe is completely safe for installers, building owners and occupants. Astro-Safe's acoustical and thermal performance is the best available.
|
|
|
|
|
|
|
|
|
R+HEATSHIELD
|
The radiant energy barrier that makes all insulation work better.
|
|
|
|
|
|
|
|
|
TUFF-STUFF
|
A HIGH-STRENGTH Insulating Moisture Barrier forUse Below Heated Concrete Floors.
|
|
|
|
|
|
|
|
|
ASTRO-BOARD
|
Designed for pre-engineered metal and post-frame buildings. A unique fan fold design consisting of a 1/4-inch polystyrene foam core, layered on one side with highly reflective metalized polyester film and on the other side with a white polypropylene film. Astro-Board provides a condensation barrier as well as an effective reflective insulation.
|
|
|
|
|
|
|
|
|
ULTRA-DUCT
|
Blocks Heat Intrusion With 99% PURE ALUMINUM INSIDE AND OUT!
|
|
|
|
|
|
|
|
|
ASTRO-BARRIER
|
All-in-one foam/film underlayment for laminate flooring.
|
|
|
|
|
|
|

Last Update: 2007-11-14
|
|
|