Bird Barrier America, Inc.
20925 Chico St.
Carson, CA 90746
| |
| Toll Free: | 800-503-5444
|
| Phone: | 310-527-8000
|
| Fax: | 310-527-8005 |
| |
|
|
|
Overview:
Bird Barrier is America's leading manufacturer and supplier of pest bird control products. Homeowners, boat owners, building owners/managers, and professional installers rely on us for bird deterrents that can solve their bird problems.
| Products |
Trade Name |
Description  |
Content |
|
|
Bird-Flite
|
Where to use: Ledges, parapets, signs, beams, pipes, chimneys, cut-outs, security cameras, lights, etc.
Target Bird: Pigeon or larger
Bird Pressure: Medium-Heavy
Material: Stainless steel and polycarbonate.
Installation:Base is glued or screwed to any surface.
Ease of Installation: Easy
Bird-Flite Spikes are sold in one-foot lengths, and three width configurations. Used alone, or together, they can protect any width ledge.
Bird-Flite is installed on thousands of U.S. buildings with an incredible success rate, even under heavy bird pressure. Its thin, stainless steel rods and U.V.-resistant polycarbonate base are extremely durable and it is also the least conspicuous spike product on the market.
|
|
|
|
|
|
|
|
|
Flex-Track
|
Where to use: Ledges, beams, signs, roofs, parapets, etc.
Target Bird: All species
Bird Pressure: All Levels
Material: UV Stabilized Flexible PVC with Stainless Steel braided mesh
Installation: Glue to the surface, connect to the charger unit with lead-out wire
Ease of Installation: Intermediate
Bird-Shock Flex-Track is a low-profile ledge deterrent system that is effective against all species of pest birds utilizing the principle of fear and flight, conditioning birds to stay away.
Flexible and Adaptable; a low-profile electrified track that conforms to any architectural configuration. Flex-Track curves up and down, and side to side; and the stainless steel strapping gladly follows the PVC base without wrinkling.
Humane; the intermittent shock is painful, but does not hurt the birds; it simply teaches them to stay away, long-term.
|
|
|
|
|
|
|
|
|
Daddi Long Legs
|
Easy to install, Delrin base is screwed to surface, glue-on bases available.
|
|
|
|
|
|
|
|
|
StealthNet
|
StealthNet denies pest birds access to literally any architectural configuration, including courtyards, roof tops, overhangs, parking garages, etc.
Almost Invisible StealthNet is available in stock colors of black, stone (beige) and translucent, plus white netting is available by custom order. The netting is composed of very thin, ultra-strong strands of polyethylene twine.
|
|
|
|
|
|
|
|
|
|
Bird Barrier's Bird Coil is America's most innovative, versatile, easy-to-use anti-perching system. Made of high-grade stainless steel, Bird Coil is perfect for long, narrow, exposed ledges. It is also adaptable to most architectural details.
|
|
|
|
|
|
|
|
|
|
Thin stainless steel spikes protrude upwards from a plastic base, making it difficult for birds to gain a foothold. Gutter-Point's specially designed clips make it easy to install and the spike configuration protects not only the edge of the gutter, but the inside as well.
|
|
|
|
|
|
|
|
|
|
Learn where and when these devices will work for you.
|
|
|
|
|
|
|
|
|
|
Birdwire is a spring-tensioned wire system designed to create an unstable landing area that is widely used throughout the US because it is very low-profile. It carries GSA approval for historic buildings.
|
|
|
|
|
|
|
|
|
|
Bird Barrier's bird cage traps are newly designed, humane and made of long lasting materials. Please make sure the use of these traps is not in violation of any local or state laws.
|
|
|
|
|
|
|
|
|
Eagle Eye
|
The Eagle Eye is an optical bird scarer that harmlessly deters birds from unwanted areas by making use of light beams reflected from direct sunlight or artificial light.
|
|
|
|
|
|
|
|
|
|
Site cleanup is something that should be done, to some extent, on every bird job for many different reasons.
- Droppings
- Worker Safety & Ease of Installation
- Liability & Disease Potential
- Public Image
|
|
|
|
|
|
|
|

Last Update: 2009-09-17
|
|