Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Bison Deck Supports

1975 W. 13th Ave.
Denver, CO 80204
 
Toll Free:800-333-4234
Phone:303-892-0400
Fax:303-825-5988
 
supports by Bison Deck Supports
request catalogRequest
Catalog
    send email Send Message to
Bison Deck Supports
   
   
 
Web Site: www.BisonDeckSupports.com
e-mail: send email
      SpecWizard for supports

Automated Spec Writing

      Specs for supports       CAD for supports      
Overview:
The Bison family of pedestals have a broad footprint that provides stability, they are impervious to freeze-thaw cycles and offer a range of heights suited to almost any application. Precise spacer tabs allow for deck drainage, simple accessories adjust for slope, and the patented, screw-to-adjust height setting assures a perfectly straight, perfectly level deck.

Products Trade Name Description Content

Deck Supports (Pedestals)

The Bison ScrewJack pedestal support with screwjack mechanism and integrated spacing tabs adjust vertically to provide a level installation surface. Patent pending Bison Screwjacks are made of injection molded polypropylene, which is impervious to water, durable, and impact resistant.

SpecWizard for <B>Deck Supports (Pedestals)</B> Specs for <B>Deck Supports (Pedestals)</B> CAD Details for <B>Deck Supports (Pedestals)</B>

Deck Supports

Bison™ Level.it©
Bison Deck Supports Deck Supports
click to enlarge
Adjustable deck supports are the simple solution to your decking needs! Use on rooftops, balconies, over cracked concrete patios, even on-grade! Works with any surface material, from wood tiles, traditional stringer and plank decks, natural stone, composites or concrete.

SpecWizard for Deck Supports Specs for Deck Supports CAD Details for Deck Supports

Deck Supports

Bison™ Versadjust©
Bison Deck Supports Deck Supports
click to enlarge
Versadjust deck supports elevate pavers, decking, piping or grating materials over almost any substrate. use them over any structural surface on rooftops, balconies, terraces, even water features.

Industrial grade Versadjust pedestals will accomodate heights from 5/8" to 16" and support up to 1,250 lbs. each with FS:2. Features include built-in slope adjusting heads, safety lock mechanisms and patented vertical adjustment with a simple turn of the wrist!

SpecWizard for Deck Supports Specs for Deck Supports CAD Details for Deck Supports

Deck Supports

Bison™ PipeJacks
Bison Deck Supports Deck Supports
click to enlarge
Bison PipeJacks are available in 8 models ranging in height from 2½" - 25¼" above the roof surface.

• Fully adjustable for quick & accurate leveling.
• Integrated pipe support with plastic roller reduces friction & makes installation easy.
• Pipe straps easily attach to PipeJack
• 1,000 lbs per pedestal load capacity with FS:2
• Supports range of pipe diameters from ½" - 4"OD
• Extra large pedestal footprint for weight displaciement on roof
• Impervious to water & freeze thaw damage


SpecWizard for Deck Supports Specs for Deck Supports CAD Details for Deck Supports

Wood Tiles

Bison Wood Deck Tiles
Bison Deck Supports Wood Tiles
click to enlarge
Bison Deck Tiles are constructed of extremely durable hardwoods. Ideal for use with Bison Deck Supports, wood tiles can be laid in a parquet pattern or mixed with other paving stones for a unique look. These woods give warmth, excellent resistance to weather and architectural charm to walk decks.

Bison wood tiles can be periodically treated with oil to preserve and enhance their original color, or left untreated to develop a natural aged finish. Currently available in Ipê only.


Warranty:
For more info click here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23










Never Forget