Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Blomberg Window Systems

1453 Blair Ave.
P. O. Box 22485
Sacramento, CA 95864-0485
 
Toll Free:800-884-2566
Phone:916-428-8060
Fax:916-422-1967
 
fixed window and wall systems by Blomberg Window Systems
request catalogRequest
Catalog
    send email Send Message to
Blomberg Window Systems
   
   
 
e-mail: send email
Overview:
Blomberg Window Systems, established 1956, provides beautiful, stylish, aluminum windows and doors. Now available in standard and custom colors - utilizing thermally set polyester-powder coatings.

Architects and builders of stylish, custom homes turn to Blomberg for their window and door solutions.

Available window styles are Casement, Projected, Horizontal Slide, Single Hung, Picture, Arches, Rounds and Gables. For markedly larger window openings, we suggest our 450 series, a 4-1/2" deep nail-on frame, which will accommodate 4" deep mullions and all the above venting options.

Sliding Patio doors are available in heights up to 8 feet and width up to 20 feet with multiple panels, and optional hardware choices.

French Doors with Swing-in or Swing-out configurations including single or multiple fixed and operable vents. Custom sizes can be selected for all models. Hardware - both standard and special order.

BLOMBERG: A 50 YEAR TRADITION OF STYLE


Products Trade Name Description Content

French Doors

Blomberg 2400 Series
Blomberg Window Systems French Doors
click to enlarge
Blomberg 2400 Series
Window-Wall, 4” Deep
Back Leg Glazing. 8700
Series French Doors
Adapted into Sub Frame

Nail-Fin Windows

Blomberg Series 450
Blomberg Window Systems Nail-Fin Windows
click to enlarge
Blomberg 450 Series
Nail-Fin Windows. True
Divided Lite Windows

Fixed Frame Windows

Blomberg 2400 Series
Blomberg Window Systems Fixed Frame Windows
click to enlarge
Blomberg 2400 Series
Fixed Frame Windows
4” Deep Mullions,
Radius Bent Frames & Glass

Fixed Frame Windows

Blomberg 2400 Series
Blomberg Window Systems Fixed Frame Windows
click to enlarge
Blomberg 2400 Series
Fixed Frame Windows
4” Deep Mullions,
Radius Bent Frames & Glass

Single Hung Windows / Horizontal Sliders

Blomberg HP680
Blomberg Window Systems Single Hung Windows / Horizontal Sliders
click to enlarge
Blomberg HP680
Single Hung Windows W/Applied Muntin Bars In The Top Lites.
Blomberg HP680 Horizontal Slider

Window-Wall

Blomberg 2400 Series
Blomberg Window Systems Window-Wall
click to enlarge
Blomberg 2400 Series
Window-Wall With Clear Anodized Finish

Hopper Vents Over Fixed Window

Blomberg 1400 Series
Blomberg Window Systems Hopper Vents Over Fixed Window
click to enlarge
Blomberg 1400 Series
Hopper Vents Over Fixed Window In One Continuous Frame

Fixed Windows

Blomberg 880 Series
Blomberg Window Systems Fixed Windows
click to enlarge
Blomberg 880 Series
Fixed Window. One Piece Radius Frame.
1400 Series Awning Vent Adapted Into Sub Frame

Sliding Glass Door

Blomberg Series 90
Blomberg Window Systems Sliding Glass Door
click to enlarge
Blomberg Series 90
Sliding Glass Door With 1-1/2” Applied Muntin Bars
Brass Hardware

Window-Wall With French Doors

Blomberg 2400 Series
Blomberg Window Systems Window-Wall With French Doors
click to enlarge
Blomberg 2400 Series Window-Wall With 8700 Series French Doors Adapted Into Sub Frame

Window-Wall With Entrance Door

Blomberg 2400 Series Blomberg 2400 Series
Window-Wall 4” Vertical Mullions, 2” Horizontal Mullions,
2400 Series Commercial Entrance Door.

French Doors & Windows

Blomberg 8700 Series Blomberg 8700 Series
French Doors & Windows W/Applied Muntin Bars.
880 Series Fixed Arch Clerestory Windows.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-07-02








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget