Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Cedar Valley Shingle Systems

943 San Felipe Rd.
Hollister, CA 95023
 
Toll Free:800-521-9523
Phone:831-636-8110
Fax:831-636-8109
 
shingle and Panels by Cedar Valley Shingle Systems
request catalogRequest
Catalog
    send email Send Message to
Cedar Valley Shingle Systems
   
   
 
Web Site: www.cedar-valley.com
e-mail: send email
      SpecWizard for shingle and Panels

Automated Spec Writing

      Specs for shingle and Panels       CAD for shingle and Panels       LEED product data for shingle and Panels      
Overview:
Considered the finest panels available for residential and commercial construction, Cedar Valley Shingle Panels are handcrafted with the highest grades of Western Red Cedar and are cost competitive. Each panel is constructed with a solid one-piece plywood backer followed by an Elk VersaShield® moisture barrier that’s waterproof and breathable. And the construction of our panels is so dependable, they’re certified to withstand winds up to 196 mph.

There are many other benefits to builders, architects and homeowners, including:

Savings: Our panels go up an average of six times faster than individual shingles, dramatically reducing installation costs.
Easy installation: Overlapping end joints don’t require caulking and blind nail patterns are available.
Reduced waste: Splitting of individual shingles is virtually eliminated. And single-course panels reduce waste in gables and other tight spaces.



Products Trade Name Description Content

SIDEWALL SHINGLE PANELS

Cedar Valley Shingle Systems <B>SIDEWALL SHINGLE PANELS</B>
click to enlarge
Cedar Valley shingle siding panels are made of 100% kiln-dried clear vertical grain Western Red Cedar shingles . The 8-foot panels require only twenty-one panels per square (100 sq.ft.)and go up faster and easier than any other wood or composite horizontal siding and up to four times faster than individual shingles. Cedar Valley panels also save time on cuts around doors and windows and on gables.

SpecWizard for <B>SIDEWALL SHINGLE PANELS</B> Specs for <B>SIDEWALL SHINGLE PANELS</B> Green Product Data for <B>SIDEWALL SHINGLE PANELS</B>

SINGLE COURSE PANELS

Cedar Valley Shingle Systems <B>SINGLE COURSE PANELS</B>
click to enlarge
More efficient for today's contractor with a Blind Nail application and Hurricane Uplift resistance.

SpecWizard for <B>SINGLE COURSE PANELS</B> Specs for <B>SINGLE COURSE PANELS</B>

One Course PANELS

Cedar Valley Shingle Systems  One Course PANELS
click to enlarge
Even Buttline, Shingle Texture

SpecWizard for  One Course PANELS Specs for  One Course PANELS Green Product Data for  One Course PANELS

One Course PANELS

Cedar Valley Shingle Systems  One Course PANELS
click to enlarge
Staggered Buttline, Shingle Texture

SpecWizard for  One Course PANELS Specs for  One Course PANELS CAD Details for  One Course PANELS Green Product Data for  One Course PANELS

One Course PANELS

Cedar Valley Shingle Systems  One Course PANELS
click to enlarge
1/2" Thickbutt Panel

SpecWizard for  One Course PANELS Specs for  One Course PANELS Green Product Data for  One Course PANELS

STANDARD PREFABRICATED CORNERS

Flush mounting or add-on corners match panel texture and exposure selected; packed 8 per bundle, marked A, B, C, D on the back with 2 of each per bundle.

SpecWizard for <B>STANDARD PREFABRICATED CORNERS</B> Specs for <B>STANDARD PREFABRICATED CORNERS</B> Green Product Data for <B>STANDARD PREFABRICATED CORNERS</B>

Flush Corners

Cedar Valley Shingle Systems Flush Corners
click to enlarge
The new 4 piece corner set has 2 pieces each of 4 different sized corners for the most seamless appearance. Constructed with the "Boston Weave" design for a traditional woven corner look.

SpecWizard for Flush Corners Specs for Flush Corners Green Product Data for Flush Corners

DECORATOR PANELS

Cedar Valley Shingle Systems <B>DECORATOR PANELS</B>
click to enlarge
The standard Decorator 8-foot panel has one course of any of nine patterns, each panel with the same net coverage and application as regular Cedar Valley shingle panels.

SpecWizard for <B>DECORATOR PANELS</B> Specs for <B>DECORATOR PANELS</B> CAD Details for <B>DECORATOR PANELS</B> Green Product Data for <B>DECORATOR PANELS</B>

SPECIAL PURPOSE PANELS

Cedar Valley Shingle Systems SPECIAL PURPOSE PANELS
click to enlarge
1-course versions of the Sidewall Shingle panels are available in a 48 inch bendable panel for curved wall application. These panels for inside or outside curves down to a 4-foot radius are available as a special order item.

SpecWizard for SPECIAL PURPOSE PANELS Specs for SPECIAL PURPOSE PANELS Green Product Data for SPECIAL PURPOSE PANELS

Add-on Corners



SpecWizard for Add-on Corners Specs for Add-on Corners Green Product Data for Add-on Corners

CUSTOM CORNERS

Prefabricated corners can be custom made to precise specifications to match exposure, texture and buttline and eliminate trimming and cutting. They simplify application and result in a neater job for bay windows, columns, window or entry insets and other architectural details.

SpecWizard for CUSTOM CORNERS Specs for CUSTOM CORNERS Green Product Data for CUSTOM CORNERS

135 Degree Corners

For use around Bay windows and push-outs. Available as a standard option from the factory.

SpecWizard for 135 Degree Corners Specs for 135 Degree Corners Green Product Data for 135 Degree Corners

Flare Corners

Cedar Valley Shingle Systems Flare Corners
click to enlarge
Available in 3 standard sizes for both 7-1/8" and 5.3" exposure panels. Curved blocking provided also.

SpecWizard for Flare Corners Specs for Flare Corners

Column Wraps

Designed to eliminate hours of trimming and cutting, column and post wraps are custom built to any combination of width and depth up to 12 inches X 12 inches.

SpecWizard for Column Wraps Specs for Column Wraps

Extended Return Corners



SpecWizard for Extended Return Corners Specs for Extended Return Corners Green Product Data for Extended Return Corners

Custom Column Returns

Cedar Valley Shingle Systems Custom Column Returns
click to enlarge
Designed to spec for leg lengths up to 12 inches X 12 inches.

SpecWizard for Custom Column Returns Specs for Custom Column Returns Green Product Data for Custom Column Returns


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-30








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget