Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

Imola Marketing & Services, Inc. | tiles and slabs

8975 N. W. 25th St.
Miami, FL 33172
 
Toll Free:800-35-IMOLA
Phone:305-513-0034
Fax:305-513-0452
 
request catalogRequest
Catalog
    send email Send Message to
Imola Marketing & Services, Inc.
   
   
 
Web Site: www.imolatile-usa.com
e-mail: send email


Imola Marketing & Services, Inc. manufactures tiles and slabs building products relating to:


[ 07 ] Thermal and Moisture Protection
[ 07480 ] Exterior Wall Assemblies
[ 07715 ] Fascias, Soffit Panels and Penthouse Enclosures*
[ 09 ] Finishes
[ 09300 ] TILE
[ 09305 ] Tile Setting Materials and Accessories*
[ 09306 ] Tile Adhesives, Mortars and Grouts*
[ 09310 ] Ceramic Tile
[ 09315 ] Porcelain Tile
[ 09350 ] Glass Mosaics
[ 09600 ] FLOORING
[ 09601 ] Oil Resistant Coating System for Contaminated Concrete Floors*
[ 09700 ] WALL FINISHES
[ 09720 ] Wall Covering
[ 09721 ] Wall Covering Preparation and Adhesives*

spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23

tiles and slabs Related News:
2010-03-05ADA Solutions, Inc. has a NEW Spec for Tactile Warning Surface Products
2010-03-05ADA Solutions, Inc. has a NEW Spec for Tactile Warning Surface Products
2010-03-04Strand is a new Glass Tile from Island Stone. The dramatic appeal created by this 12" retro-chic shape can be attributed to the recognizable nature of the long rectangle combined with our inimitable texture and inspired color pallet.
2010-02-25Island Stone introduces Streamline, a new Glass Tile. Streamline takes the directional appeal of long rectangular shape and shrinks them down to fit in a mosaic pattern with a 33% offset between rows. The soft color pallet and unique personality of...
2010-02-18Island Stone introduces Mini Waveline, a NEW original glass format. Waveline Mini's individual tapered shapes interact to create a design that reflects the natural pattern of ripples on the surface of water.










©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget