Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

CertainTeed Corp., Insulation Group

750 E. Swedesford Rd.
P. O. Box 860
Valley Forge, PA 19482-0860
 
Toll Free:800-233-8990
Fax:610-341-7940
 
insulation and ductwrap by CertainTeed Corp., Insulation Group
request catalogRequest
Catalog
    send email Send Message to
CertainTeed Corp., Insulation Group
   
   
 
Web Site: www.certainteed.com/products/insulation
e-mail: send email
      Specs for insulation and ductwrap       LEED product data for insulation and ductwrap      
Overview:
CertainTeed is one of America’s leading producers of fiber glass insulation used in Residential, Commercial and Mechanical/HVAC markets for both new or existing buildings. Our product line includes fiber glass batts, blankets, blowing products, fiber glass insulation for HVAC duct systems and MemBrain™ - The Smart Vapor Retarder. Our insulation products have achieved GREENGARD™ Certification for superior indoor air quality (IAQ) performance.

Featured Product: Commercial Insulation
Products Trade Name Description Content

Residential Applications

Fiber Glass Building Insulation

CertainTeed Corp., Insulation Group Fiber Glass Building Insulation<BR><BR>
click to enlarge
Fiber glass building insulation is intended for use in either residential or commercial construction as thermal and acoustical insulation in ceilings, walls and floors. The product is available unfaced or kraft-faced and is designed for use in standard wood stud and steel frame assemblies.

Specs for Fiber Glass Building Insulation<BR><BR> Green Product Data for Fiber Glass Building Insulation<BR><BR>

NEW
Foam Insulation

CertaSpray™ Closed Cell Foam High-density, spray-applied polyurethane foam for Attics, Exterior Walls, Interior Walls, Ceilings, Basement.

Specs for NEW<BR>Foam Insulation<BR><BR>

NEW
Foam Insulation

CertaSpray™ Open Cell Foam Low-density, spray-applied polyurethane foam for use in Attics, Exterior Walls, Interior Walls, Ceilings, Basement.

The SMART Vapor Retarder

MemBrain™
CertainTeed Corp., Insulation Group The SMART Vapor Retarder<BR><BR>
click to enlarge
CertainTeed MemBrain™ SMART Vapor Retarder is a vapor retarder sheeting intended for use with unfaced, vapor permeable mass insulation (fiber glass and mineral wool) in wall and ceiling cavities.

Specs for The SMART Vapor Retarder<BR><BR> Green Product Data for The SMART Vapor Retarder<BR><BR>

Fiber Glass Insulation

DryRight™
CertainTeed Corp., Insulation Group Fiber Glass Insulation<BR><BR>
click to enlarge
Moisture that becomes trapped in wall cavities can lead to mold growth and related problems – including structural damage, callbacks and liability issues. DryRight™ insulation from CertainTeed helps reduce the presence of one of the key components for mold and mildew growth – moisture – by allowing excess moisture in wall cavities to escape. DryRight, is available in both batts and rolls.

Specs for Fiber Glass Insulation<BR><BR> Green Product Data for Fiber Glass Insulation<BR><BR>

Fiber Glass Building Insulation

EZR
CertainTeed Corp., Insulation Group Fiber Glass Building Insulation<BR><BR>
click to enlarge
EZR fiber glass building insulation is intended for use in either residential or commercial construction as thermal and acoustical insulation in walls. These perforated mini-rolls are designed for use in standard width wood framed construction where a vapor retarder is needed. The rolls have a tabless kraft facing on one side and a non-woven fabric on the other.

Specs for Fiber Glass Building Insulation<BR><BR> Green Product Data for Fiber Glass Building Insulation<BR><BR>

Tabless Batts

SpeedyR™
CertainTeed Corp., Insulation Group Tabless Batts<BR><BR>
click to enlarge
This product is intended for use in either residential or commercial construction as thermal and acoustical insulation in walls. These batts are designed for use in standard width wood framed construction where a vapor retarder is needed. The batts have kraft-paper facing without flanges and can be friction-fit between wall studs for non-exposed applications.

Specs for Tabless Batts<BR><BR> Green Product Data for Tabless Batts<BR><BR>

Blown-in Fiber Glass Insulation

TrueComfort™ The TrueComfort system comprises fiber glass blown-in insulation and the blowing machine used to install it. The machine is portable and simple to operate, and the insulation is super-expanding, requiring fewer bags than other competitive products to achieve the same R-value. Remodelers and Do-It-Yourselfers (DIYs) can rent the machine and retrofit attics saving homeowners up to 20% on energy costs.

High-Performance Batts

CertainTeed Corp., Insulation Group High-Performance Batts<BR><BR>
click to enlarge
High-Performance Fiber Glass Building Insulation Batts are intended for use in walls and cathedral ceilings where maximum thermal performance is desired and limited space is available.

Specs for High-Performance Batts<BR><BR> Green Product Data for High-Performance Batts<BR><BR>

Sound Attenuation Batts

Acoustical Ceiling Batts

NoiseReducer™ Batt

NoiseReducer™
CertainTeed Corp., Insulation Group Sound Attenuation Batts<BR><BR>Acoustical Ceiling Batts<BR><BR>NoiseReducer™ Batt<BR><BR>
click to enlarge
These products are designed for use in commercial and residential wall and ceiling assemblies to effectively reduce transmission of airborne sound and provide thermal insulation. They provide excellent acoustical performance to help reduce sound transmission between adjoining rooms. These lightweight, flexible products are easy to handle and fabricate on the job site and conform to irregular surfaces. The permanent, inorganic glass fibers will not rot or deteriorate.

Specs for Sound Attenuation Batts<BR><BR>Acoustical Ceiling Batts<BR><BR>NoiseReducer™ Batt<BR><BR> Green Product Data for Sound Attenuation Batts<BR><BR>Acoustical Ceiling Batts<BR><BR>NoiseReducer™ Batt<BR><BR>

Basement Wall and Masonry Wall Fiber Glass Building Insulation

CertainTeed Corp., Insulation Group Basement Wall and Masonry Wall Fiber Glass Building Insulation<BR><BR>
click to enlarge
Basement Wall Insulation is designed for use in semi-finished or unfinished residential and commercial basement areas. The product is available either with a white reinforced polypropylene facing or a reinforced foil facing, both of which can be left exposed and are preforated.

Masonry Wall Insulation is designed as unfaced fiber glass insulation for use behind paneling or in masonry-type construction where cavity depth is limited. No stapling is required because the batts fit tightly between furring strips.

Specs for Basement Wall and Masonry Wall Fiber Glass Building Insulation<BR><BR> Green Product Data for Basement Wall and Masonry Wall Fiber Glass Building Insulation<BR><BR>

Loose Fill Fiber Glass Insulation for Closed Cavity Applications

OPTIMA®
CertainTeed Corp., Insulation Group Loose Fill Fiber Glass Insulation for Closed Cavity Applications<BR><BR>
click to enlarge
The OPTIMA® system of fiber glass blow-in insulation is designed for installation in sidewalls, cathedral ceilings, floored attics and other closed cavity applications. It is pneumatically installed behind non-woven OPTIMA fabric (or equivalent).

Specs for Loose Fill Fiber Glass Insulation for Closed Cavity Applications<BR><BR> Green Product Data for Loose Fill Fiber Glass Insulation for Closed Cavity Applications<BR><BR>

Premium Blowing Wool

InsulSafe® SP
CertainTeed Corp., Insulation Group Premium Blowing Wool<BR><BR>
click to enlarge
InsulSafe® SP Fiber Glass Blowing Insulation is used in residential and commercial construction as a thermal and acoustical insulation. It is designed for pneumatic installation in open attic areas and for retrofitting enclosed sidewall and floor/ceiling construction assemblies.

Specs for Premium Blowing Wool<BR><BR> Green Product Data for Premium Blowing Wool<BR><BR>

Loose Fill Fiber Glass Insulation for Sidewall Reinsulation

OPTIMA® Retrofit OPTIMA® Fiber Glass Loose-Fill Insulation can be pneumatically installed into existing sidewalls and floored attics.

Specs for Loose Fill Fiber Glass Insulation for Sidewall Reinsulation<BR><BR> Green Product Data for Loose Fill Fiber Glass Insulation for Sidewall Reinsulation<BR><BR>

Residential Specialty Products

ToughGard® Duct Board ToughGard® Duct Board with Enhanced Surface is a rigid board designed for fabrication into supply and return air duct work for residential and commercial heating, ventilating air conditioning systems which operate at velocities up to 5,000 fpm (25.4 m/s) and temperatures up to 250°F (121°C) and maximum internal pressures of ± 2" (51mm) water gauge.

Specs for Residential Specialty Products<BR><BR> Green Product Data for Residential Specialty Products<BR><BR>

Commercial Applications

AcoustaBlanket™ Black

CERTAPRO™ AcoustaBlanket™ CertaPro AcoustaBlanket Insulation is a black fiber glass blanket with an abuse resistant black surface used in commercial construction for acoustical control in theatres, studios, and the entertainment industry. It has a black Class A surface for exposed applications.

Specs for AcoustaBlanket™ Black<BR><BR> Green Product Data for AcoustaBlanket™ Black<BR><BR>

AcoustaBoard™ Black

CERTAPRO™ AcoustaBoard™ CertainTeed CertaPro AcoustaBoard Black is used for sound control in theaters, studios and entertainment facilities. The rigid board has a Class A surface which can be used in exposed applications.

Specs for AcoustaBoard™ Black<BR><BR> Green Product Data for AcoustaBoard™ Black<BR><BR>

AcoustaTherm™ Batts

CERTAPRO™ AcoustaTherm™ CertaPro AcoustaTherm Batts are designed to enhance acoustical and thermal performance in exterior and interior walls, and improve sound transmission loss over suspended ceilings.

Specs for AcoustaTherm™ Batts<BR><BR> Green Product Data for AcoustaTherm™ Batts<BR><BR>

Mineral-Wool Insulation

Thermafiber® Thermafiber® Safing™ Insulation is a mineral-wool-type insulation that resists temperatures up to 2,000 oF (1,093 oC) thus offering superior fire protection in a wide variety of fire-rated applications.

Thermafiber® Sound Attenuation Fire Blankets (SAFB) are the best way to stop sound in wall and floor-ceiling assemblies. Because this product is manufactured from slag, a by-product of iron ore reduction, and naturally occurring rock, the mineral fiber in these blankets are highly resistant to fire. Many of the systems this product is used in have high fire ratings as well as sound ratings.

Specs for Mineral-Wool Insulation

Commercial Board

CERTAPRO™ CertaPro Commercial Board is used where board stiffness properties are required and also functions as an exterior insulation when covered with a weather barrier. Commercial Board is used in exterior curtain walls, interior walls, floor/ceiling assemblies and as an exterior insulation on HVAC ducts and plenums or in constructions where framing is not present. It is also used as thermal insulation on tanks and vessels.

Specs for Commercial Board<BR><BR> Green Product Data for Commercial Board<BR><BR>

Duct Board

ToughGard® ToughGard™ Duct Board with Enhanced Surface is a rigid board designed for fabrication into supply and return air duct work for residential and commercial heating, ventilating air conditioning systems which operate at velocities up to 5,000 fpm (25.4 m/s) and temperatures up to 250°F (121°C) and maximum internal pressures of ± 2" (51mm) water gauge.

Specs for Duct Board<BR><BR> Green Product Data for Duct Board<BR><BR>

Ultra Duct™ Black Duct Board

Ultra Duct™ Black Designed for fabrication into supply and return air duct work for both residential and commercial heating, ventilating and air conditioning systems. CertainTeed duct board products can be fabricated into square, rectangular or multiside sections. Standard, factory-molded male and female shiplap edges ensure tight and strong fabricated transverse joints.

Specs for Ultra Duct™ Black Duct Board<BR><BR> Green Product Data for Ultra Duct™ Black Duct Board<BR><BR>

Textile Duct Liner

ToughGard® 2 ToughGard®2 Textile Duct Liner is used primarily as an acoustical liner in HVAC sheet metal ducts to absorb unwanted crosstalk, equipment and air rush noise.

Specs for Textile Duct Liner<BR><BR> Green Product Data for Textile Duct Liner<BR><BR>

Duct Liner with Enhanced Surface

ToughGard® R ToughGard™ R Duct Liner with Enhanced Surface is used primarily as an acoustical liner in HVAC sheet metal ducts to absorb unwanted crosstalk, equipment and air rush noise. This product can be used in most types of heating and cooling duct systems, operating at velocities up to 6,000 fpm (30.5 m/s) and temperatures to 250°F (121°C).

Specs for Duct Liner with Enhanced Surface<BR><BR> Green Product Data for Duct Liner with Enhanced Surface<BR><BR>

Rigid Liner Board with Enhanced Surface

ToughGard® ToughGard™ Rigid Liner Board with Enhanced Surface is a high-quality acoustical and thermal board type insulation used primarily for lining the interior of HVAC sheet metal ducts and plenums to absorb unwanted crosstalk, equipment and air rush noise. This product performs in most types of heating and cooling systems operating at velocities up to 6,000 fpm (30.5 m/s) and temperatures to 250­F (121­C).

Specs for Rigid Liner Board with Enhanced Surface<BR><BR> Green Product Data for Rigid Liner Board with Enhanced Surface<BR><BR>

Duct Wrap Insulation

SoftTouch™ SoftTouch™ Duct Wrap Insulation is used to insulate rectangular and round heating, ventilating and air conditioning ductwork.

Specs for Duct Wrap Insulation<BR><BR> Green Product Data for Duct Wrap Insulation<BR><BR>

Duct Insulation

FyreWrap® EZ 1.5 FyreWrap® EZ 1.5 Duct Insulation is a 11/2" thick non-ceramic, glass fiber, high-temperature insulation blanket. It is designed to be an easily installed double layer system for grease duct applications requiring a one-hour or two-hour rating.

Specs for Duct Insulation<BR><BR>

Duct Insulation - ICC (ICBO) System

FyreWrap® MAX 2.0 FyreWrap® MAX 2.0 Duct Insulation -- ICC (ICBO System) is a 0.5" thick non-ceramic, glass fiber, high-temperature insulation blanket. It is designed to provide a single layer, flexible enclosure around combustible items located within fire rated return air plenums.

Specs for Duct Insulation - ICC (ICBO) System<BR><BR>

Duct Insulation - Single-Layer System

FyreWrap® MAX 2.0 FyreWrap® MAX 2.0 Duct Insulation -- Single-Layer System is a 2" thick non-ceramic, glass fiber, high-temperature insulation blanket. It is designed to be an easily installed single layer system for grease duct applications requiring a one-hour or two-hour rating. FyreWrap can be used in many commercial and industrial passive fire protection applications such as kitchen exhaust grease ducts in restaurants, stadiums, hospitals, prisons and other facilities with commercial cooking operations. FyreWrap MAX 2.0 Duct Insulation provides a tested, alternate fire protective enclosure in lieu of constructing a traditional shaft wall enclosure.

Specs for Duct Insulation - Single-Layer System<BR><BR>

AcoustaTherm™ Batts

CERTAPRO™ CertaPro AcoustaTherm Batts are designed to enhance acoustical and thermal performance in exterior and interior walls, and improve sound transmission loss over suspended ceilings.

Specs for AcoustaTherm™ Batts<BR><BR> Green Product Data for AcoustaTherm™ Batts<BR><BR>

Partition Batts

CERTAPRO™ CertaPro Partition Batt Insulation is a 11/2" thick fiber glass blanket used in commercial construction for acoustical and thermal insulation in shaft and partition walls.

Specs for Partition Batts<BR><BR> Green Product Data for Partition Batts<BR><BR>

Thermal Kraft Faced Batts

CERTAPRO™ These light density batts enhance thermal and acoustical performance in exterior and interior walls and floor/ceiling assemblies where a vapor retarder is needed. Kraft Faced batts are for non-exposed applications.

Specs for Thermal Kraft Faced Batts<BR><BR> Green Product Data for Thermal Kraft Faced Batts<BR><BR>

AcoustaBoard™ Black

CERTAPRO™ CertainTeed CertaPro AcoustaBoard Black is used for sound control in theaters, studios and entertainment facilities. The rigid board has a Class A surface which can be used in exposed applications.

Specs for AcoustaBoard™ Black<BR><BR> Green Product Data for AcoustaBoard™ Black<BR><BR>

Commercial Board

CERTAPRO™ CertaPro Commercial Board is used where board stiffness properties are required and also functions as an exterior insulation when covered with a weather barrier. Commercial Board is used in exterior curtain walls, interior walls, floor/ceiling assemblies and as an exterior insulation on HVAC ducts and plenums or in constructions where framing is not present. It is also used as thermal insulation on tanks and vessels.

Specs for Commercial Board<BR><BR> Green Product Data for Commercial Board<BR><BR>

Thermal Extended Flange Batts

CERTAPRO™ Designed for use in exposed wood framing, below panel deck roof systems and other special constructions where a 25 Flame Spread rating (Class A, Class 1) for exposed applications is required. The extended flange permits use in applications where a wider flange is required.

Specs for Thermal Extended Flange Batts<BR><BR> Green Product Data for Thermal Extended Flange Batts<BR><BR>

Thermal FSK-25 Faced Batts

CERTAPRO™ These light density batts enhance thermal performance in exterior and interior walls and floor/ceiling assemblies. FSK faced batts are UL listed for Fire Hazard Classification (FHC) 25/50, and are intended for exposed applications in commercial construction where a vapor retarder is needed.

Specs for Thermal FSK-25 Faced Batts<BR><BR> Green Product Data for Thermal FSK-25 Faced Batts<BR><BR>

Thermal Foil Faced Batts

CERTAPRO™ These light density batts enhance thermal performance in exterior and interior walls and floor/ceiling assemblies where a vapor retarder is needed. Foil faced batts are for non-exposed applications.

Specs for Thermal Foil Faced Batts<BR><BR> Green Product Data for Thermal Foil Faced Batts<BR><BR>

Thermafiber® Mineral-Wool Insulation

Thermafiber® Thermafiber® Safing™ Insulation is a mineral-wool-type insulation that resists temperatures up to 2,000 oF (1,093 oC) thus offering superior fire protection in a wide variety of fire-rated applications.

Thermafiber® Sound Attenuation Fire Blankets (SAFB) are the best way to stop sound in wall and floor-ceiling assemblies. Because this product is manufactured from slag, a by-product of iron ore reduction, and naturally occurring rock, the mineral fiber in these blankets are highly resistant to fire. Many of the systems this product is used in have high fire ratings as well as sound ratings.

Specs for Thermafiber® Mineral-Wool Insulation<BR><BR>

Commercial Applications - Metal Building & OEM

CERTAPRO™

Specs for Commercial Applications - Metal Building & OEM<BR><BR> Green Product Data for Commercial Applications - Metal Building & OEM<BR><BR>

Crimped Pipe and Tank Wrap

CrimpWrap™ To insulate vessels and large diameter pipes with service temperatures from 35°F to 850°F (1.7°C to 454°C). Used in commercial and industrial construction projects. Helps control heat loss or gain, and provides hot surface personnel protection during system operation. Specs for Crimped Pipe and Tank Wrap<BR><BR> Green Product Data for Crimped Pipe and Tank Wrap<BR><BR>

Duct Wrap Insulation

SoftTouch™ SoftTouch™ Duct Wrap Insulation is used to insulate rectangular and round heating, ventilating and air conditioning ductwork.

Specs for Duct Wrap Insulation<BR><BR> Green Product Data for Duct Wrap Insulation<BR><BR>

Commercial Applications - Specialty

MemBrain™ MemBrain™: The SMART Vapor Retarder
Thermafiber® Products

Thermafiber® Products
Specs for Commercial Applications - Specialty<BR><BR> Green Product Data for Commercial Applications - Specialty<BR><BR>

Commercial Applications - Vapor Retarders

MemBrain™ MemBrain™: The SMART Vapor Retarder


Specs for Commercial Applications - Vapor Retarders<BR><BR> Green Product Data for Commercial Applications - Vapor Retarders<BR><BR>

Mechanical/HVAC Applications

• Acoustical
• Air Handling
• Board
• Metal Building & OEM
• Pipe & Equipment
• Specialty

Specs for <B>Mechanical/HVAC Applications</B><BR><BR> Green Product Data for <B>Mechanical/HVAC Applications</B><BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2010-03-02








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget