Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

CertainTeed Corp., Foundation and Pipe Products

750 E. Swedesford Rd.
P. O. Box 860
Valley Forge, PA 19482
 
Toll Free:800-233-8990
Fax:610-341-7940
 
forming and footings by CertainTeed Corp., Foundation and Pipe Products
request catalogRequest
Catalog
    send email Send Message to
CertainTeed Corp., Foundation and Pipe Products
   
Continuing Education Logo
   
 
Web Site: www.certainteed.com/CertainTeed/Undefined/Foundations
www.certainteed.com/CertainTeed/Undefined/Pipe
e-mail: send email
      Specs       CAD       LEED product data for forming and footings      
Products Trade Name Description Content

FOUNDATION PRODUCTS

CertainTeed Corp., Foundation and Pipe Products <B>FOUNDATION PRODUCTS</B>
click to enlarge
CertainTeed Foundations Systems provide superior solutions for forming, drainage, waterproofing, insulation, and radon gas evacuation.

Foundation Drainage

Form-A-Drain
CertainTeed Corp., Foundation and Pipe Products Foundation Drainage
click to enlarge
Form-A-Drain is an evolution in residential construction methods for forming foundation footings, draining foundations, and evacuating radon, all in one permanently installed system.

NEW 10" Form-a-Drain, which is ideally suited for light construction.

Specs CAD Details Green Product Data

Thermal Insulation System

ThermaEZE
CertainTeed Corp., Foundation and Pipe Products Thermal Insulation System<BR><BR>
click to enlarge
A highly effective insulation product for poured concrete walls that eliminates the need for framing and conventional insulation.

NEW
Waterproofing Membrane

Platon
CertainTeed Corp., Foundation and Pipe Products <B>NEW</B><BR>Waterproofing Membrane<BR><BR>
click to enlarge
CertainTeed Platon is a tough, durable, high-density polyethylene (HDPE) waterproofing membrane that provides superior moisture protection for all types of foundations in residential basement applications.

This dimpled 24-mil. wrap separates water from the foundation wall and permanently bridges foundation cracks, preventing moisture from entering the basement of a home.

CertainTeed Platon can be installed under all weather conditions, and does not require a special crew or equipment. Installation is fast and easy, thanks to Platon Speedclip fasteners that need only one nail to secure to the wall.

CertainTeed Platon works in conjunction with Form-A-Drain to keep basements dry and healthy.

PIPING

CertainTeed Corp., Foundation and Pipe Products <B>PIPING</B>
click to enlarge


Trenchless

Certa-Lok™, C900/RJ, Certa-Lok™, C905/RJ, Certa-Com™, Yelomine IB™

CertainTeed Corp., Foundation and Pipe Products Trenchless
click to enlarge
Horizontal Directional Drilling

Green Product Data

Water Well

Certa-Lok™, Well Casing, Slotted Well Casing, PVC Well Casing & Drop Pipe, Certa-Lok™, Drop Pipe, KWIK-SET®

CertainTeed Corp., Foundation and Pipe Products Water Well
click to enlarge
Certa-Lok PVC Well Casing utilizes CertainTeeds' unique coupling and spline locking design to form a full-strength joint instantly.

Green Product Data


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-01










Never Forget