Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Citadel Architectural Products, Inc.

3131-A North Franklin Road
Indianapolis, IN 46226
 
Toll Free:800-446-8828
Phone:317-894-9400
Fax:800-247-2635
Fax:317-894-6333
 
cladding and panels by Citadel Architectural Products, Inc.
request catalogRequest
Catalog
    send email Send Message to
Citadel Architectural Products, Inc.
   
   
 
Web Site: www.citadelap.com
e-mail: send email
Overview:
Prior to 1992, Citadel Architectural Products, Inc. was the Architectural Panels Division of the Weyerhaeuser Company. It was at that time we became a privately held corporation and moved our operations from Tacoma, Washington to a more centrally located facility in Indianapolis, Indiana.

Then in 1999, a management buyout was initiated as we completed our transition to a completely employee owned company. To date, we have accumulated over 35 years of industry experience in lamination technology. It is this type of experience, along with a commitment to quality, which helped lay the groundwork for obtaining ISO 9001:2000 Certification in 2002.

We also offer the service that comes with a nationwide representative and distributor network. It is this network that has helped us develop a strong presence in the domestic marketplace as well as providing the groundwork for sending our panels worldwide including: North & South America, Asia, Antarctica, and Europe.

Products Trade Name Description Content

Exterior Cladding

Exterior Cladding

With a variety of different panel options available, we have a solution for all your exterior cladding needs from lightweight plastic composites to impact resistant materials such as plywood and thermoset phenolic resin.

Prefinished Architectural Panels

Prefinished Architectural Panels

Panel 15®
Citadel Architectural Products, Inc. Prefinished Architectural Panels<BR><BR>
click to enlarge
A composite panel made by laminating a textured aluminum skin to a substrate of douglas fir exterior grade plywood

Prefinished Architectural Panels

SinoCore®
Citadel Architectural Products, Inc. Prefinished Architectural Panels<BR><BR>
click to enlarge
A composite panel made by laminating either textured or smooth prefinished aluminum skins to a core of high density polypropylene. A second aluminum skin is added as a backer and provides panel balance.

Prefinished Architectural Panels

ProCore™
Citadel Architectural Products, Inc. Prefinished Architectural Panels<BR><BR>
click to enlarge
Similar to SinoCore®, ProCore™ panels are lightweight, water resistant, and may be field curved (for large radius requirements). However, ProCore™ moldings are flat and the panel is slightly thicker for increased performance.

Prefinished Architectural Panels

Panel 20®
Citadel Architectural Products, Inc. Prefinished Architectural Panels<BR><BR>
click to enlarge
A composite panel for exterior use made by laminating an aluminum skin to a substrate of thermoset phenolic resin. It is impact resistant, water resistant, and provides ultimate smoothness in a wide variety of finishes.

Engineered Architectural Wall System

Engineered Architectural Wall System

Envelope 2000®
Citadel Architectural Products, Inc. Engineered Architectural Wall System<BR><BR>
click to enlarge
This system is designed for use as exterior cladding on walls, canopies, fascias, and accent bands. However, Envelope 2000® is also ideal for other applications where a high end look is desired.

Glazing Infill Panels

Glazing Infill Panels

As an alternative or complement to glass, our line of glazing infill panels offers a variety of colors and finishes (including anodized material to match storefronts). No moldings are used in the installation of the glazing panels.

Glazing Panels

Opaque Glazing Panels

GlazeGuard® 250
Citadel Architectural Products, Inc. Opaque Glazing Panels<BR><BR>
click to enlarge
These panels are designed for use as a replacement or complement to glass in windows, storefront, modesty screens, railing inserts, etc.

Water Resistant Glazing Panels

GlazeGuard® 250 WR
Citadel Architectural Products, Inc. Water Resistant Glazing Panels<BR><BR>
click to enlarge
Similar in thickness to GlazeGuard® 250 (both are 1/4"), these panels offer more water resistance than the tempered hardboard composition.

Opaque Glazing Panels

GlazeGuard® 1000
Citadel Architectural Products, Inc. Opaque Glazing Panels<BR><BR>
click to enlarge
A composite panel for use as a glazing infill made by laminating two prefinished aluminum skins to substrates of tempered hardboard. These stabilizers surround a expanded polystyrene (EPS) or isocyanurate (ISO) foam core.

Water Resistant Glazing Panels

GlazeGuard® 1000 WR
Citadel Architectural Products, Inc. Water Resistant Glazing Panels<BR><BR>
click to enlarge
Similar in thickness to GlazeGuard® 1000 (both are 1"), these panels offer more water resistance than the tempered hardboard composition.

Fire Resistant Glazing Panels

GlazeGuard® 1000 FR
Citadel Architectural Products, Inc. Fire Resistant Glazing Panels<BR><BR>
click to enlarge
A composite panel for use as a glazing infill made by laminating two prefinished aluminum skins to a substrate of tempered hardboard. On the other side of the panel a gypsum board stabilizer is used for increased fire resistance.

Cleanroom Systems

Cleanroom Systems

Designed to meet the requirements of the 'cleanroom type' environment, these panel systems provide a non-progressive installation, an economical option when compared to other systems, and a variety of substrate options to match your specific needs.

Interior Wall & Ceiling Panels

Interior Wall & Ceiling Panels

CleanCote® Premier™ This system is designed for use as interior cladding on walls in cleanroom type applications. However, Premier™ is ideal for other applications where an easily maintained surface is the primary concern.

Interior Wall & Ceiling Panels

CleanCote® Xylem® This system is designed for use as interior cladding on walls in cleanroom type applications. However, Xylem® is ideal for other applications where a durable and easily maintained surface are primary concern.

Interior Wall & Ceiling Panels

CleanCote® Sentinel™ Similar to CleanCote® Premier™, Sentinel™ is impact resistant, water resistant, and provides ultimate smoothness. However, Sentinel™ is installed using moldings with a nearly flat profile to reduce dust collection.

Interior Wall & Ceiling Panels

CleanCote® Guardian™ A composite panel for interior use made by laminating an aluminum skin to a substrate of type-x exterior grade gypsum board. This system is designed for use as interior cladding on walls in cleanroom type applications.

Interior Wall & Ceiling Panels

CleanCote® BioWall® Similar to CleanCote® Premier™, BioWall™ is impact resistant, water resistant, and provides ultimate smoothness. However, BioWall® offers a smooth or suede melamine skin as opposed to the aluminum skin standard on Premier™ panels.

Sanitary Wall and Ceiling Panels

Sanitary Wall Panels

For general washdown conditions (i.e. restrooms, kitchens, locker rooms) these panels provide a number of substrate options from lightweight plastic to durable plywood or osb. These economical systems are trimmed using pvc moldings.

Sanitary Wall & Ceiling Panels

EnviroGuard™ PLY A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of douglas fir plywood.

Sanitary Wall & Ceiling Panels

EnviroGuard™ OSB These panels are designed to provide an easily maintained surface for interior wall applications including: kitchens, restrooms, locker rooms, food processing plants, animal shelters.

Sanitary Wall & Ceiling Panels

EnviroGuard™ GYP A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of type-x gypsum board.

Sanitary Wall & Ceiling Panels

EnviroGuard™ HDP A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of high density polypropylene.

Sanitary Wall & Ceiling Panels

EnviroGuard™ LUA EnviroGuard™ LUA is a composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of luaun.

Colors & Finishes

Colors & Finishes

Our exterior panel systems are available in a wide range of STANDARD and PREMIUM (not shown) colors in both smooth and textured aluminum finishes. We also can provide virtually any CUSTOM color to match your design requirement.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-24








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget