Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Kingspan Insulated Panels Ltd.

725 Summerhill Dr.
Deland, FL 32724
 
Toll Free:877-638-3266
Phone:386-626-6789
 
panels and cases by Kingspan Insulated Panels Ltd.
Kingspan Insulated Panels Ltd.

12557 Coleraine Dr.
Caledon, ON L7E 3B5 Canada

Toll Free: 1-866-442-3594
Phone: 905-951-5600

Kingspan Insulated Panels Ltd.
5202 272nd St.
Langley, BC, V4W1S3 Canada

Phone:  604-607-1101
Fax:     604-607-1142

Kingspan Benchmark
720 Marion Rd.
Columbus, OH 43207 USA

Toll Free: 1-877-638-3266
Phone: 614-444-0110

request catalogRequest
Catalog
    send email Send Message to
Kingspan Insulated Panels Ltd.
   
Continuing Education Logo
Jaclyn Hergott
   
 
Web Site: www.kingspanpanels.com
www.kingspanpanels.ca
e-mail: send email
      Specs for panels and cases       CAD for panels and cases       LEED product data for panels and cases      
Overview:
Kingspan Insulated Panels, part of the Kingspan Group Plc,
has established a leading global position in design and manufacture of
high quality FIRESafe Insulated Roof, Wall and Façade Systems
for the construction industry.


Creative design freedom, architectural expression, building form and function are supported by innovative envelope solutions and systems that are cost-effective, provide safer, faster, high quality construction and achieve superior lifetime performance and durability. Kingspan’s insulated roof and wall systems meet these objectives for both functional buildings and projects where creative form, shape and image are key design factors. Kingspan’s insulated roof and wall systems are fully compliant to applicable Building Regulations and Standards.

Kingspan's range of insulated panels have been successfully used across the globe on retail, distribution, commercial, industrial, leisure, hospital and education projects. The performance advantages of Kingspan Insulated Panel Systems are well recognized by property investors, building owners, designers and contractors

Featured Product: Insulated Panels

Products Trade Name Description Content

American Products

Architectural Systems: Insulated Panels

Kingspan Insulated Panels Ltd. Architectural Systems: Insulated Panels<BR><BR>
click to enlarge
Kingspan Insulated Panels metal composite Architectural Panel cladding features factory-finished metal facings integrally bonded to various panel cores. These panels are available in a wide range of paint systems, colors and textures, including the non-metallic Granitstone® finish. These lightweight Architectural Panel Systems are ideal for steel-framed construction on low to medium-rise applications.

Commercial & Industrial: Insulated Wall and Roof Panels

Kingspan Insulated Panels Ltd. Commercial & Industrial: Insulated Wall and Roof Panels<BR><BR>
click to enlarge
Kingspan Commercial/Industrial Insulated Wall and Roof panels are an ideal cladding solution for metal building and steel framed construction. Our hidden fastener profiles provide unique solutions to satisfy needs of architecturally sensitive design review boards. Panels are lightweight and capable of long spans between structural supports, yet provides superior thermal efficiency with R-values as high as 49. The composite nature of the material provides excellent strengh-to-weight ratio with outstanding long-term durability.

Cold Storage:
Metal Wall and Roof Panels

Kingspan Insulated Panels Ltd. Cold Storage:<BR>Metal Wall and Roof Panels<BR><BR>
click to enlarge
Kingspan's Cold Storage Thermalspan® Metal Wall and Roof panels give you superior thermal and aesthetic options. With insulation R-Values ranging from 12 to 49 as tested by ASTM C 236 and six distinct profiles, you don't have to sacrifice visual appeal for better performance.

Single Skin Profile Series:

Morin
Kingspan Insulated Panels Ltd. Single Skin Profile Series:
click to enlarge
Morin is the industry's most versitle manufacturer of single element metal wall and roof panels. With our three production facilities located in Bristol, CT, Fontana, CA, and Deland, FL, we have a combined production capacity of over 50 million square feet.

US Gallery



American Case Studies



Canadian Products

Wall Systems:



Specs for Wall Systems:<BR><BR> CAD Details for Wall Systems:<BR><BR>

Roof System:



Specs for Roof System:<BR><BR> CAD Details for Roof System:<BR><BR>

Controlled Environment Systems:



Specs for Controlled Environment Systems:<BR><BR> CAD Details for Controlled Environment Systems:<BR><BR>

Product Chart:



Canadian Gallery



Canadian Case Studies



North American Plants / Sales

Find a Sales Rep





spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-30








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget