Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Damtite Waterproofing, Inc.

733 E. Main St.
Monongahela, PA 15063-1499
 
Toll Free:800-223-8483
Phone:724-258-7175
Fax:724-258-3188
 
waterproofers and sealers by Damtite Waterproofing, Inc.
request catalogRequest
Catalog
    send email Send Message to
Damtite Waterproofing, Inc.
   
   
 
Web Site: www.damtitewaterproofing.com
e-mail: send email
Overview:
Superior Quality Masonry Waterproofing and Repair Products

In 1953, the Damtite brand was started in Atlanta, Georgia by a chemical engineer. Over the past 50 years, we have developed a wide variety of top quality products specifically designed to waterproof, seal, protect and repair concrete, masonry, brick and stucco surfaces. All of our products were developed for use by both the Do-It-Yourself homeowner as well as the Professional Contractor.

Damtite products are available at paint stores, hardware stores, home centers and lumberyards both nationally and internationally.

Products Trade Name Description Content

Decorative Waterproofing

Concrete Cleaner

Damtite Waterproofing, Inc. Concrete Cleaner<BR><BR>
click to enlarge
This product properly prepares concrete, masonry, brick, stone, stucco, and tile walls prior to painting by cleaning and etching the surface. It removes and neutralizes salt-like, powdery deposits (efflorescence), mortar stains and oil residue from forms.

Just add water and stir. Safer than Muriatic Acid.

Waterproofing Hydraulic Cement

Damtite Waterproofing, Inc. Waterproofing Hydraulic Cement<BR><BR>
click to enlarge
A cement-based, quick set hydraulic cement for concrete and masonry. It is a dry powder mixed with water to putty consistency that sets in 3-5 minutes to stop flowing water or seepage under pressure through holes and cracks, and can even be applied under water. It expands as it sets to provide a permanent, high strength patch. Ideal to repair holes and cracks in concrete and masonry walls, wall-floor joints, swimming pools, water storage tanks, fountains, ponds, and drains.

Also for sealing around pipe/conduit or anchor hooks, bolts, metal to concrete.

Economical Powder Waterproofer -White

Damtite Waterproofing, Inc.  Economical Powder Waterproofer -White<BR><BR>
click to enlarge
A Portland cement-based waterproofing coating for sealing, protecting and decorating vertical walls constructed of concrete, masonry, brick or stucco. Just add the powder to water (plus Damtite Bonding Liquid for previously painted or non-porous surfaces). It eliminates dampness and resists mildew, flaking or chalking while beautifying and sealing all pores and voids. Unlike ready-mixed paints that can only be applied to dry surfaces, it is made to be used on damp walls.

Safe for coating drinking water holding tanks or cisterns, birdbaths and fountains. Reduces Radon Gas penetration through concrete block walls.

Economical Powder Waterproofer- Gray

Damtite Waterproofing, Inc. Economical Powder Waterproofer- Gray<BR><BR>
click to enlarge
A Portland cement-based, heavy duty powder that is specially formulated to form a hard impervious surface that waterproofs, seals and protects below-grade exterior walls constructed of concrete (poured or block), stone or masonry. Use for parge coat instead of regular cement. Also excellent for coating drinking water holding tanks or cisterns, birdbaths, fountains, crawl spaces, exterior above-grade or interior basement and garage walls. Unlike ready-mixed paints that can only be applied to dry surfaces, it is made to be used on damp walls.

It also reduces Radon Gas penetration.

Latex Base, Ready Mixed Masonry Waterproofer - White

Damtite Waterproofing, Inc. Latex Base, Ready Mixed Masonry Waterproofer - White<BR><BR>
click to enlarge
A low-odor, high performance latex masonry waterproofer for interior and exterior, above or below grade applications. This tough, alkali-resistant coating provides excellent waterproofing protection with a decorative finish for all masonry, cinder & concrete block, poured concrete, brick, stucco, basement & retaining walls and foundations. No pre-mixing or pre-wetting is needed.

Fast drying with easy soap & water cleanup. Reduces Radon Gas penetration through concrete block walls.

Acrylic Bonding Liquid

Damtite Waterproofing, Inc. Acrylic Bonding Liquid<BR><BR>
click to enlarge
An additive to Damtite Powder Waterproofers and other cement-based, powder mixes. Bonds new masonry materials to old. Will assure adhesion of the Damtite powder coatings to previously painted surfaces, floors, and non-porous surfaces. Equivalent to liquid portion in Damtite SuperPatch. Prevents separations, cracking and increases flexural strength. For use with cement or plaster based mixes on both exterior and interior projects.

Exterior Foundation Waterproofing

Powder Foundation Waterproofer - Grey

Damtite Waterproofing, Inc. Powder Foundation Waterproofer - Grey<BR><BR>
click to enlarge
A Portland cement-based, heavy duty powder that is specially formulated to form a hard impervious surface that waterproofs, seals and protects below-grade exterior walls constructed of concrete (poured or block), stone or masonry. Use for parge coat instead of regular cement. Also excellent for coating drinking water holding tanks or cisterns, birdbaths, fountains, crawl spaces, exterior above-grade or interior basement and garage walls. Unlike ready-mixed paints that can only be applied to dry surfaces, it is made to be used on damp walls.

It also reduces Radon Gas penetration.

Clear Sealer Waterproofing

ClearShield

Damtite Waterproofing, Inc. ClearShield<BR><BR>
click to enlarge
An odorless water-based siloxane formulated to penetrate the surface of concrete, brick, mortar, tile, stucco and other masonry surfaces. It forms a water repellent shield for long lasting wear. It can be used on vertical and horizontal above-grade surfaces, interior and exterior. Clear Shield protects concrete driveways and walks against adverse effects of deicing salts (chloride ions), water, ice, and weathering damage.

It will not discolor concrete.

Concrete Repair

SuperPatch

Damtite Waterproofing, Inc. SuperPatch<BR><BR>
click to enlarge
SuperPatch is a 2-component, waterproofing patch to repair or resurface concrete, masonry, stucco and brick, up to 3 inches thick in one application. Mix only the powder and bonding liquid included in pail; do not add water. Non-shrink formula with exceptional strength and adhesion for worn concrete/masonry, glass, stell, aluminum and wood. Can be feather-edged. Ideal to anchor bolts, railing into concrete, and to build up broken steps.

For vertical/horizontal, above/below grade use.

Anchor Cement

Damtite Waterproofing, Inc. Anchor Cement<BR><BR>
click to enlarge
A Portland cement-based, quick-set, waterproofing cement for setting bolts, hooks, fence posts, mail box posts, hand railings, wood, metal, plastic or other fixtures into concrete or masonry. It is a non-shrinking, high strength, weatherproof compound.

Sets in 15-20 minutes.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-16








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget