Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

DuPont Surfaces

Chestnut Run Plaza
P. O. Box 80721
Wilmington, DE 19880-0721
 
Toll Free:800-436-6072
 
countertops and surfaces by DuPont Surfaces
request catalogRequest
Catalog
    send email Send Message to
DuPont Surfaces
   
Continuing Education Logo
   
 
Web Site: www.surfaces.dupont.com
e-mail: send email
Overview:
DuPont™ Corian® and Zodiaq® surfaces are materials backed by DuPont science and a global network of trained fabricators and distributors that can help turn your visions to reality almost anywhere in the world.

Products Trade Name Description Content

Corian®

Commercial Solid Surface

Corian®
DuPont Surfaces Commercial Solid Surface
click to enlarge
Corian® commercial solid surface, has endless shape and design options. From chairs and vases, to wall cladding and countertops, the uses of Corian® are virtually limitless in commercial environments.

DuPont™ Corian® is:
  • Available in more than 140 colors that are soft to the touch
  • Contributes to sustainable design: Low-emitting materials are GREENGUARD® Certified
  • Code compliant: NSF/ANSI Standard 51 Certified for food contact and Class I(A) fire rated
  • Flexible and versatile: Can be thermoformed, carved, molded, textured and routed to conform to your imagination
  • Non-porous and stain resistant: Stains do not permeate the surface and are easily removed. When properly cleaned, does not promote the growth of mold, mildew or bacteria
  • Durable: Tough an long-lasting with superior UV performance.
  • Can be renewed: Since color runs all the way through, marks and scratches can be removed easily to restore it to its original condition
  • Easy to keep clean: Seamless with no grout, no sink lips.
  • Trusted and supported: The original solid surface invented more than 40 years ago by a company with a 200-year history of innovation. Backed with a 10-year Limited Product Warranty.


Corian® Colors

Corian® Colors

DuPont Surfaces Corian® Colors<BR><BR>
click to enlarge
Choose from over 130 colors.
We invite you to explore the full range of our Corian® color palette.

Corian® Illumination Series

Corian® Illumination Series

DuPont Surfaces Corian® Illumination Series<BR><BR>
click to enlarge
Presenting the Corian® Illumination Series -- transform light into a tangible element for you to shape and mold. Imagine what you can do with the combination of light and the unique thermoformable properties of Corian®.

Corian® Terra Collection

Corian® Terra Collection

DuPont Surfaces Corian® Terra Collection<BR><BR>
click to enlarge
25 shades of Corian® made with recycled content, the new TERRA COLLECTION is made with pre-consumer recycled content. So not only is it easier on the planet, it can also help you achieve LEED credits. Corian® and its adhesives and sealants are also GREENGUARD® certified as low-VOC emitting materials..

Corian® Private Collection

Corian® Private Collection

DuPont Surfaces Corian® Private Collection<BR><BR>
click to enlarge
Corian® Private Collection is a collection of leading-edge aesthetics inspired by the subtleties of nature and fine design, yet retains the time-tested elegance and performance of DuPont™ Corian® solid surfaces.

Corian® Sheets

Corian® Sheets

Corian® sheets inspire designers and architects to build stylish spaces with pieces cut horizontally or vertically. Corian® can be used for wall cladding, tub surrounds, windowsills, and much more - the possibilities are endless.

Sinks, Vanity Tops, Shower Surrounds, Edges

Sinks, Vanity Tops, Shower Surrounds, Edges

DuPont Surfaces Sinks, Vanity Tops, Shower Surrounds, Edges<BR><BR>
click to enlarge
Corian® can be used for more than great countertops. From sinks to backsplashes and showers, the qualities that make Corian® perfect for the kitchen also make it the right choice for bathrooms, offices and workrooms. And with any number of edge treatments and inlays, there are no limits to the possibilities.

Corian® Custom Colors

Corian® Custom Colors

Imagine the possibilities of your own Corian® custom color. It’s a lot easier than you think. Our new program has options with no minimum quantities, the ability to match almost any color you want, and we can deliver in as few as 4-6 weeks.

Zodiaq®

Advanced Composite Material

Zodiaq®
DuPont Surfaces Advanced Composite Material
click to enlarge
DuPont™ Zodiaq® is an advanced composite material made of 93% quartz. It allows you to work rationally and emotionally by linking function and aesthetics to make commercial installations stand out.

DuPont™ Zodiaq® is:
  • Available in 45 colors with unconventional beauty
  • Durable: Made from 93% natural quartz crystal, one of nature’s strongest materials, making it scratch-resistant and minimizing short- and long-term maintenance
  • Contributes to sustainable design: Low-emitting materials are GREENGUARD® certified
  • Code Compliant: NSF/ANSI Standard 51 Certified for food contact and Class I(A) fire rated
  • Non-porous and carefree: No sealant, polish or reconditioning necessary and when properly cleaned, Zodiaq® does not support the growth of mold, mildew or bacteria
  • Stain-, scratch- and heat-resistant
  • Trusted and supported: Zodiaq® is backed by a company with a 200-year history of innovation and a 10-year Limited Product Warranty


Zodiaq® Colors

Zodiaq® Colors

DuPont Surfaces Zodiaq® Colors<BR><BR>
click to enlarge
The DuPont™ Zodiaq® color palette offers distinctive aesthetics and vibrant textures that lend themselves to new interpretations and innovative designs.

Zodiaq® Terra Collection

Zodiaq® Terra Collection

DuPont Surfaces Zodiaq® Terra Collection<BR><BR>
click to enlarge
Design with the environment in mind. Discover four new Zodiaq® colors that have at least 50% pre-consumer recycled content. When you design living spaces with elegant and durable Zodiaq®, you can also earn LEED credits and preserve the environment at the same time.

Zodiaq® Slabs

Zodiaq® Slabs

DuPont™ Zodiaq® can be used for a wide range of horizontal and vertical applications across all sorts of environments. It can be cut to exact requirements with complete precision. It is worked and installed using the same techniques and machinery as natural stone.



spacer
your name:   password:   (available for clients only)



Last Update: 2010-03-17








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget