Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Bayer MaterialScience LLC

2400 Spring Stuebner Rd.
Spring, TX 77389
 
Toll Free:800-221-3626
Phone:281-350-9000
Fax:281-288-6450
 
spray insulation and roofing materials by Bayer MaterialScience LLC
request catalogRequest
Catalog
    send email Send Message to
Bayer MaterialScience LLC
   
Continuing Education Logo
   
 
Web Site: www.baysystemsspray.com
e-mail: send email
Overview:
BaySystems produces customized solutions based on proven polyurethane system brands and unrivalled experience garnered from a worldwide network. You will always find BaySystems ready to listen to your needs and give you a reliable response in your language. We also draw on the wide-ranging polyurethane expertise of our colleagues from Bayer MaterialScience, as producers of high-quality polyurethane raw materials. At BaySystems, all activities concerning quality, safety and environmental protection are integrated in a single global management system.

With over 4,000 employees at more than 20 sites, we offer every polyurethane processor – irrespective of size or specialization – optimum solutions, technical advice, quality service and polyurethane systems. Why not harness these resources to ensure your company’s future business success?

Products Trade Name Description Content

Spray Foam Insulation Systems

Bayseal Insulation

Bayseal™ CC
Bayer MaterialScience LLC  Bayseal Insulation<BR><BR>
click to enlarge
A closed-cell foam seals the building envelope to create an optimal energy efficient environment. Bayseal insulation is recommended for non-vented attics, ceilings, floors, foundations, piping, and non-vented crawl spaces. Bayseal offers an aged R-value of 6.9 per inch.

Bayseal Insulation

Bayseal™ OC
Bayer MaterialScience LLC  Bayseal Insulation<BR><BR>
click to enlarge
Open-cell polyurethane foam technology offers a complete air barrier system. Buildings insulated with Bayseal OC provide occupants a quieter and more comfortable indoor space. Bayseal OC adds significant energy efficiency value by filling open voids, cracks and crevices during installation. Bayseal OC insulation is recommended for walls, attics, ceilings and floors. Bayseal OC offers an aged R-value of 3.9 per inch.

Bayseal Insulation

Bayseal™ PP
Bayer MaterialScience LLC  Bayseal Insulation<BR><BR>
click to enlarge
A hybrid formulation of the Bayseal CC closed-cell foam insulation material. This hybrid formulation was specifically designed for cold substrate applications to extend the insulation season in cooler climates. Bayseal PP adds durability to the structure and seals the building envelope to create an energy efficient environment. Bayseal PP insulation is recommended for non-vented attics, ceilings, floors, foundations, piping, and non-vented crawl spaces. Bayseal PP offers an aged R-Value of 6.9 per inch.

Spray Foam Roofing Insulation Systems

Spray Polyurethane Foam (SPF) Insulation Roofing

Bayseal™
Bayer MaterialScience LLC  Spray Polyurethane Foam (SPF) Insulation Roofing<BR><BR>
click to enlarge
Bayseal™ Spray Polyurethane Foam (SPF) Insulation Roofing, when used with BayBlock™ elastomeric coatings, creates a complete roofing system that insulates, protects, stops leaks, adds structural support to the building, and cuts the amount of radiated heat into the building, thereby cutting energy costs.

Acrylic & Silicone Coatings

Elastomeric Coatings

Bayblock™ Bayblock (acrylics) are water-based elastomeric coatings widely used in BaySystems MAPS Program as a “cool” roof coating. They have earned the CRRC® rating due to their high reflectivity of harmful UV rays.

Bayblock coating is a single-component silicone elastomer specifically designed to protect roofs and construction surfaces from the effects of weather and moisture. Bayblock features outstanding high solids content , rapid cure time and superior physical properties.

Polyureas Specialty Coatings

Fast Set Polyureas

Baytec™ Baytec polyureas can be used on new or retrofit projects to repair a damaged surface where expensive replacements would traditionally be considered. They are 100% solid with no volatile organic compounds (VOCs) or offensive odors.

Baytec Polyureas are sprayed-on coating systems with high abrasion resistance, high chemical resistance, excellent durability and excellent flexibility.

Polyureas can be walked on within one minute after application. This permits a business to get back online as quickly as possible. There are 12 formulations available for virtually any application or need.

Primers

Primers

Bayer MaterialScience LLC  Primers<BR><BR>
click to enlarge
The following are important considerations when making final selection of Primer:
1. Cure Times
2. Single or Plural Component
3. Solvent or Water based
4. Freight Classification
Product physical properties, application instructions, and processing parameters are located on each primer technical datasheet.

Commercial Construction Applications

Commercial Construction Applications

BaySystems manufactures spray foam wall insulation, roofing spray foam insulation and a full line of specialty coatings that are used for commercial roofing, waterproofing, abrasion resistances and other commercial applications. BaySystems products are formulated to meet your design specifications including, customization of coating colors, foam densities, and advanced physical properties. BaySystems team of technical experts work closely with customers to select products based on project requirements and guidelines.

Residential Construction

Residential Construction

Bayseal Spray Foam Insulation Systems add sustainability, durability, energy efficiency and improved occupant comfort to residential construction projects. Spray foam insulation has a low lifecycle cost and minimal environmental impact. Bayseal systems are spray-applied and offer design flexibility, which make them a “perfect fit” for any residential construction project.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-18








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget