Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Fibertec Window & Door Mfg.

280 Bowes Rd.
Suite 3
Concord, ON
Canada L4K 1J9
 
Toll Free:888-232-4956
Phone:905-660-7102
Fax:905-660-6581
 
windows and doors by Fibertec Window & Door Mfg.
request catalogRequest
Catalog
    send email Send Message to
Fibertec Window & Door Mfg.
   
   
 
Web Site: www.fibertec.com
e-mail: send email
Overview:
Fibertec Window & Door Mfg. located in Concord, Ontario is one of the first manufacturers of fiberglass framed windows and doors.

Throughout the 90's, Fibertec has exclusively focused on developing the world's most advanced fiberglass window and door system, and has recently enhanced it with a unique stainable wood interior. This feature combines the natural beauty of wood with the outstanding properties of fiberglass, making it the ultimate system currently available in the fenestration industry.

Fibertec management and staff take great pride in every project that we become involved in. Our production is restricted to ensure that everyone on our team is able to devote the attention to the quality expected by our clients.

Products Trade Name Description Content

Fiberglass Windows

300 Casement Window

Standard Series

Wood Clad Fiber® Series

Fibertec Window & Door Mfg. 300 Casement Window<BR><BR>
click to enlarge
Standard Series
Fibertec fiberglass casement windows are a compression sealing window that opens 90 degrees to provide maximum ventilation, easy cleaning, and a superior air / water tightness.

Wood Clad Fiber® Series
Our WoodClad window series offers the best of both worlds - the carefree and durability aspect of a fiberglass window frame, plus the beauty of a real stainable oak or maple wood interior.

300 Awning Windows

Standard Series

Wood Clad Fiber® Series

Fibertec Window & Door Mfg. 300 Awning Windows<BR><BR>
click to enlarge
Standard Series
Fibertec fiberglass awning windows are a compression sealing window that opens outwards to provide maximum ventilation even in rainy weather.

Wood Clad Fiber® Series
Our WoodClad window series offers the best of both worlds – the carefree and durability aspect of a fiberglass window frame, plus the beauty of a real stainable oak or maple wood interior.

300 Fixed Windows

Standard Series (CS)

Wood Clad Fiber® Series (CS)

Fibertec Window & Door Mfg. 300 Fixed Windows<BR><BR>
click to enlarge
Standard Series (CS)
Fibertec Fiberglass Fixed windows are stationary units (they do not open). They`re great for letting in light and exposing views. Fixed windows look good by themselves or even in combination with other window styles such as the Casement windows or Awning windows.

Wood Clad Fiber® Series (CS)
Our WoodClad window series offers the best of both worlds – the carefree and durability aspect of a fiberglass window frame, plus the beauty of a real stainable oak or maple wood interior.

500 Premium Fixed Windows

Standard Series (DH)

Wood Clad Fiber® Series (DHT)

Fibertec Window & Door Mfg. 500 Premium Fixed Windows<BR><BR>
click to enlarge
Standard Series (DH)
Fiberglass Fixed windows are stationary units (they do not open). They`re great for letting in light and exposing views, but provide no ventilation. Fiberglass Fixed windows look good by themselves or even in combination with other window styles such as the 500 double hung tilt window.

Wood Clad Fiber® Series (DHT)
Our fiberglass stainable laminate winodw series offers the best of both worlds – the carefree and durability aspect of a fiberglass window frame, plus the beauty of a stainable oak laminate interior.

500 Premium Double-Hung Tilt Windows

Standard Series

Wood Clad Fiber® Series

Fibertec Window & Door Mfg. 500 Premium Double-Hung Tilt Windows<BR><BR>
click to enlarge
Standard Series
Fibertec’s premium double hung tilt window series feature’s metal pull handle’s on each sash, low profile tilt latches, as well as an integral interlock where the two sash meet at the closing point. This double hung tilt window is also suited for high end retrofit and new construction applications.

Wood Clad Fiber® Series
Our WoodClad window series offers the best of both worlds – the carefree and durability aspect of a fiberglass window frame, plus the beauty of a real stainable oak wood interior.

Bay and Bow Windows

Standard® Series

Fiber Clad Wood® Series

Fibertec Window & Door Mfg. Bay and Bow Windows<BR><BR>
click to enlarge
Standard® Series
When it comes to Bays and Bow windows, sleekness and style are key factors. Whether you prefer the expanded view of a Bay window, or the supple curve of a Bow window, both of these styles can dramatically open up a room.

Fiber Clad Wood® Series
Our WoodClad window series offers the best of both worlds – the carefree and durability aspect of a fiberglass window frame, plus the beauty of a real stainable oak or maple wood interior.

4500 Series Aluminum Window

4500 Series

Fibertec Window & Door Mfg. 4500 Series Aluminum Window<BR><BR>
click to enlarge
Fibertec’s 4 3/4" Aluminum window series is ideal for residential high rise, commercial retrofit and new construction applications. This aluminum window feature’s two sash`s that operate horizontal which allows air circulation through the right and left, thus providing maximum ventilation and lift-out access for easy window cleaning and maintenance.

500 Premium Side Sliders

Standard Series

Wood Clad Fiber® Series

Fibertec Window & Door Mfg. 500 Premium Side Sliders<BR><BR>
click to enlarge
Standard Series
Fibertec’s premium Side Slider window series feature’s metal pull handle’s on each sash, low profile latches, as well as an integral interlock where the two sash meet at the closing point. This side slider window is also suited for high end retrofit and new construction applications.

Wood Clad Fiber® Series
Our WoodClad window series offers the best of both worlds – the carefree and durability aspect of a fiberglass window frame, plus the beauty of a real stainable oak wood interior.

Shaped Windows

Segmented Series

True Curve Series

Fibertec Window & Door Mfg. Shaped Windows<BR><BR>
click to enlarge
Segmented Series
Fibertec window & door mfg. offers a wide variety of Architectural fiberglass shapes with either straight or segmented curved frames. These fiberglass windows are fixed and do not open.

True Curve Series
Fibertec`s extruded True Curve shaped window series if offered in real Oak, Maple, or Pine, and can be mulled to most of our fiberglass windows to produce virtually any combination to suit your design scheme.

Fiberglass Doors

700 Patio Sliding Contemporary

Standard Series

Wood Clad Fiber® Series

Fibertec Window & Door Mfg. 700 Patio Sliding Contemporary<BR><BR>
click to enlarge
Standard Series
The fiberglass patio door`s frame and sash allows continuously smooth operation and eliminates the need for metal reinforcement which can diminish the energy efficiency of the frames.

Wood Clad Fiber® Series
Our WoodClad Fiberglass patio Door series offers the best of both worlds – the carefree and durability aspect of a fiberglass door frame, plus the beauty of a real stainable oak wood interior.

200 Entrance Doors

Insulated Fiberglass Doors

Standard Insulated Steel Doors

Insulated Fiberglass Doors
Fibertec`s high impact fiberglass entry doors offer an environmentally sound and high energy-efficient product for the future.

Standard Insulated Steel Doors
Fibertec Steel Entry door frames mean quality and durability. We always emphasize long-term performance, and our systems have achieved the highest air-tightness and energy ratings.

Fiberglass Gallery

Fiberglass Gallery





spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-04








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget