Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Finlandia Sauna Products, Inc.

14010-B S.W. 72nd Ave.
Portland, OR 97224-0088
 
Toll Free:800-354-3342
Phone:503-684-8289
Fax:503-684-1120
 
saunas by Finlandia Sauna Products, Inc.
request catalogRequest
Catalog
    send email Send Message to
Finlandia Sauna Products, Inc.
   
   
 
Web Site: www.finlandiasauna.com
e-mail: send email
      SpecWizard for saunas

Automated Spec Writing

      Specs for saunas       CAD for saunas      
Overview:
Finlandia is the oldest Sauna manufacturer in the nation under private ownership-since 1964. Finlandia manufacturers highest quality precut and prefabricated Saunas made of 1" x 4" clear Western softwoods (competitors use only 1/2" x 4" lumber) Finlandia's speciality is cutting to custom sizes. Finlandia Sauna heaters are made in Finland and include the exciting new Ever Ready which provides an "instant" Sauna. Saunas are our only business!

Finlandia Sauna is the sole distributor of Harvia heaters in the U.S.A..

Finlandia Sauna to exhibit at the upcoming International Home Builders Show on January 19-22, 2010 in Las Vegas, NV. Come and see Finlandia Sauna at Booth # N1665.

Featured Product: Saunas

Products Trade Name Description Content

Finlandia Precut Sauna Packages

Finlandia Precut Packages


ADA Handicap Compliant Product
Finlandia Sauna Products, Inc. Finlandia Precut Packages<BR><BR>
click to enlarge
Made to order for framed and insulated spaces. Precut 1" x 4" Western wood walls and ceilings plus benches, Fir & glass door, heaters and accessories.

SpecWizard for Finlandia Precut Packages<BR><BR> Specs for Finlandia Precut Packages<BR><BR> CAD Details for Finlandia Precut Packages<BR><BR>

Finlandia Custom Precut Packages


ADA Handicap Compliant Product
Finlandia Sauna Products, Inc. Finlandia Custom Precut Packages<BR><BR>
click to enlarge
Custom cut angled sauna room of Western Red Cedar. We can also cut to virtually any custom size.

SpecWizard for Finlandia Custom Precut Packages<BR><BR> Specs for Finlandia Custom Precut Packages<BR><BR> CAD Details for Finlandia Custom Precut Packages<BR><BR>

Finlandia Prefabricated Packages


ADA Handicap Compliant Product
Finlandia Sauna Products, Inc. Finlandia Prefabricated Packages<BR><BR>
click to enlarge
Can be made to any size between 3' x 4' to 8' x 12'.

SpecWizard for Finlandia Prefabricated Packages<BR><BR> Specs for Finlandia Prefabricated Packages<BR><BR> CAD Details for Finlandia Prefabricated Packages<BR><BR>

NEW
Finlandia Precut Sauna Packages

NEW
Finlandia Five-Sided Prefab Sauna

5-Sided Sauna-FPF66-5S
Finlandia Sauna Products, Inc. NEW<BR>Finlandia Five-Sided Prefab Sauna<BR><BR>
click to enlarge
Our newest product from our prefab department is the exclusive five-sided modular Sauna. Available in a 6'x6' size with 7' ceiling, this beautiful room is a showpiece for home or office. The full glass door and clear glass windows in the two side walls offer a spacious open feeling for the bather. We offer a choice of one of our four clear Western woods for the interior and a choice of Alaska Yellow Cedar or clear Western Red Cedar for the exterior.

SpecWizard for NEW<BR>Finlandia Five-Sided Prefab Sauna<BR><BR> Specs for NEW<BR>Finlandia Five-Sided Prefab Sauna<BR><BR> CAD Details for NEW<BR>Finlandia Five-Sided Prefab Sauna<BR><BR>

NEW
Finlandia Outdoor Sauna

Finlandia Sauna Products, Inc. NEW<BR>Finlandia Outdoor Sauna<BR><BR>
click to enlarge
Our outdoor Sauna is the same as our FPF Sauna except that it comes with an unassembled cedar shingle roof package. You supply the waterproof pad and we provide the insulated modular room. The roof package includes wood plates, prefab rafters, nailers, facing, metal flashing, cedar shingles, ridge cap, and nails. You put it together. It includes the same components as the standard FPF package. Also, it includes an outdoor light switch. The Finlandia Outdoor Sauna is available in sizes ranging from 4'x 4' to 8'x 8'.

SpecWizard for NEW<BR>Finlandia Outdoor Sauna<BR><BR> Specs for NEW<BR>Finlandia Outdoor Sauna<BR><BR> CAD Details for NEW<BR>Finlandia Outdoor Sauna<BR><BR>

Heaters

Residential Heaters


ADA Handicap Compliant Product
Model FLB
Finlandia Sauna Products, Inc. Residential Heaters<BR><BR>
click to enlarge
Wall mounted heater. Size: 16"w x 11"d x 24"h. Built-in controls with silent 60-min. timer. Exclusive 1-8 hr. programmable time clock allows Sauna to be preset up to 8 hrs. in advance of heating. Controls can be side mounted. FLB has long-lasting stainless steel elements and stainless interior. Glossy baked enamel casing. Welded unibody with compressed metal design for greatest strength. Available in 3, 4.5, 6, and 8 KW sizes.

SpecWizard for Residential Heaters<BR><BR> Specs for Residential Heaters<BR><BR>

Residential Heaters
Ever Ready AV (Always hot heater!)


ADA Handicap Compliant Product
Ever Ready AV
Finlandia Sauna Products, Inc. Residential Heaters<BR>Ever Ready AV (Always hot heater!) <BR><BR>
click to enlarge
There is no 30 minute heat up time--the Sauna is ready when you are! Thanks to microceramic insulating technology (similar to that used in the space program), and an extremely large stone capacity, the Ever Ready stores thermal energy, and with its basic power of 250 watts, the heater is ready instantly. Available in 4 and 6 KW sizes.

SpecWizard for Residential Heaters<BR>Ever Ready AV (Always hot heater!) <BR><BR> Specs for Residential Heaters<BR>Ever Ready AV (Always hot heater!) <BR><BR>

Commercial Heaters


ADA Handicap Compliant Product
Model FLC
Finlandia Sauna Products, Inc. Commercial Heaters<BR><BR>
click to enlarge
Floor model heater. Size: 17"w x 20"d x 26"h. Uses wall control and contactor. Long lasting stainless steel elements. Deluxe polished chrome stainless steel interior and exterior. Welded unibody casing with compressed metal design. Available in 9, 10.5, 12, and 15 KW sizes.

SpecWizard for Commercial Heaters<BR><BR> Specs for Commercial Heaters<BR><BR>

Sauna Doors

FINLANDIA Etched Sauna Doors

Finlandia Sauna Products, Inc.  FINLANDIA Etched Sauna Doors<BR><BR>
click to enlarge
FINLANDIA Sauna Wood Doors are manufactured from the highest quality vertical grain Douglas Fir available from the Pacific Northwest.

Our exclusive glass options have been custom designed and etched by an artist. When ordering this option, you have a choice of our unique Sauna Scene or Rustic Sauna designs in positive or negative image, or a choice of our beautiful Scenic Designs: Mt. Hood, Multnomah Falls, Liberty, Lighthouse, or Sailboat. Artwork is sealed inside the insulated glass unit so that etchings are protected from smudging or scratching. Etchings are available for the 24" door size only but some custom sizes may be special ordered.

Sauna Accessories

Sauna Accessories

Finlandia Sauna Products, Inc. Sauna Accessories<BR><BR>
click to enlarge
Finlandia Sauna Accessories.

Sauna Flooring

Sauna Flooring

Superdek flooring is ½" thick injection molded soft plastic and is ideal as a mat on any hard surfaced Sauna floor. It comes in 12" x 12" squares and is easily cut with a utility knife. Superdek provides a non-slip, comfortable, and sanitary surface to walk on. It can be removed periodically to clean. Each tile contains Vinyzene® SB-1 antimicrobial which fights mold, mildew, and infectious bacteria.

Eurodek is injection molded plastic that is slatted. It comes in 2' or 3' wide sections in a variety of colors and can be rolled up. It is about 5/16" thick. Great for pools and spas as well.


Warranty:
Sauna rooms have a full one year warranty. Sauna heaters have a one year warranty for parts and a five year warranty on labor if the heater is sent back to the factory.

Distribution:
Call 1-800-354-3342 for nearest dealer.


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-20








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget