Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Firestone Building Products Company, LLC

250 West 96th St.
Indianapolis, IN 46260
 
Toll Free:800-428-4442
Phone:317-575-7000
Fax:317-575-7100
 
liners and roofs by Firestone Building Products Company, LLC
request catalogRequest
Catalog
    send email Send Message to
Firestone Building Products Company, LLC
   
   
 
Web Site: www.firestonebpco.com
e-mail: send email
      LEED product data for liners and roofs      
Overview:
Firestone Building Products Company was founded in 1980 on the cornerstone of quality and continues to build upon that philosophy today. For nearly 30 years, contractors, building owners, and specifiers have trusted Firestone Building Products Company as the leading, single source for superior commercial roofing solutions.

Firestone’s comprehensive line of commercial roofing products includes single-ply EPDM and TPO, asphalt roofing membranes, metal roofing systems, polyiso insulation, and accessories for commercial roofing applications. Firestone’s wide range of roofing system options covers billions of square feet of building space – from commercial offices, manufacturing sites and warehouses to retail centers, educational facilities and more.

As part of the company’s commitment to environmental solutions, Firestone offers product choices such as garden roofing systems, white UltraPly™ TPO, energy-saving ISO 95+™ polyiso insulation, reflective white AcryliTop™ coatings, and Firestone CoverDeck made from 54 percent recycled content.

Quality products, quality installation expertise and quality warranties backed by the assets of a diversified multibillion-dollar corporation make it clear why “Nobody Covers You Better” than Firestone Building Products.

Featured Product: Roofing Systems

Products Trade Name Description Content

NEW
Cover Board

IsoGard HD

IsoGard HD
Firestone Building Products Company, LLC IsoGard HD<BR><BR>
click to enlarge
Firestone’s IsoGard HD cover board is lightweight, easy to cut, and offers 120 PSI compressive strength, and an R value of 2.5. It features a fiberglass facer that is moisture resistant and resists mold growth.

Roofing Systems

EPDM

RubberGard
Firestone Building Products Company, LLC EPDM<BR><BR>
click to enlarge
As the benchmark product that launched Firestone’s influential role in the commercial roofing industry, Firestone RubberGard EPDM remains to dominate the single-ply roofing market more than 25 years later.

Because of its proven durability and ease of installation, RubberGard is clearly an industry favorite and has been a catalyst for the growth and diversification of Firestone. Developed by the Firestone Tire & Rubber Company, RubberGard was derived from a rich heritage of innovation and success in rubber polymer technology and remains virtually unchanged since its introduction in 1980.

TPO

UltraPly
Firestone Building Products Company, LLC TPO<BR><BR>
click to enlarge
Firestone UltraPly TPO is a flexible, hot-air welded thermoplastic polyolefin roofing membrane available in both 8’ and 10’ widths. Suitable for a variety of low slope applications, UltraPlay TPO features a white, tan or gray reflective surface that can help reduce a building’s cooling requirements.

Green Product Data for TPO<BR><BR>

Metal Roofing Systems

Firestone Building Products Company, LLC Metal Roofing Systems<BR><BR>
click to enlarge
As one of the leading suppliers of architectural products to the construction industry, Firestone UNA-CLAD Metal offers a variety of sustainable, dependable and environmentally friendly roofing system options. Available in a wide range of applied finishes and materials, UNA-CLAD metal allows for maximum design freedom while its Firestone Red Shield Warranty coverage provides long-term peace-of-mind.

UNA-Edge Metal Edge System
Warranted UNA-CLAD UC Roofing Panels
Non-Warranted UNA-CLAD UC Roofing Panels


Green Roofing Systems

Firestone Building Products Company, LLC Green Roofing Systems<BR><BR>
click to enlarge
Firestone is committed to offering quality, sustainable commercial roofing systems and accessories. From polyiso insulation to reflective membranes, Firestone's product offering makes it easier to be green. To learn more about Firestone's green roofing solutions, visit the Firestone Green site.

EnviroReady Roofing System & Warranty

Asphalt Roofing Systems

SBS

Firestone Building Products Company, LLC SBS<BR><BR>
click to enlarge
Firestone SBS Modified Bitumen Roofing Systems combine exceptional elongation and fatigue resistance properties with the strength of a glass-reinforced polyester mat. Available in white, black and other granule surface colors, Firestone SBS membranes may be installed by heat welding, hot asphalt, cold-applied adhesive, mechanical attachment or as part of a self-adhered system.

APP

Firestone Building Products Company, LLC APP<BR><BR>
click to enlarge
Firestone APP Modified Bitumen Roofing Systems are available in a variety of thicknesses in smooth and granule surfaces. All Firestone APP membranes are reinforced with a tough, non-woven polyester mat. For new or reroof applications, Firestone APP offers superior membrane performance and may be installed by heat welding or with cold-applied adhesives.

BUR

Firestone Building Products Company, LLC BUR<BR><BR>
click to enlarge
Firestone Ply IV (4) M and Ply VI (6) M are asphalt impregnated, glass fiber mat reinforced roofing plies that provide superior durability and ease of application to construct Firestone Asphalt Built-Up Roof Systems.

Self-Adhered Base Systems

Firestone Building Products Company, LLC Self-Adhered Base Systems<BR><BR>
click to enlarge
The two-ply Firestone Self-Adhered Base System combines Firestone MB Base SA with either an APP or SBS cap sheet torch-applied directly over the base sheet. The system’s specification flexibility allows specifiers to select the cap sheet best suited to job conditions and local installation practices.

Insulation

Polyiso Insulation

ISO 95+ & ISO 300
Firestone Building Products Company, LLC Polyiso Insulation<BR><BR>
click to enlarge
Firestone ISO 95+ Polyiso Insulation offers high-energy efficiency through the highest R-value ratings per inch versus other insulation materials and is compatible with all types of commercial roofing systems. The lightweight, easy-to-handle insulation is especially suited for direct application on FM approved and UL classified steel roof deck assemblies. Standard flat ISO 95+ is available in board sizes of 4’ x 4’ and 4’ x 8’ and in thicknesses from 1” to 4”. Firestone ISO 300 offers a closed-cell polyiso foam core laminated to a polymer coated glass-fiber mat facer that is moisture resistant. ISO 300 was originally designed for cold-applied modified bitumen roofing systems, because it maximizes coverage rates of adhesives and achieves enhanced code approvals for some assemblies. ISO 300 can be used with all Firestone Roofing Systems.

Green Product Data for Polyiso Insulation<BR><BR>

Warranty:
For Warranty Info Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-28








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget