Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Flexospan Inc.

253 Railroad St.
P. O. Box 515
Sandy Lake, PA 16145
 
Toll Free:800-245-0396
Phone:724-376-7221
Fax:724-376-3864
 
roofing panels and siding panels by Flexospan Inc.
request catalogRequest
Catalog
    send email Send Message to
Flexospan Inc.
   
   
 
Web Site: www.flexospan.com
e-mail: send email
      Specs for roofing panels and siding panels      
Overview:
Flexospan is an integrated manufacturer of metal roofing and siding panels and light-gauge, cold-formed structural members. We also supply all accessories required to complete your project as well as retrofit products. Our standard offerings are supplemented by our ability to provide customized products, from materials of construction to paint colors and finishes to custom panels and accessories.

We offer specialty products from acoustical, firewall and explosion-relief panels to radius-curved corrugated. Since 1969, we've understood the custom requirements of steel building erection. We know that you want products that fit your project requirements, not off-the-shelf materials. That's why we encourage you to call us. We'll develop panel systems and provide the accessories to meet your needs.

Products Trade Name Description Content

Metal Siding and Roofing Panels

Specs for

Flexbeam

Flexbeam
Flexospan Inc. Flexbeam<BR><BR>
click to enlarge
Flexospan's Flexbeam roofing and siding panel is economical, strong and aesthetically pleasing for facility maintenance projects. It has a trapezoidal profile, important for many architectural applications. The standard Flexbeam panel is 38 7/8" overall, with a 36" coverage.

Specs for Flexbeam<BR><BR>

Flexrib

Flexrib
Flexospan Inc. Flexrib<BR><BR>
click to enlarge
Flexospan's Flexrib roofing and siding panel combines strength with a deep, wide panel for a clean, bold look. It's easy to install and lasts for years.

Specs for Flexrib<BR><BR>

Vertarib

Vertarib
Flexospan Inc. Vertarib<BR><BR>
click to enlarge
Flexospan's Vertarib siding panel combines form and function. The recessed channels on this wall panel house semi-concealed fasteners, creating a smooth, flat appearance.

Specs for Vertarib<BR><BR>

Corrugated

Flexospan Inc. Corrugated <BR><BR>
click to enlarge
Standard Details to help you design, plan, organize, order and install all of your Flexospan corrugated metal materials.
  • The Flexospan 1/2" corrugated metal siding and corrugated roofing panel is our most economical.
  • The Flexospan 7/8"- corrugated metal siding and corrugated roofing panel is the best choice for projects with large spans, where cost containment is important.
  • Coil for Flexospan Corrugated Roofing & Corrugated steel Siding panels is stocked in four different metal materials
  • Flexospan offers three standard coatings, each providing a different level of protection, as well as a mill finish.


Specs for Corrugated <BR><BR>

FE 66

FE 66
Flexospan Inc. FE 66<BR><BR>
click to enlarge
FE 66 Metal Siding Panel The FE 66 is a 12"-wide panel, recessed every six inches to provide a shadow effect.

Specs for FE 66<BR><BR>

FE 12

FE 12
Flexospan Inc. FE 12<BR><BR>
click to enlarge
The FE 12 is a 12"-wide, flush panel, with stiffener ribs. (It is available without the stiffener ribs.) It has a clean, flat appearance.

Specs for FE 12<BR><BR>

R-Panel

R-Panel
Flexospan Inc. R-Panel<BR><BR>
click to enlarge
This traditional metal building panel, available in 26 and 24 gauge, is compatible with many existing buildings, provides the most economical use of your metal dollars. Cost saving and the value of strength that comes from 80 KSI yield steel make our R-Panel a real value.

Specs for R-Panel<BR><BR>

A-Panel

A-Panel
Flexospan Inc. A-Panel <BR><BR>
click to enlarge
An excellent choice for economy and appearance. The combination of the narrow recessed rib with an architectural indentation creates interest and beauty where cost is an issue.

Specs for A-Panel <BR><BR>

FL 24 Liner Panel

FL 24
Flexospan Inc. FL 24 Liner Panel<BR><BR>
click to enlarge
The Flexospan FL 24 is our standard liner panel. It provides 24" of coverage and comes standard with three stiffening ribs. It's useful as a flat liner panel for both roofing and siding applications where additional insulation or strength is required.

Specs for FL 24 Liner Panel<BR><BR>

Standing Seam Metal Roofing Panels

Specs for

FSS 1.5

FSS 1.5
Flexospan Inc. FSS 1.5<BR><BR>
click to enlarge
The flat-pan profile and 1.5"-deep seam on the Flexospan Standing Seam 1.5 Series roof panel makes it ideal for highly architectural projects which have varying elevations and transitions, and for projects over decking or wood and felt substrate. Stiffening ribs are standard but are removable upon specific request.

Specs for FSS 1.5<BR><BR>

FSS 18

FSS 18 The Flexospan Standing Seam 18 roof panel is designed for both new and retrofit projects. With a seam of 2 5/8" or 2.625", an overall coverage area of 18" and stiffening ribs as standard, the FSS 18 is especially useful where strength over open purlins is required or where there are long runs with limited openings.

Specs for FSS 18<BR><BR>

FSS 316

FSS 316 The Flexospan Standing Seam 316 is a straight-sided, non-trapezoidal panel that's simple to install and flash. It's best suited to roofs with continuous transitions or mansards and for light industrial and commercial-grade applications.

Specs for FSS 316<BR><BR>

Firewall Panel

Flexospan manufactures panels for fire-resistant assemblies, UL tested for one- and two-hour systems. The panels can be combined in a wide variety of profiles for field assembly. Even when an entire wall does not require fire rating, a fire-resistant panel offers a continuity of exterior and interior appearance, unlike a masonry wall.

Specs for Firewall Panel<BR><BR>

Acoustical Panel

Flexospan's acoustical panels offer economical solutions to meet noise reduction requirements and building code regulations in industrial areas. Acoustical panels reduce noise levels by absorbing sound and by slowing the rate of sound-wave transmissions. Our acoustical panel is field assembled. It can be produced in a variety of panel profiles, with complementary flashings.

Specs for Acoustical Panel<BR><BR>

Explosion Relief Panel

Explosion relief panels reduce damage in structures which may have the potential for explosion, such as in a chemical facility. Our explosion relief panels are used in addition to normal explosion prevention measures. Once a specific internal pressure is reached, the panel releases, allowing the explosive force to vent. For additional safety to personnel and facilities, an optimal system (shown) can prevent exploded panel sections from becoming potentially harmful projectiles. These field-assembled panels are available with a liner or with a single skin and can have matching flashings as required.

Flexospan explosion relief panel areas are designed to be used in buildings that are sheeted with Flexospan manufactured panels only.

Specs for Explosion Relief Panel<BR><BR>

Curved Roof Panel

For an innovative approach to building design, many architects are increasingly including radius-curved panels in their plans. For commercial applications, these panels add a dimension or originality to roof and wall systems.

Radius-curved products are also useful for industrial applications, such as arched walkways and conveyor hoods. At Flexospan, we can create radius-curved profiles from either our 1/2"- or our 7/8"-corrugated products.

Specs for Curved Roof Panel<BR><BR>

Industrial Conveyor System Covers

Flexospan's industrial conveyor cover metal panels are installed easily to these hoops and are available in many colors, steel gauges and types of base metal materials depending on the application.

Industrial Conveyor System Covers Flexospan's heavy gauge industrial conveyor system covers are ideal for:
  • Steel Mills
  • Paper Mills
  • Chemical Processing Plants
  • Fertilizer Plants
  • Foundries and Foundry Facilities
  • Coal Mine Facilities
  • Coal Mine Conveyor Covers
  • Power Plants


Specs for Industrial Conveyor System Covers<BR><BR>

Metal Buildings

Specs for

Self Storage Buildings

Flexospan manufactures self storage facilities for an endless variety of different designs. Using standardized component parts and Flexospan’s load bearing wall system our design team can configure any type of self storage facility you can imagine.

Specs for Self Storage Buildings<BR><BR>

Pre Engineered Metal Building

Flexospan has been engineering and manufacturing custom designed metal buildings for over 35 years. From the moment you call Flexospan Steel Buildings and talk to one of our sales consultants you will know your metal building project is in good hands. Our highly experienced metal building design team can help you through all phases of your metal building project.

Specs for Pre Engineered Metal Building<BR><BR>

Retrofit Roofing

Specs for

Retrofit Roofing

Flexframe is a pre-engineered re-roofing system that is light enough to be built on most existing structures. This illustration shows the typical configuration for a retrofit roof. Flexframe is to be used in conjunction with Flexospan's standing seams or exposed fastener panels.

Specs for Retrofit Roofing<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-11








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget