Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

GE Appliances

Appliance Park AP4-109
Louisville, KY 40225
 
Toll Free:800-626-2000
Phone:502-452-3346
Fax:502-452-0620
 
cooktops and dishwashers by GE Appliances
request catalogRequest
Catalog
    send email Send Message to
GE Appliances
   
   
 
Web Site: www.geappliances.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
GE's objective is to be a citizen of every community. Our commitment to excellence extends from home to the farthest reaches of the globe. We are devoted to providing innovative products and services, unsurpassed value and total customer satisfaction, throughout the world. No matter where you live or conduct business, GE has virtually every corner of the globe covered. To locate a GE Appliance Distributor outside the U.S., use our International Distributor Locator.

Featured Product: Devoted to Providing Innovative Products and Services

Products Trade Name Description Content

Refrigerators/Freezers

ENERGY STAR
Refrigerators/Freezers

Profile Artica™ • GE Profile Arctica™ ENERGY STAR refrigerators use 53% less energy than models manufactured before 1993.
• The average refrigerator manufactured before 1993 uses as much energy as two Arctica ENERGY STAR models.

SpecWizard Specs

ENERGY STAR
Refrigerators/Freezers

Profile™, GE, Custom Style
GE Appliances ENERGY STAR<BR>Refrigerators/Freezers<BR><BR>
click to enlarge
Side-by-side, top/bottom freezer. partial/manual defrost, compact refrigerataors; choice of colors. Upright and chest freezers, white.

SpecWizard Specs

Refrigerator/Freezers

Monogram™ Professional grade built-in, side-by-side and bottom freezer, 29 models, with black/white dispenser, water filter, automatic ice maker.

SpecWizard Specs

Refrigerators

Monogram™ Professional grade free-standing refrigerator with water dispenser, stainless steel.

SpecWizard Specs

Refrigerator/Freezers

Hotpoint Side-by-side and top mount freezer.

SpecWizard Specs

Ice Makers

Monogram™
GE Appliances Ice Makers<BR><BR>
click to enlarge
Makes up to 50# per day; 3 models; black, white and stainless steel.

SpecWizard Specs

Washers/Dryers

ENERGY STAR
Washers

GE Profile Harmony™ The GE Profile Harmony™ washer already meets the U. S. Department of Energy's 2007 standards!

SpecWizard Specs

ENERGY STAR
Washers

GE® Energy Star® 3.7 cu. ft. IEC king-size capacity — Makes room for more items, such as a king-size comforter or 22 full-size bath towels.

SpecWizard Specs

ENERGY STAR
Washer/Dryers

GE® Frontload Laundry Pair SpecWizard Specs

Washer/Dryers

Hotpoint 6 washers and dryers.

SpecWizard Specs

Washers/Dryers

PROFILE, GE, UTILIZED SPACEMAKER, STACKABLE UNITS
GE Appliances Washers/Dryers<BR><BR>
click to enlarge
Portable and stationary; gas & electric dryers; 2 colors.

SpecWizard Specs

Dishwashers

ENERGY STAR
Dishwashers

The GE Profile dishwasher holds up to 16 place settings at once, so it's possible to wash every dish in a single load.

SpecWizard Specs

Dishwashers
Compactors
Disposers

PROFILE, GE, TRITON, SPACEMAKER, STAINLESS STEEL DISHWASHERS
GE Appliances Dishwashers<BR>Compactors<BR>Disposers<BR><BR>
click to enlarge
Built-in and portable dishwashers, choice of colors and finishes. Compactors available in 2 colors. Disposers in Standard, Deluxe and Super Deluxe models.

SpecWizard Specs

Dishwashers

Monogram™ Professional grade free-standing and built-in dishwashers; white, black or stainless steel.

SpecWizard Specs

Dishwashers

Hotpoint Buillt-in dishwashers, 10 models.

SpecWizard Specs

Compactors

Monogram™
GE Appliances Compactors<BR><BR>
click to enlarge
Professional grade compactors, 12" wide; black, white and stainless steel.

SpecWizard Specs

Ovens

Ovens

SPEEDCOOK ADVANTIUM Fits above range, cooktop or countertop; 4 colors.

SpecWizard Specs

Ovens

Monogram™, Trivection
GE Appliances Ovens<BR><BR>
click to enlarge
Professional grade convection, double or single, electric.

SpecWizard Specs

Ovens

Hotpoint Counter Saver Plus ovens occupy same space as range hood. 2 models.

SpecWizard Specs

Electric Cooking Products

GE Appliances Electric Cooking Products<BR><BR>
click to enlarge
Double/single wall ovens; free-standing, slide-in, drop-in ranges; electric cook tops; warming drawers. Choice of colors and finishes.

SpecWizard Specs

Warming Drawers

Monogram™
GE Appliances Warming Drawers<BR><BR>
click to enlarge
Professional grade warming drawers in 4 models, 27" & 30" widths; white, black & stainless steel.

SpecWizard Specs

Ranges

Ranges

Hotpoint
GE Appliances Ranges<BR><BR>
click to enlarge
Free-standing, self-cleaning range; 27 models.

SpecWizard Specs

Ranges

Monogram™ Professional grade free-standing ranges, cook tops and hoods.

SpecWizard Specs

Gas Cooking Products

PROFILE
GE Appliances Gas Cooking Products<BR><BR>
click to enlarge
Free-standing and slide-in ranges; single-wall ovens; gas cook tops. Choice of colors and finishes.

SpecWizard Specs

Cooktops

Monogram™ Professional grade cooktops, gas/electric, 36" & 48"; warming drawers and hoods.

SpecWizard Specs

Outdoor Cooking Centers

Monogram™ Selection of grille configurations. Also rotisseries, smokers and integrated dual-burner cooktops.

SpecWizard Specs

Microwaves

PROFILE, GE Over-the-counter, built-in and countertop; choice of colors and finishes.

SpecWizard Specs

Countertop

Monogram™ Professional grade countertop and built-in units; white, black and stainless steel.

SpecWizard Specs

Water Systems

Water Softners

SMART WATER Water softening systems for kitchen, bath, laundry etc. Gas, electric, LP, high-altitude, mobile home and California models of water heaters. Drinking water filtration systems.

SpecWizard Specs

Room Air Conditioners

Room Air Conditioners/Dehumidifiers

GE, ZONELINE, PROFILE Window insert and built-in air conditioners. Year-around heating-cooling units. Portable dehumidifiers.

SpecWizard Specs

Packaged Terminal Air Conditioners

GE® Zoneline® The most energy-efficient product line in the industry reduces operating costs, directly impacting your bottom line. Better efficiency is achieved with "L"-shaped coils which provide 20% more surface area.

SpecWizard Specs

Dehumidifiers

Energy Star
Dehumidifier

Consume up to 20% less energy (Compared to U. S. Department of Energy conservation standard).

SpecWizard Specs

Ventilation Systems

Designer Hoods

GE Profile™ Remove odors and steam from your kitchen powerfully - and with style!

SpecWizard Specs

Standard Hoods

Choose from Convertible, Externally Vented or Recirculating models.

SpecWizard Specs

Telescopic Downdraft Systems

Ideal for Island or Peninsula Installations.

SpecWizard Specs

Slide-Out Hoods

Profile™ Hood with transparent glass visor slides out over cooktop surface and retracts when not in use.

SpecWizard Specs

Bottled Water Dispensers

ENERGY STAR
Bottled Water Dispensers

Built with well-insulated hot and cold water storage areas to help save energy consumption and reduce utility costs.



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-31










Never Forget