Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

SABIC Innovative Plastics

1 Plastics Ave.
Pittsfield, MA 01201
 
Toll Free:800-451-3147
Phone:413-448-5400
Fax:413-448-7506
 
film and sheets by SABIC Innovative Plastics
request catalogRequest
Catalog
    send email Send Message to
SABIC Innovative Plastics
   
Continuing Education Logo
   
 
Web Site: www.sabic-ip.com/sfs/SFS/en/ProductsAndServices/ProductsAndServices/products_and_services.html
e-mail: send email
      SpecWizard for film and sheets

Automated Spec Writing

      Specs for film and sheets       CAD for film and sheets       LEED product data for film and sheets      
Overview:
With decades of experience, SABIC Innovative Plastics, formerly GE Plastics, has the broadest material portfolio in the building and constructions industry and unparalleled industry expertise in helping architects and builders realize the next breakthrough solution to meet their demanding application requirements. SABIC Innovative Plastics, Specialty Film and Sheet, provides a wide range of materials that combine the aesthetic appeal of glass with value-added performance. Based on Lexan* polycarbonate resin, one of the most versatile materials in the world, these high performance materials are characterized by high impact strength, an excellent balance of low weight and high stiffness, impact and fire resistant, weatherability and naturally “crystal-clear” transparency and design freedom. SABIC Innovative Plastics products can be used to help deliver creative, easy-to-install glazing that is built to last. Many products are covered by a minimum 10-year limited written warranty against excessive yellowing, loss of light transmission and loss of strength due to weathering.

SABIC Innovative Plastics’ versatile range of high technology, Lexan sheet, monolithic and multiwall products help provide exceptional design freedom due to their light weight, ability to be formed and offer different colors, prints, textures, special effects and coatings like superior weatherability, self-cleaning, and anti-drip.

Common applications include building cladding and facades, architectural interiors, residential glazing and conservatories, swimming pool covers, stadium roof glazing and arena applications, transportation infrastructure, sound walls, industrial glazing, greenhouses and security glazing.

The vast technical resources of SABIC Innovative Plastics make it easy for construction professionals to obtain the support, customized products and design assistance need to help complete projects on time and meet stringent specifications.

Products Trade Name Description Content

Thermoclear Sheets

Lexan Thermoclear Sheet

Thermoclear
SABIC Innovative Plastics Lexan Thermoclear Sheet<BR><BR>
click to enlarge
A well-established brand name for over 20 years, Lexan Thermoclear sheet is widely specified by architects and designers around the world. Has outstanding balance of low weight and high stiffness, excellent thermal insulation performance, good flame resistance, UV resistance, Long-term high light transmission and a broad range of structures, coatings, colors, dimensions and gauges.

Manufactured at six sites worldwide, Lexan Thermoclear sheet is helping customers around the world to develop imaginative glazing with the right balance of thermal insulation and light transmission. Customers can choose between two, three, five and six-wall constructions, in a variety of thicknesses and sizes, to suit a broad range of design requirements. In applications where superior stiffness is required, SABIC offers X-structures.

SpecWizard for Lexan Thermoclear Sheet<BR><BR> Specs for Lexan Thermoclear Sheet<BR><BR> CAD Details for Lexan Thermoclear Sheet<BR><BR> Green Product Data for Lexan Thermoclear Sheet<BR><BR>

Lexan Thermoclear Dripgard Sheet

Thermoclear Dripgard
SABIC Innovative Plastics Lexan Thermoclear Dripgard Sheet<BR><BR>
click to enlarge
An excellent candidate for roof glazing application in which water droplets are unacceptable, such as commercial greenhouses where they could cause crop spoilage. Has UV protection on the outer surface and a specially developed hydrophilic coating on the inner surface. This coating reduces the formation of condensation droplets by increasing the surface tension of the sheet and decreasing the contact angle. As a consequence, a thin mist of water will form on the inner surface of the sheet, which will not drip and will not affect the excellent light transmission of the material.

SpecWizard for Lexan Thermoclear Dripgard Sheet<BR><BR> Specs for Lexan Thermoclear Dripgard Sheet<BR><BR> CAD Details for Lexan Thermoclear Dripgard Sheet<BR><BR> Green Product Data for Lexan Thermoclear Dripgard Sheet<BR><BR>

Lexan Thermoclear Easy Clean Sheet

Thermoclear Easy Clean Sheet

SABIC Innovative Plastics Lexan Thermoclear Easy Clean Sheet<BR><BR>
click to enlarge
First self-cleaning polycarbonate sheet. UV protected on both sides, and features a unique hydrophobic coating on the outside surface that reduces the surface tension of polycarbonate and increases the contact angle of water to the sheet. This causes larger droplets to form and wash away dirt, leaving the sheet almost spotless. Furthermore, it stays clean for longer, thereby reducing the frequency and the associated coast of cleaning.

SpecWizard for Lexan Thermoclear Easy Clean Sheet<BR><BR> Specs for Lexan Thermoclear Easy Clean Sheet<BR><BR> CAD Details for Lexan Thermoclear Easy Clean Sheet<BR><BR> Green Product Data for Lexan Thermoclear Easy Clean Sheet<BR><BR>

Lexan Thermoclear Venetian Sheet

Venetian Sheet UV-protected on the outer surface and screen-printed with white stripes on the inner surface. Although the screen-printed white stripes are mainly intended for decorative purposed, they also provide a shadow effect. This helps to reduce heat build-u from solar radiation, resulting in an improved comfort level inside the building.

SpecWizard for Lexan Thermoclear Venetian Sheet<BR><BR> Specs for Lexan Thermoclear Venetian Sheet<BR><BR> CAD Details for Lexan Thermoclear Venetian Sheet<BR><BR> Green Product Data for Lexan Thermoclear Venetian Sheet<BR><BR>

Lexan Thermoclear Sheet Metallic Look

Thermoclear Metallic Look

The addition of fine metallic pigment into the multiwall sheet provides both a completely new look and acts as a heat blocker by reflecting heat. It also cuts down the brightness of the sun to a pleasant level. This material maintains the standard level of mechanical properties.

SpecWizard for Lexan Thermoclear Sheet Metallic Look<BR><BR> Specs for Lexan Thermoclear Sheet Metallic Look<BR><BR> CAD Details for Lexan Thermoclear Sheet Metallic Look<BR><BR> Green Product Data for Lexan Thermoclear Sheet Metallic Look<BR><BR>

Lexan Thermoclear Sheet Hammered Glass Look

Thermoclear Hammered Glass Look

SABIC Innovative Plastics Lexan Thermoclear Sheet Hammered Glass Look<BR><BR>
click to enlarge
In this unique material, the addition of glass fibers into the sheet provides an original “hammered glass” effect. In addition to the innovative look, it provides UV protection on both sides, high light transmission and good insulation properties. Typical applications include interior partition walls, swimming pool enclosures and bathroom glazing.

SpecWizard for Lexan Thermoclear Sheet Hammered Glass Look<BR><BR> Specs for Lexan Thermoclear Sheet Hammered Glass Look<BR><BR> CAD Details for Lexan Thermoclear Sheet Hammered Glass Look<BR><BR> Green Product Data for Lexan Thermoclear Sheet Hammered Glass Look<BR><BR>

Solar Control

Green Product Data for

Lexan 9030/9034 Monolithic Sheet

Lexan 9030/9034 Standard Grade of Lexan Polycarbonate Sheet offering excellent clarity, high impact resistance and formability. Lexan 9030FR sheet has been specifically developed to meet the flammability requirements of the European building and construction market.

SpecWizard for Lexan 9030/9034 Monolithic Sheet<BR><BR> Specs for Lexan 9030/9034 Monolithic Sheet<BR><BR> CAD Details for Lexan 9030/9034 Monolithic Sheet<BR><BR> Green Product Data for Lexan 9030/9034 Monolithic Sheet<BR><BR>

Lexan Exell D Monolithic Sheet

Exell D SC IR UV-resistant surface on both sides, 10-year limited written warranty against breakage, yellowing, and loss of light transmission. Excellent candidate for overhead and vertical glazing, can also be vacuum formable for dome skylights applications. FR grad offers excellent flame retardancy properties.

SpecWizard for Lexan Exell D Monolithic Sheet<BR><BR> Specs for Lexan Exell D Monolithic Sheet<BR><BR> CAD Details for Lexan Exell D Monolithic Sheet<BR><BR> Green Product Data for Lexan Exell D Monolithic Sheet<BR><BR>

Lexan Solar Control IR Multiwall Sheet

Verolite Sheet

Lexan Thermoclear Sheet

SABIC Innovative Plastics Lexan Solar Control IR Multiwall Sheet<BR><BR>
click to enlarge
Proprietary resin additives are used to manage heat instead of expensive and fragile coatings, which can be damaged during handling and installation. This innovative solar control-glazing product significantly reduces solar transmission while simultaneously offering high levels of light transmission, helping save energy costs for cooling and lighting buildings. 10-year limited written warranty against reduction of light or solar transmission properties, yellowing, and breakage due to hail impact.

SpecWizard for Lexan Solar Control IR Multiwall Sheet<BR><BR> Specs for Lexan Solar Control IR Multiwall Sheet<BR><BR> CAD Details for Lexan Solar Control IR Multiwall Sheet<BR><BR> Green Product Data for Lexan Solar Control IR Multiwall Sheet<BR><BR>

Lexan Sheet Systems

Lexan Thermoclick Sheet Systems

Lexan Thermopanel Sheet Systems

Lexan Thermoroof Sheet Systems

SABIC Innovative Plastics Lexan Sheet Systems<BR><BR>
click to enlarge
Lexan Sheet Systems portfolio provide creative glazing solutions for industrial roofing and facades.

Green Product Data for Lexan Sheet Systems<BR><BR>

Lexan Thermopanel Sheet Systems

Thermopanel Used in insulated corrugated metal roofing applications, sheets are 40mm, UV protected multiwall panels with integrated side wings. Can select from different side wing profiles that can be easily calibrated to fit onto virtually any metal sandwich panel. Available in lengths of up to 20 meters, have a four-wall construction, which provides excellent thermal insulation, high stiffness and high light transmission.

SpecWizard for Lexan Thermopanel Sheet Systems<BR><BR> Specs for Lexan Thermopanel Sheet Systems<BR><BR> CAD Details for Lexan Thermopanel Sheet Systems<BR><BR> Green Product Data for Lexan Thermopanel Sheet Systems<BR><BR>

Lexan Solar Control IR Monolithic Sheet

Lexan Margard

Sheet

Lexan Sheet

Lexan Solar Control IR Sheet

SABIC Innovative Plastics Lexan Solar Control IR Monolithic Sheet<BR><BR>
click to enlarge
Transparent Lexan Solar control sheet helps to block near infrared heat, but lets in high levels of light, helping save energy costs for cooling and lighting buildings. Solar control properties are permanent. 10-year limited written warranty against reduction of light or solar transmission properties, yellowing and breakage due to hail impact. Can be cold-formed and therefore it is an excellent candidate for a broad range of glazing applications including roof domes, skylights and walkways.

SpecWizard for Lexan Solar Control IR Monolithic Sheet<BR><BR> Specs for Lexan Solar Control IR Monolithic Sheet<BR><BR> CAD Details for Lexan Solar Control IR Monolithic Sheet<BR><BR> Green Product Data for Lexan Solar Control IR Monolithic Sheet<BR><BR>

Lexan Thermoclick Sheet Systems

Thermoclick
SABIC Innovative Plastics Lexan Thermoclick Sheet Systems<BR><BR>
click to enlarge
Mainly used in façade applications, made up of 40mm, UV protected multiwall sheet panels with a profiled tongue and groove connection. Eliminates the need for vertical profiles, saving costs and enhancing aesthetics. X-Structure provides exceptional stiffness and thermal insulation.

SpecWizard for Lexan Thermoclick Sheet Systems<BR><BR> Specs for Lexan Thermoclick Sheet Systems<BR><BR> CAD Details for Lexan Thermoclick Sheet Systems<BR><BR> Green Product Data for Lexan Thermoclick Sheet Systems<BR><BR>

Lexan Thermoroof Sheet Systems

Thermoroof
SABIC Innovative Plastics Lexan Thermoroof Sheet Systems<BR><BR>
click to enlarge
Offer a tailor-made, fully insulated roof light that can be installed seamlessly into a corrugated metal roof without any cold bridges. These panels can be tailor-made according to customers design and mechanical requirements.

SpecWizard for Lexan Thermoroof Sheet Systems<BR><BR> Specs for Lexan Thermoroof Sheet Systems<BR><BR> CAD Details for Lexan Thermoroof Sheet Systems<BR><BR> Green Product Data for Lexan Thermoroof Sheet Systems<BR><BR>

Sound Insulation

Lexan Soundglaze SC Sheet

5 Walls

6 Walls

Triple Wall

Twin Wall

X structure - 5 Walls

X structure - Triple Wall

Tough, UV-protected material provides excellent sound insulation properties for a range of demanding urban, road, rail and airport noise reduction barriers. Can provide exceptional abrasion resistance and resistance to substances such as oils, paints and aggressive cleaning products which enables it to resist graffiti and allow repeated cleaning. Backed by a 10-year limited warranty against breakage and a5-year limited warranty against yellowing and loss of light transmission.

SpecWizard for Lexan Soundglaze SC Sheet<BR><BR> Specs for Lexan Soundglaze SC Sheet<BR><BR> CAD Details for Lexan Soundglaze SC Sheet<BR><BR> Green Product Data for Lexan Soundglaze SC Sheet<BR><BR>

Security and Safety Glazing

Green Product Data for

Lexan Margard Sheet

Margard
SABIC Innovative Plastics Lexan Margard Sheet<BR><BR>
click to enlarge
Proprietary hard surface coating, on one or two sides, providing a high level of resistance to abrasion and weathering. Excellent candidate for safety and security glazing to suit a wide range of applications. Available clear or bronze tinted, can be used for both flat and curved glazing. 5-years limited warranty against loss of light transmission and coating failure – and 10-years limited written warranty against breakage.

SpecWizard for Lexan Margard Sheet<BR><BR> Specs for Lexan Margard Sheet<BR><BR> CAD Details for Lexan Margard Sheet<BR><BR> Green Product Data for Lexan Margard Sheet<BR><BR>

Technical Assistance

Sheet Technology Backed by Hands-On Support
SABIC Innovative Plastics Specialty Film & Sheet offers a range of technical assistance throughout every phase of your project - from initial concept through design, fabrication and end-use.

Case Studies

Applications, Design Ideas and Project Photos.

* Trademark of SABIC Innovative Plastics IP B.V.
SABIC Innovative Plastics is a trademark of SABIC Holding Europe B.V.

spacer
your name:   password:   (available for clients only)



Last Update: 2010-03-17








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget