Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Gemini Inc.

103 Mensing Way
Cannon Falls, MN 55009
 
Toll Free:800-538-8377
Phone:507-263-3957
Fax:800-421-1256
 
plaques and letters by Gemini Inc.
request catalogRequest
Catalog
    send email Send Message to
Gemini Inc.
   
   
 
Web Site: www.signletters.com
www.geminiplaques.com
e-mail: send email
      LEED product data for plaques and letters      
Overview:
Since 1960 the people of Gemini have been working with sign professionals and architects to produce dimensional letters, logos and plaques that carry a Lifetime Guarantee.

Our people use the finest technology available to craft products which they hand finish to the most exacting specifications. By maintaining premiere surface quality, color control and uniformity of thickness we are able to offer products, in a timely fashion, that carry the industry's only guarantee of lifetime satisfaction.

Specializing in foundry cast bronze and aluminum letters in natural, anodized, oxidized or powder coat finishes; aluminum, bronze and brass plaques; and water jet cut metal letters and logos -- Gemini produces the largest line of dimensional letters, logos and plaques in the world. Let us help you bring your ideas and images to life.

Featured Product: Plaques

Products Trade Name Description Content

Plastic Letters

Plastic Letters

Gemini Inc. Plastic Letters<BR><BR>
click to enlarge
Gemini plastic letters offer the greatest variety of dimensional plastic letters available today–from traditional to ornamental and script. Gemini's high standards will mean you get the highest quality letters, with the fastest delivery, at the lowest possible price, all with a Lifetime Guarantee. Gemini manufacturers 3 different lines of plastic letters. Available in over 30 standard colors and virtually any style under the sun. Your search for your plastic letters is about to come to an end.

Green Product Data for Plastic Letters<BR><BR>

Minnesota Letters

Minnesota Letters™
Gemini Inc. Minnesota Letters<BR><BR>
click to enlarge
Minnesota Letters combine the attributes of several other letter types. They are made from C.A.B. (Cellulose Acetate Butyrate), a renewable resource (non-petroleum) plastic for incredible durability.

Formed Plastic Letters

Formed Plastic Letters
Gemini Inc. Formed Plastic Letters<BR><BR>
click to enlarge
Formed plastic letters are the original "Gemini Letters". Made since 1963 out of C.A.B. (Cellulose Acetate Butyrate); these letters are the utmost in versatility.

Laser Cut Acrylic Letters

Laser Cut Acrylic Letters
Gemini Inc. Laser Cut Acrylic Letters<BR><BR>
click to enlarge
Laser cut Gemini acrylic surpasses other acrylic letters and logos by a mile. Gemini starts with its own impact modified, extruded acrylic, in gauges up to 1/2" thick in over 32 different colors.

Metal Letters

Metal Letters

Metal is as timeless as our need to communicate with words in creating signs. At Gemini, each metal letter is manufactured one-by-one in aluminum, bronze, brass, copper or steel using up to twenty distinct manufacturing steps. Yet prices remain competitive because of our tailored production processes and seasoned professionals.

Our numerous metal finishes give you the choice of dazzling shine, brilliant color, or natural and antiquated metal.

Combine these finishes with an extensive selection of letter styles to design signs that reflect your individual image.

Green Product Data for Metal Letters<BR><BR>

Cast Metal Letters & Logos

Cast Metal Letters & Logos

Gemini Inc. Cast Metal Letters & Logos<BR><BR>
click to enlarge
Cast letters and logos have always imparted a stately aura of permanence, style, and class on the sites they adorn. Perhaps this is because the underlying casting process itself has changed so little over the past 1000 years.

Waterjet & Router Cut Metal Letters

Waterjet & Router Cut Metal Letters

Gemini Inc. Waterjet & Router Cut Metal Letters<BR><BR>
click to enlarge
Waterjet cut letters offer the combination of the precision available in a CNC controlled 70,000 psi cutting head and the durability and distinction of pure metal.

Fabricated Metal Letters

Fabricated Metal Letters

Gemini Inc. Fabricated Metal Letters<BR><BR>
click to enlarge
For 2007, Gemini is proud to add to its line of dimensional letters, Fabricated Stainless Steel. Beginning with your artwork or any standard style.

Mini Metal Letters

Mini Metal Letters
Gemini Inc. Mini Metal Letters<BR><BR>
click to enlarge
For applications where small letters are a necessity, yet the utmost quality and precision is needed in metal letters – select Gemini Minis.

Metal Plaques

Metal Plaques

Gemini Inc. Metal Plaques<BR><BR>
click to enlarge
Gemini manufactures only metal plaques–pure metal through and through–to your specifications. Whether the plaques are Architectural, Etched or those meeting ADA specifications–Gemini can create the marker, seal or plaque you need in just 8 working days. Gemini uses a variety of methods to manufacture our plaques – all using virgin materials of the highest alloys. Whether lead and mercury free bronze, high-grade aluminum, lead-free brass or #304 or even#316 stainless steel – Gemini has the metal plaques you need to make a lasting impression.

Green Product Data for Metal Plaques<BR><BR>

Sign Components

Sign Components

Gemini Inc. Sign Components<BR><BR>
click to enlarge
Gemini also manufactures some "not so common" sign products, that are still very important in the correct signage environment. These sign components range from the .080" thick Pronto Changeable Copy Letters to the 5" deep Gemini Channel Letters. These sign components, like all Gemini products, are manufactured using the finest materials and can be shipped in just a few days.
  • Gemlite™ Letters & Gemtrim
    Any letter style, logo or symbol can be dramatically highlighted with Gemlite Trimcap. The combinations are extraordinary. Begin with the flexibility of a computer driven router system that cuts the letters–with precision. Add the full spectrum of colored acrylic letters. Top it off with a plastic trimcap that is carefully applied by hand and comes in 23 different colors.
  • Gemini Channel Letters
    Injection Molded Channel Letters are produced using Artek®, an engineering grade polymer. Gemini recycles all excess material from our channel letters which are guaranteed not to dent, chip, corrode or fade. Available in Helvetica & Times Bold, these letters are a great alternative to the usual metal channel letters.
  • Gemini Pronto™: Changeable Copy Letters
    Not every sign has a permanent message, but it still needs to look good and be easily read from afar. Gemini Pronto Changeable Copy letters are precision injection molded to a .080" thickness. These blanks will not warp or blow away under most conditions. Raised edges prevent scratching. Feet on the base of each letter keep it from being frozen to the track in winter. These premium blanks are silk screened with ecologically sound UV inks. This design has received U.S. Patent D 354313.


Green Product Data for Sign Components<BR><BR>

Architectural Specs

Cast Metal
Cut Metal
Metal Plaques

Showcase Catalog

Showcase Catalog

Downloadable Catalog

Where To Buy

Where To Buy



Videos

Installation Tips Videos



Gemini Events

Gemini Events

Upcoming Tradeshows



spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget