Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Soffi-Steel® / Grice Engineering, Inc.

121 E. Burbank
P. O. Box 8037
Janesville, WI 53547-8037
 
Toll Free:800-800-3213
Phone:608-757-1335
Fax:608-757-1452
 
covers and supports by Soffi-Steel® / Grice Engineering, Inc.
request catalogRequest
Catalog
    send email Send Message to
Soffi-Steel® / Grice Engineering, Inc.
   
   
 
Web Site: www.soffisteel.com
e-mail: send email
      Specs for covers and supports       CAD for covers and supports       LEED product data for covers and supports      
Overview:
Primary Products:
The Soffi-Steel® System is a commercial, residential & institutional cover system for the concealment of fire sprinkler, HVAC, plumbing & electrical projects. Designed to provide a durable, maintenance-free facing. The Soffi-Steel® System is today’s premiere steel modular enclosure system for new construction & retrofits projects..
Specifications and CAD Drawings:
Available on our website www.soffisteel.com
Primary Services:
Provided with a set of plans we can perform a take-off for you. The Soffi-Steel® System can be installed by our professionally trained installers. Installation Training is also available.
Market Area:
United States and Canada
Problem: Exposed Piping?
Solution: The Soffi-Steel® System

Grice Engineering, Inc. designs, manufactures & installs The Soffi-Steel® System, which is a custom fabricated steel enclosure system that conceals any size or type of utility, including fire sprinkler, plumbing, and HVAC piping, as well as electrical and telecommunications wiring. The security of The Soffi-Steel® System is unmatched in today’s marketplace and retains an aesthetically streamlined appearance.

The Soffi-Steel® System is available in a variety of finishes. It can be factory-painted or finished in the field using a wide variety of products such as paint, wallpaper, and stucco. The Soffi-Steel® System is a Factory Mutual Approved soffit system for the protection of BlazeMaster® Fire Sprinkler pipe, and far exceeds the UL listing protection requirements of lay-in panels or tiles. Recommended by the NFSA in the Fire Sprinkler Retrofit Guide, The Soffi-Steel® System is available in commercial and security grades, and can be used for new or retrofit projects in institutional, commercial and residential facilities.

Founded in 1994, Grice Engineering, Inc. has been satisfying the needs and demands of architects and engineers all over the United States by offering a turnkey solution to sprinkler retrofit projects. We can provide pre-written specification guidelines, help with designing, send literature/samples, and give budget pricing. Provided with a set of plans, we can perform a take-off for you. Call, fax, email or visit our website at www.soffisteel.com for more information.

Featured Product: Universal Mechanical Enclosure System

Products Trade Name Description Content

About Us

About Grice Engineering

Information about our company.

The Soffi-Steel® System

Soffi-Steel®
Soffi-Steel® / Grice Engineering, Inc. The Soffi-Steel® System
click to enlarge
Custom-fitted, utility concealment solution allotting you an exact system to satisfy your individual project’s needs.

Uniquely provides a completely, custom fabricated system tailored to the exact specifications of each and every application! Our Soffi-Steel® System is offered in:
  • A choice of materials: 24, 22, 20, 18, 16, and 14 Gauge Cold rolled steel (CR) or .050 Aluminum (for applications in which corrosion is a concern)
  • Numerous finishes: Zinc-Galvanized Paintgrip ASTM A653-G90U (treated for painting and ready to accept such finish), Stainless Steel with #4 Finish, Primed, and Factory Painted Powder Coating Finish (Standard/Custom colors available)
  • Multiple design profiles: L-Shield, U-Shield, J-Shield, Crown Molding Shield, Half Moon Shield, in addition to a Slope Top Design that effectively eliminates the blunt edges.
  • A variety of sizes: Dimensions ranging between 2 ¾” – 60” in up to 10’ lengths
Our interior soffit system provides industry professionals with an extraordinary building product that will also satisfy many diverse construction requirements.

Initially designed for high-security purposes as required by institutional facilities, the Soffi-Steel® System’s clean design and durability also make it perfect for residential, commercial, and educational use, especially where the aesthetics of the shield are equally as important as its function. The unique “reverse curvature” interfacing between the shield clips and the soffit cover renders the system virtually irremovable without the proper tooling. In addition, our Soffi-Steel® System features the unique “CON-SEAL-IT™” sealant-retaining groove. This assures the appropriate amount of sealant will be held in place, eliminating gapping caused by substrate inconsistencies while providing a tightly-sealed, streamlined system.

Specs for The Soffi-Steel® System CAD Details for The Soffi-Steel® System Green Product Data for The Soffi-Steel® System

Specialty and Decorative Concealment

Soffi-Steel® / Grice Engineering, Inc. Specialty and Decorative Concealment
click to enlarge
Our Soffi-Steel® System uniquely offers you the ultimate design flexibility to create a completely customized look, providing a tailored finish that is compatible with the environment in which our Soffi-Steel® System is being installed. Unlike our plastic and aluminum competitors, our Soffi-Steel® System is the ONLY interior soffit available on the market that allows you such creative options. Furthermore, our Soffi-Steel® System comes ready to install, saving you the time and mess incurred by constructing a drywall or wood soffit.

The decorative design profiles and specialty features currently offered by our Soffi-Steel® System are as follows:
  • J-Shield
  • Slope-top
  • Half-Moon
  • Crown-Molding
  • Flattened Corners (A series of 45° angles, removing blunt edges)
  • Vented shield options (Laser cut perforations to your specifications)
  • Access Panels (Locking and hinged options available)
In addition, we welcome your custom design ideas and are enthusiastic to provide engineering assistance to best satisfy your request. Grice Engineering, Inc. is adequately staffed to convert your ideas from conception to application!

Specs for Specialty and Decorative Concealment CAD Details for Specialty and Decorative Concealment Green Product Data for Specialty and Decorative Concealment

Cable Management Systems

The Soffi-Steel® System is an attractive, streamlined solution for wire enclosure applications in commercial, institutional, as well as residential environments. Our Soffi-Steel® System has been utilized for the protection and concealment of existing high performance copper, voice, video, fiber optic and power cabling. Our completely custom interior soffit is a single channel system designed to create an aesthetically appealing alternative to leaving those unsightly cables/IT Networking exposed.

Specs for Cable Management Systems CAD Details for Cable Management Systems Green Product Data for Cable Management Systems

Column Wrapping

Not certain how to conceal structural and mechanical elements in an aesthetically appealing manner? Consider Grice Engineering, Inc. to be your source for custom column wrapping solutions. Both durable and versatile, our low-maintenance metal column covers are an excellent alternative to gypsum based products.

Common uses for interior or exterior applications of our column covers are as follows:
  • Airports
  • Parking structures
  • Retail applications
  • Commercial office space
  • Hospitals and other medical facilities
  • Educational facilities
  • Museums
  • Convention centers
  • Governmental and institutional facilities
Our column wraps come custom-designed, with a myriad of options available in order to fulfill your project’s requirements.

Specs for Column Wrapping CAD Details for Column Wrapping Green Product Data for Column Wrapping

Radiant System Covers

Innovative engineering offered by Grice Engineering, Inc. is your solution to increasing the aesthetic appeal of your existing radiant heat system. Whether you are looking to upgrade your fin tube, baseboard, or convector shield with a more durable steel cover or want to improve the appeal of your existing radiator enclosure, we have the capacity to take your ideas from conception to reality. We provide you with the alternative to design your own concealment solution for any residential, commercial or institutional application.

Our design and engineering assistance allows you:
  • Wall Mount (Horizontal run), Wall Mount (Vertical run), Floor Mount (Horizontal run) or Corner Mount (Vertical run) installations
  • Covers fabricated from either an 18 or 16 gauge cold rolled, zinc-galvanized steel rendering the unit far more efficient than other substrates
  • Pretreated, then a powder-coated finish is applied for a beautiful, long-life finish that resists chipping, scratching, fading for years
  • Tamper-resistant hardware and all the mounting accessories to provide a securely anchored cover
  • Optional design elements such as hinged and/or locking access panels and sloped tops
  • Laser cut venting/louvers based on your specifications
All of our radiant heat/piping covers are custom-made to last the life of your unit and can satisfy any length, height or depth requirements. Whether free standing or in continuous runs, we fabricate fin tube enclosures to cover old units, match existing work, and for new installations. Contact the staff of Grice Engineering, Inc. for assistance in designing an attractive, functional enclosure system.

Specs for Radiant System Covers CAD Details for Radiant System Covers Green Product Data for Radiant System Covers

Applications

Residential Applications

Soffi-Steel® / Grice Engineering, Inc. Residential Applications
click to enlarge
The Soffi-Steel® System is today’s premier choice for your residential interior soffit needs. Regardless of whether the intended application is:
  • HUD Housing,
  • An Apartment Complex,
  • Condominiums,
  • Single-Family Home
Our enclosure system offers uniform results that are a welcomed addition to the surrounding environment in which it is installed.

Commercial Applications

Soffi-Steel® / Grice Engineering, Inc. Commercial Applications
click to enlarge
Our Soffi-Steel® System has established a reputable name for satisfying commercial utility enclosure needs nationwide. Our Soffi-Steel® System has been the interior soffit solution of choice for:
  • Airports
  • Parking Structures
  • Hotels/Motels
  • Retail Spaces
  • Office Buildings
  • Restaurants
  • Churches
  • Hospitals
  • Elderly Care Facilities
  • Adult Family Care Facilities
Our decorative, yet protective Soffi-Steel® System is preferred by architects, engineers, and contractors when their projects call for a commercial-grade concealment system. Additionally, no competing alternatives offer all the tailored design options that our Soffi-Steel® System allows.

Educational Facilities Introduction

Soffi-Steel® / Grice Engineering, Inc. Educational Facilities Introduction
click to enlarge
The Soffi-Steel® System has achieved exceptional popularity among decision makers and industry professionals nationwide for satisfying their educational facility’s interior utility concealment needs. We’ve customized our Soffi-Steel® System to the exact specifications as required by:
  • Colleges
  • Universities
  • Dormitories
  • Greek Housing
  • K – 12 Educational Facilities
  • Adult Family Care Facilities
Regardless how unique your application requirements are, our Soffi-Steel® System has demonstrated excellent results in differing environments. Whether your application involves student housing with distinctive historical and architectural challenges or block walls with concrete ceilings/floors common to dormitories, our interior soffit has been engineered to adapt while easily accepting field fabrications.

Institutional Applications

Soffi-Steel® / Grice Engineering, Inc. Institutional Applications
click to enlarge
Virtually indestructible and tamper-resistant, our custom fitted, institutional Soffi-Steel® System is ideal for any facility that may have pressing security concerns. Our heavy-duty interior soffit has surpassed the needs of:
  • Jails
  • Prisons
  • Courthouses
  • Psychiatric Wards
  • Detention Centers
  • Group Homes
The Soffi-Steel® System has fast become today’s premier protective utility enclosure system. Our secure soffit system provides industry professionals an extraordinary building product that has a strong reputation for fulfilling many diverse construction requirements.

Photo Gallery




Warranty:
For Warranty info click here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget