Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Hadrian Inc.

7420 Clover Ave.
Mentor, OH 44060
 
Phone:440-942-9118
Fax:440-942-9618
Fax:800-536-1469
 
partitions and lockers by Hadrian Inc.
Hadrian Mfg., Inc.

965 Syscon Rd.
Burlington, ON, Canada L7L 5S3

Phone: 905-333-0300
Fax:      905-333-1841
Fax:      888-817-7701

request catalogRequest
Catalog
    send email Send Message to
Hadrian Inc.
   
   
 
Web Site: www.hadrian-inc.com
e-mail: send email
      SpecWizard for partitions and lockers

Automated Spec Writing

      Specs for partitions and lockers       CAD for partitions and lockers       LEED product data for partitions and lockers      
Overview:
While becoming the industry leader in North America Hadrian entered the U.S. market in 1992 by establishing a distribution center in Mentor, Ohio. This move proved to be successful in view of the significant growth attained in subsequent years. Another plant and powder coat line (dedicated to lockers) opened in Burlington and the Mentor center doubled its space by January 1998. Like it's namesake the "Hadrian Wall", Hadrian Manufacturing Inc. certainly appears strong and well positioned for the future.

Featured Product: Anti-Graffiti Powder Coating

Products Trade Name Description Content

Hadrian's Story

Hadrian's Story

Hadrian's history

Toilet Partitions
Metal & Solid Plastic

Toilet Partitions
Metal & Solid Plastic

High performance, impact resistant, designer finish.

SpecWizard for Toilet Partitions<BR>Metal & Solid Plastic<BR><BR> Specs for Toilet Partitions<BR>Metal & Solid Plastic<BR><BR> CAD Details for Toilet Partitions<BR>Metal & Solid Plastic<BR><BR> Green Product Data for Toilet Partitions<BR>Metal & Solid Plastic<BR><BR>

Lockers
Corridor & Athletic

Lockers
Corridor & Athletic

Hadrian
Hadrian Inc. Lockers<BR>Corridor & Athletic<BR><BR>
click to enlarge
Metal lockers for team rooms, gymnasiums, schools, workplace, country club, etc. in both locked door and open front models. Available in 26 designer colors, including 6 "special effects" finishes.

SpecWizard for Lockers<BR>Corridor & Athletic<BR><BR> Specs for Lockers<BR>Corridor & Athletic<BR><BR> Green Product Data for Lockers<BR>Corridor & Athletic<BR><BR>

Toilet Partitions

Toilet Partitions

Hadrian
Hadrian Inc. Toilet Partitions<BR><BR>
click to enlarge
Powder Coated and Stainless Steel, Multiple styles, 26 Designer Colors.

SpecWizard for Toilet Partitions<BR><BR> Specs for Toilet Partitions<BR><BR> CAD Details for Toilet Partitions<BR><BR> Green Product Data for Toilet Partitions<BR><BR>

Headrail Braced Toilet Partitions (Powder coated)

Hadrian
Hadrian Inc. Headrail Braced Toilet Partitions (Powder coated)<BR><BR>
click to enlarge
Standard Headrail Braced toilet partitions with 58" high doors and panels.

SpecWizard for Headrail Braced Toilet Partitions (Powder coated)<BR><BR> Specs for Headrail Braced Toilet Partitions (Powder coated)<BR><BR> CAD Details for Headrail Braced Toilet Partitions (Powder coated)<BR><BR> Green Product Data for Headrail Braced Toilet Partitions (Powder coated)<BR><BR>

Floor Mounted Toilet Partitions (Powder coated)

Hadrian
Hadrian Inc. Floor Mounted Toilet Partitions (Powder coated)<BR><BR>
click to enlarge
Standard Floor Mounted toilet partitions with 58" high doors and panels.

SpecWizard for Floor Mounted Toilet Partitions (Powder coated)<BR><BR> Specs for Floor Mounted Toilet Partitions (Powder coated)<BR><BR> CAD Details for Floor Mounted Toilet Partitions (Powder coated)<BR><BR> Green Product Data for Floor Mounted Toilet Partitions (Powder coated)<BR><BR>

Floor Mounted Toilet Partitions (Stainless steel)

Hadrian
Hadrian Inc. Floor Mounted Toilet Partitions (Stainless steel)<BR><BR>
click to enlarge
Standard Floor Mounted toilet partitions with 58" high doors and panels.

SpecWizard for Floor Mounted Toilet Partitions (Stainless steel)<BR><BR> Specs for Floor Mounted Toilet Partitions (Stainless steel)<BR><BR> CAD Details for Floor Mounted Toilet Partitions (Stainless steel)<BR><BR> Green Product Data for Floor Mounted Toilet Partitions (Stainless steel)<BR><BR>

Ceiling Hung Toilet Partitions (Stainless steel)

Hadrian Inc. Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR>
click to enlarge
Standard Ceiling Hung toilet partitions with 58" high doors and panels.

SpecWizard for Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR> Specs for Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR> CAD Details for Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR> Green Product Data for Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR>

Elite Series Headrail Braced Toilet Partitions (Powder coated)

Elite Series
Hadrian Inc. Elite Series Headrail Braced Toilet Partitions (Powder coated)<BR><BR>
click to enlarge
Elite Headrail Braced toilet partitions with 64" high doors and panels.

SpecWizard for Elite Series Headrail Braced Toilet Partitions (Powder coated)<BR><BR> Specs for Elite Series Headrail Braced Toilet Partitions (Powder coated)<BR><BR> CAD Details for Elite Series Headrail Braced Toilet Partitions (Powder coated)<BR><BR> Green Product Data for Elite Series Headrail Braced Toilet Partitions (Powder coated)<BR><BR>

Elite Series Floor Mounted Toilet Partitions (Powder coated)

Elite Series
Hadrian Inc. Elite Series Floor Mounted Toilet Partitions (Powder coated)<BR><BR>
click to enlarge
Elite Floor Mounted toilet partitions with 64" high doors and panels.

SpecWizard for Elite Series Floor Mounted Toilet Partitions (Powder coated)<BR><BR> Specs for Elite Series Floor Mounted Toilet Partitions (Powder coated)<BR><BR> CAD Details for Elite Series Floor Mounted Toilet Partitions (Powder coated)<BR><BR> Green Product Data for Elite Series Floor Mounted Toilet Partitions (Powder coated)<BR><BR>

Elite Series Ceiling Hung Toilet Partitions (Powder coated)

Elite Series Elite Ceiling Hung toilet partitions with 64" high doors and panels.

SpecWizard for Elite Series Ceiling Hung Toilet Partitions (Powder coated)<BR><BR> Specs for Elite Series Ceiling Hung Toilet Partitions (Powder coated)<BR><BR> CAD Details for Elite Series Ceiling Hung Toilet Partitions (Powder coated)<BR><BR> Green Product Data for Elite Series Ceiling Hung Toilet Partitions (Powder coated)<BR><BR>

Elite Series Headrail Braced Toilet Partitions (Stainless steel)

Elite Series Elite Headrail Braced toilet partitions with 64" high doors and panels.

SpecWizard for Elite Series Headrail Braced Toilet Partitions (Stainless steel)<BR><BR> Specs for Elite Series Headrail Braced Toilet Partitions (Stainless steel)<BR><BR> CAD Details for Elite Series Headrail Braced Toilet Partitions (Stainless steel)<BR><BR> Green Product Data for Elite Series Headrail Braced Toilet Partitions (Stainless steel)<BR><BR>

Elite Series Floor Mounted Toilet Partitions (Stainless steel)

Elite Series Elite Floor Mounted toilet partitions with 64" high doors and panels.

SpecWizard for Elite Series Floor Mounted Toilet Partitions (Stainless steel)<BR><BR> Specs for Elite Series Floor Mounted Toilet Partitions (Stainless steel)<BR><BR> CAD Details for Elite Series Floor Mounted Toilet Partitions (Stainless steel)<BR><BR> Green Product Data for Elite Series Floor Mounted Toilet Partitions (Stainless steel)<BR><BR>

Elite Series Ceiling Hung Toilet Partitions (Stainless steel)

Elite Plus Elite Ceiling Hung toilet partitions with 72" high doors and panels.

SpecWizard for Elite Series Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR> Specs for Elite Series Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR> CAD Details for Elite Series Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR> Green Product Data for Elite Series Ceiling Hung Toilet Partitions (Stainless steel)<BR><BR>

Urinal Screens

Hadrian Hadrian's urinal screens.

SpecWizard for Urinal Screens<BR><BR> Specs for Urinal Screens<BR><BR> CAD Details for Urinal Screens<BR><BR> Green Product Data for Urinal Screens<BR><BR>

Solid Plastic Toilet Partitions

Hadrian
Hadrian Inc. Solid Plastic Toilet Partitions<BR><BR>
click to enlarge
Doors, panels and pilasters are comprised of 1" (25mm) thick polypropylene material: one of the most advanced plastic substrates available!

SpecWizard for Solid Plastic Toilet Partitions<BR><BR> Specs for Solid Plastic Toilet Partitions<BR><BR> CAD Details for Solid Plastic Toilet Partitions<BR><BR> Green Product Data for Solid Plastic Toilet Partitions<BR><BR>

Emperor Corridor Lockers

Emperor Corridor Lockers

Emperor The premium, all-purpose locker for schools, public or private institutions and businesses.

Specs for Emperor Corridor Lockers<BR><BR> Green Product Data for Emperor Corridor Lockers<BR><BR>

ARCH Solid Plastic Toilet Partitions

ARCH Solid Plastic Toilet Partitions

Hadrian
Hadrian Inc. ARCH Solid Plastic Toilet Partitions<BR><BR>
click to enlarge
  • Unique "designer" hardware.
  • Gently curved doors and panels.
  • 59" (1498mm) high doors and panels.
  • 3/4" (19mm) thick polypropylene material.
  • Headrail Braced.


SpecWizard for ARCH Solid Plastic Toilet Partitions<BR><BR> Specs for ARCH Solid Plastic Toilet Partitions<BR><BR> CAD Details for ARCH Solid Plastic Toilet Partitions<BR><BR> Green Product Data for ARCH Solid Plastic Toilet Partitions<BR><BR>

Gladiator (Athletic) Lockers

Gladiator (Athletic) Lockers

Gladiator Stylish, durable and fully ventilated athletic lockers.

Specs for Gladiator (Athletic) Lockers<BR><BR> Green Product Data for Gladiator (Athletic) Lockers<BR><BR>

Replacement Front Lockers

Replacement Front Lockers

Hadrian Hadrian's Replacement front lockers make old lockers better than new.

Specs for Replacement Front Lockers<BR><BR> Green Product Data for Replacement Front Lockers<BR><BR>

Sales Agents

Sales Agents



spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-26








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget