Halfen Anchoring Systems/Div. Meadow Burke
P. O. Box 547
Converse, TX 78109-0547
| |
| Toll Free: | 800-323-6896
|
| Phone: | 210-658-4671
|
| Fax: | 210-658-7908 |
| |
|
|
|
Overview:
Halfen Anchoring Systems is a global leader in the design,
manufacturer, and distribution of anchoring products and solutions
worldwide. A full line of pre-engineered systems with built-in
adjustability are available for faster, easier installation of building
facades, structural components, equipment, and piping. Some of the most
common applications for Halfen Anchoring Systems are listed below:
- Insulated Balcony Connectors: Simple to install, HIT insulated connections are designed to
minimize thermal bridging at balconies and fin walls.
They are available for different concrete thicknesses and different
loading conditions. Integral fire protection is also available.
- Curtain Wall Anchoring: Used on projects worldwide for decades,
Halfen anchors provide designers and glazing contractors with reliable,
strong, adjustable connections for top-of-slab, edge-fo-slab, under slab,
and window wall systems. Halfen embeds are available in a variety of sizes
and capacities to suit virtually any requirements found in low-, medium-,
and high-rise projects.
- Precast Panels: Halfen manufacturers a range of resitraint
anchors suitable for architectural precast panels, spandrel panels, and
cast-stone panels. New Dynagrip toothed anchor channels can carry safe
working loads up to 2,700 lbs. in any direction: pullout, shear, and
longitudinally. Typical applications are panel-to-panel, steel beams to
wall, elevator guide rails, machinery anchoring, etc.
- Stone Exterior Cladding: Halfen manufacturers a broad range of
handset stone anchors, and works closely with designers and stone
contractors to find cost-effective solutions for a wide variety of
conditions. Halfen's HRM and LUTZ lines are three-dimensionally adjustable
anchors, suitable for gaps up to 10", and load capacities up to 580 lbs. per
slab. Custom systems with sub-structure or with kerf-type anchors are also
available for projets with unusual requirements.
- Masonry: Virtually any flat or arched masonry lintel can be
accomplished without any exposed steel, using Halfen's concealed lintel
system. Residential, commercial, and institutional projects with Halfen
lintels have maintenance-free, aesthetically pleasing masonry openings.
Halfen's brick veneer restraint system, "Fleming", is approved for seismic
zones. Adjustable shelf angle supports and CMU wall anchoring are other
common masonry applications of Halfen products.
- Channel: Halfen channel profiles provide a versatile connection
system when surface mounted or hung from other structural elements.
Connections can be made by welding, bolting, screwing, or clamping the
profiles to back-up elements. Channels are available in mill finish,
hot-dip galvanized, or stainless steel, in 11 different cold-formed and
hot-rolled profiles.
Featured Product: Anchoring Systems
| Products |
Trade Name |
Description  |
Content |
Balcony Connectors
|
|
|
|
|
|
|
|
|
|
|
|
HIT
|
Halfen Insulated Balcony Connectors reduce the heat loss that usually occurs with balconies in condominiums, hotels, and other buildings. By insulating the exterior concrete from the interior slab, condensation and mold are eliminated on most applications. HIT balcony connectors are available in many configurations to safely transfer the balcony loads to the structure, while providing comfort and energy savings.
|
|
|
|
|
|
|
Tension Rod System
|
|
|
|
|
|
|
|
|
|
|
|
|
DETAN systems have been used in steel structures, timber roofs, glass walls & skylights, pedestrian bridges, and other applications. DETAN systems are available in carbon steel or stainless steel, and have no exposed threads or turnbuckles.
|
|
|
|
|
|
|
HALFEN Anchoring Systems
|
|
|
|
|
|
|
|
|
|
|
|
|
Anchor channels and adjustable clips for curtain wall and other glazing applications.
|
|
|
|
|
|
|
|
|
|
Restraint anchors for architectural precast, as well as many other precast concrete applications.
|
|
|
|
|
|
|
|
|
|
11 different profiles, including cold formed, hot rolled, and toothed channel for bolting or welding to steel structure.
|
|
|
|
|
|
|
|
|
|
Concealed lintel system, and brick veneer anchoring applications.
|
|
|
|
|
|
|
|
|
|
Adjustable, pre-engineered anchors for natural stone exterior cladding.
|
|
|
|
|
|
|

Last Update: 2009-07-29
|
|