Hurd Windows & Doors
575 S. Whelen Ave.
Medford, WI 54451
| |
| Toll Free: | 800-2BE-HURD
|
| Phone: | 715-748-2011
|
| Fax: | 715-748-6043 |
| |
|
|
|
Overview:
You have dozens of satisfactory wood windows and patio doors to choose from. But as you may have already discovered, not many of them are custom made in the exact size and shape you want. Very few have the glazing options to match every location and every angle of the sun. Even fewer are available in nine species of wood, as many as 11 different hardware finishes and unlimited colors of low- maintenance aluminum cladding. And only one brand, Hurd Windows and Doors, gives you all of these features while sharing your commitment to a single ideal: Perfection.
It may surprise some people, but even in this day and age, we still make Hurd windows and doors carefully and proudly by hand. So they not only fit better and look better, they also perform better. We’ve been doing it that way for more than 85 years. As a result, we may not make as many windows as some companies. But we figure, we’ll stop crafting ours by hand just as soon as people like you start building their homes on an assembly line.
Choosing the perfect windows and doors for your project can becomplicated. Selecting the right interior and exterior finish, glazings, grilles and wood species are all important. Fortunately, Hurd has every category more than covered.
Hurd windows and patio doors come in a limitless array of colors, styles, sizes, shapes and other options. We offer a comprehensive product line available in all-wood or low-maintenance aluminum clad wood.
Hurricane-resistance Hurd FeelSafe™ windows and patio doors feature a high-strength, shatter-resistant, laminated glass--built to withstand the rigors of hurricane conditions. Hurd FeelSafe™ glass meets or exceeds the toughest structural codes. It gives you greater protection from intruders as well as wind-borne debris. FeelSafe™ windows and patio doors are available with laminated glass or our laminated insulated glass that achieves the Energy Star® rating.
Choices. Choices. Choices. In addition to ponderosa pine interior wood, Hurd lets you choose from eight beautiful wood species that include white or red oak, Douglas fir, lyptus, cherry, mahogany, alder (clear or knotty) and maple. In fact, you can actually specify windows, doors and trim from any workable species.
We offer 20 special color options for exterior cladding. If that’s not enough, we’ll custom match any color in the rainbow. For color anodizing requirements, we have seven finishes to choose from.
Don’t forget the perfect finishing touch. Whether it’s our unique screen blind, our array of grilles and divided lite profiles, our ComfortGlazed© options, our custom factory painting option, or the designer elegance of our multiple hardware finishes including anodized copper--you won’t make better choices anywhere.
Welcome to the state of perfection. If you found a window company that gave you absolutely everything you wanted, wouldn’t that be absolutely perfect? Welcome to Hurd. Our wood windows and patio doors are custom made with careful attention to every detail of fit and finish. You’ll appreciate our distinctive designs, limitless options and our total commitment to one, critical ideal: Perfection.
| Products |
Trade Name |
Description  |
Content |
Wood & Clad Wood Windows |
|
|
|
|
|
|
|
|
|
|
|
Hurd
|
A complete line of wood or aluminum clad wood casements and awnings, double & single-hungs, arch top and French casements, pictures, bays & bows, and sliding windows. Circle, elliptical tops and geometrics complement the offering; available in a variety of exterior colors to include color anodized finishes. Interiors in clear natural pine or eight optional wood species. Furnished with ComfortGlazed® glass options that let you fine-tune your elevations according to their exposure to the sun, wind, and other external elements. Also available with simulated divided lights, wood, and airspace grilles in standard or custom configurations.
|
|
|
|
|
|
|
Wood & Clad Wood Doors
|
|
|
|
|
|
|
|
|
|
|
|
Hurd
|
Wood or aluminum clad wood doors are available in sliding and French sliding, plus single or dual hinged in-swing or out-swing patio doors. Heights options are 6'8", retro-6'10", 7'0" or 8'0". Single or multi-point hardware is available in six designer finishes.
|
|
|
|
|
|
|
Hurricane Resistant Windows
|
|
|
|
|
|
|
|
|
|
|
|
Hurd
|
Hurd FeelSafe clad impact products are available in a wide variety of combinations and styles to include; casements, awnings, fixed pictures, single hungs, direct sets, angular, and shapes.
|
|
|
|
|
|
|
Hurricane Resistant Doors
|
|
|
|
|
|
|
|
|
|
|
|
Hurd
|
Hurd FeelSafe clad impact out-swing doors are available in 6'10", 7'0", 8'0" heights. Our ASA caped 2-1/4" panel and frame feature insures added protection against harsh weather exposure.
|
|
|
|
|
|
|
Warranty:
Our warranty is as solid as our products. Hurd offers a generous 2/10/20 Year Limited Warranty: Two years free of glass stress cracks, Ten years free from defects of components, materials, or workmanship, and Twenty years on glass. See our written warranty for complete details.

Last Update: 2009-09-17
|
|