pinta acoustic, inc.
2601 49th Ave. N. Suite 400
Minneapolis, MN 55430
| |
| Toll Free: | 800-662-0032
|
| Phone: | 612-355-4250
|
| Fax: | 612-355-4255 |
| |
|
|
|
Overview:
pinta acoustic, inc's noise control products can be configured for effective solutions in virtually any setting - from recording studios and offices to classrooms and gymnasiums to industrial assembly lines. Whether it is reverberation control in indoor pools, or sound absorption for improved speech intelligibility, in areas large or small, Pinta Acoustic's wall panels, ceiling tiles, baffles and noise barrier composites deliver excellent performance characteristics. Choose from a wide range of colors, materials, fabrics and shapes to create unique design elements and beautifully quiet interior spaces.
| Products |
Trade Name |
Description  |
Content |
|
|
BIOLINE
|
BIOLINE Wood Ceiling Tiles add warmth and elegance to offices, conference rooms, showrooms, entries, religious facilities and more. They are available in two distinctive styles and are made from recycled, renewable materials. The Solid-Finish tiles provide the beauty of real wood veneer while the organic tiles offer a unique fiber texture.
|
|
|
|
|
|
|
|
|
SQUARELINE®
|
A design alternative to traditional linear or perforated metal ceilings, SQUARELINE Metal Ceiling Tiles are affordable and easily installed at virtually any stage of construction. Custom options include tiles without the acoustical insert, special sizes or alternative color metal.
|
|
|
|
|
|
|
|
|
CONTOUR®
|
CONTOUR Ceiling Tiles are known for their excellent sound absorption properties, providing the best acoustical performance in the industry.
|
|
|
|
|
|
|
|
|
HARMONI
|
The perfect blend of modern style and outstanding acoustical control, HARMONI ceiling tiles are a popular new addition to our product line
|
|
|
|
|
|
|
|
|
WHITELINE®
|
WHITELINE is guaranteed not to sag and can be easily integrated into any conventional ceiling suspension grid. With standard sizes ranging from 24"'x24"' to 48"'x48", WHITELINE is also available in any custom size needed.
|
|
|
|
|
|
|
|
|
CEILING GRID SYSTEMS
|
Our commercial-quality ceiling grid system features standard 15/16” capped grid face and a double web design for added strength. It is also easy to install.
|
|
|
|
|
|
|
|
|
PROSPEC Decibel Drop
|
A high-performance visco elastic damping compound that decreases the sound traveling to adjacent rooms. It is easy to install between layers of drywall, plywood or sub flooring in new and retrofit applications. It is ideal for use in commercial, broadcast/audio, home theater and multifamily interior spaces.
|
|
|
|
|
|
|
|
|
FABRITEC
|
FABRITEC Wall Panels let you create a custom look using standard panels. These durable panels provide superior acoustical control in a variety of settings, including: schools, gymnasiums, restaurants, conference rooms, offices, auditoriums, entryways, and other high-traffic, open areas.
|
|
|
|
|
|
|
|
|
SONEX® one
|
SONEXone Panels are a versatile product, offering effective acoustic control in a variety of applications and environments, including industrial facilities, multipurpose rooms and architectural projects. SONEXone panels are attractive and reliable, featuring (NRCs) Noise Reduction Coefficients ranging from 0.85 to 1.10. The sculpted surface of each panel deflects and disperses sound waves, allowing the open cell willtec® foam to convert sound energy into quiet, kinetic energy.
|
|
|
|
|
|
|
|
|
SONEX® valueline
|
SONEXvalueline Panels provide effective acoustic control at an affordable price. The subtle surface pattern on these panels render them inconspicuous in most settings, making them suitable for a variety of interior settings including: manufacturing facilities, churches, and classrooms. SONEXvalueline Panels are made from willtec® foam, which is Class 1 fire-rated for flame spread and smoke density. willtec natural also meets the corner burn test UL 1715.
|
|
|
|
|
|
|
|
|
|
Download CSI 3-Part Specifications for the above products.
|
|
|
|
|
|
|

Last Update: 2009-02-23
|
|