Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

J. Sussman Inc.

109-10 180th St.
Jamaica, NY 11433
 
Phone:718-297-0228
Fax:718-297-3090
 
windows and glass by J. Sussman Inc.
request catalogRequest
Catalog
    send email Send Message to
J. Sussman Inc.
   
   
 
Web Site: www.jsussmaninc.com
e-mail: send email
      Specs for windows and glass       LEED product data for windows and glass      
Overview:
Since 1906 J. Sussman, Inc. has specialized in manufacturing the finest custom metal windows for churches, synagogues and other fine monumental buildings. Over 100 years of experience under the same family management has made J. Sussman, Inc. the leading custom church window manufacturer in the country. We are specified on hundreds of projects each year and our products have been installed in many thousands of buildings worldwide. Our window systems have become the standard of industry.

Products Trade Name Description Content

Custom Church Windows

Custom Windows

J. Sussman Inc. Custom Windows<BR><BR>
click to enlarge
J. Sussman, Inc. windows can be produced in virtually any shape or size, with or without thermal breaks and with true muntins. They can be configured with combinations of fixed, projected and casements. Our 300 Series is even available with the historical church standard, the Horizontally Center Pivoted ventilator.

J. Sussman, Inc. has the largest selection of systems specifically designed for church windows providing the best product in the price range to suit every budget.

A wide variety of hardware is available to accommodate specific job requirements, and a full complement of aluminum panning and trim systems is also available to suit retrofit replacement and new applications for all our window systems.

Specs for Custom Windows<BR><BR> Green Product Data for Custom Windows<BR><BR>

Triple Glazed Dual Color Thermally Broken Custom Church Windows For Stained and Insulated Protective Glass

6400 Series
J. Sussman Inc. Triple Glazed Dual Color Thermally Broken Custom Church Windows For Stained and Insulated Protective Glass<BR><BR>
click to enlarge
The 6400 Series is a heavy triple glazed church window incorporated into a 3 ˝” thermally broken frame. The thermal break is achieved with the use of Thermal Strip© technology. Two different aluminum extrusions can be finished independent of each other and then joined with polyamide nylon strips. The result is a stronger thermally improved window with the possibility of different finishes interior and exterior. This combination, along with triple contact weatherstripping in the ventilator, provides maximum condensation resistance and superior insulation making it the ideal choice for church windows when heating, condensation, noise and protection of stained glass are factors.

Specs for Triple Glazed Dual Color Thermally Broken Custom Church Windows For Stained and Insulated Protective Glass<BR><BR> Green Product Data for Triple Glazed Dual Color Thermally Broken Custom Church Windows For Stained and Insulated Protective Glass<BR><BR>

Double Glazed Custom Church Windows For Stained and Protective Glass

300/400/500/600/700 Series
J. Sussman Inc. Double Glazed Custom Church Windows For Stained and Protective Glass<BR><BR>
click to enlarge
The 300 series is the aluminum double glazed church window that has been the ‘standard’ of the industry for over 40 years. It is specially designed to receive stained glass on the interior and protective glass on the exterior. This “Double Glazing” protects the stained glass from vandalism, while also insulating from the heat and cold and reducing outside noise infiltration. The insurance and fuel costs can be substantially lower as a result of the “Double Glazing.”

Specs for Double Glazed Custom Church Windows For Stained and Protective Glass<BR><BR> Green Product Data for Double Glazed Custom Church Windows For Stained and Protective Glass<BR><BR>

Monumental Thermally Broken Custom Windows

3600/3640 Series
J. Sussman Inc. Monumental Thermally Broken Custom Windows <BR><BR>
click to enlarge
The 3600 series is our top of the line standard thermal break window. These high performance energy efficient windows can be curved and fabricated with the same craftsmanship as all J. SUSSMAN, INC. products.

Specs for Monumental Thermally Broken Custom Windows <BR><BR> Green Product Data for Monumental Thermally Broken Custom Windows <BR><BR>

Thermally Broken Custom Windows

3200 Series
J. Sussman Inc. Thermally Broken Custom Windows<BR><BR>
click to enlarge
The 3200 series is a lighter weight thermally broken high performance window. This series has been designed with metal strategically placed so that it is heavy enough to meet or exceed all HC performance specifications, yet light enough to make significant difference in cost.

Specs for Thermally Broken Custom Windows<BR><BR> Green Product Data for Thermally Broken Custom Windows<BR><BR>

Non-Thermal Monumental Custom Windows

2400/2440 Series
J. Sussman Inc. Non-Thermal Monumental Custom Windows<BR><BR>
click to enlarge
The 2400 series is a high quality heavy duty monumental performance window. This series is available as project-in, project-out, casement and fixed units. These non-thermal windows can be fabricated into rectangular as well as unusual designs that will keep the integrity of virtually any opening.

Specs for Non-Thermal Monumental Custom Windows<BR><BR> Green Product Data for Non-Thermal Monumental Custom Windows<BR><BR>

Non-Thermal Custom Windows

200X/240X Series
J. Sussman Inc. Non-Thermal Custom Windows<BR><BR>
click to enlarge
The 200X series is the economy window that does not sacrifice high quality design or craftsmanship. It is available as project-in, project-out, casement and fixed units (picture window) that can be fabricated into an unlimited number of designs.

Specs for Non-Thermal Custom Windows<BR><BR> Green Product Data for Non-Thermal Custom Windows<BR><BR>

Sunbilt Sunrooms

Sunbilt Sunrooms

Sunbilt™
J. Sussman Inc. Sunbilt Sunrooms<BR><BR>
click to enlarge
A glass enclosure from Sunbilt is designed for maximum energy savings, weather tightness, and durability. Sunbilt sunrooms provide the highest grade structural components and glass available. They offer the buyer unmatched beauty and versatility at a price that is substantially less than adding on a conventional room.

Both straight and curved eave designs are available in projections from 2’8” to 15’6” by unlimited lengths. Custom sizes are also available.

Specs for Sunbilt Sunrooms<BR><BR> Green Product Data for Sunbilt Sunrooms<BR><BR>

Skylight Systems

Skylight Systems

SK-5000 Series
J. Sussman Inc. Skylight Systems<BR><BR>
click to enlarge
J. Sussman’s skylight systems are fully engineered and designed to meet performance specifications. Barrel vaults, domes, lean-tos, ridge types, canopies, shelters and walkways can all be customized to you designs. These structures feature tubular rafters and purlins, thermally broken frames, concealed fasteners and include both primary and secondary condensation gutters. Our skylight systems are designed to accommodate all kinds of glazing materials. Consideration is given to the difference in thermal movement of the glazing material and the aluminum frame.

Green Product Data for Skylight Systems<BR><BR>

Metal and Glass Bending

Metal and Glass Bending

J. Sussman Inc. Metal and Glass Bending<BR><BR>
click to enlarge
J. Sussman, Inc. is a full service supplier of both curved metal and curved glass. This assures you of a single source responsibility for all your glass and metal curving needs. In addition, we also offer completely engineered systems for windows, skylights, sunrooms, storefronts and other architectural metal and glass specialties. These systems have been designed for the most accurate and cost effective curving - giving our customers a tremendous competitive advantage when curving is required.

Gallery

Gallery





spacer
your name:   password:   (available for clients only)



Last Update: 2010-03-18








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget