Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

James Hardie Building Products, Inc.

26300 La Alameda
Suite 400
Mission Viejo, CA 92691

Commercial Inquiries
 
Toll Free:866-274-3464
Phone:949-367-4980
Fax:949-367-4981
 




Residential Inquiries

Toll Free: 888-J-Hardie
Phone: 949-348-1800
Fax: 949-367-0185

hardboard and siding by James Hardie Building Products, Inc.
request catalogRequest
Catalog
    send email Send Message to
James Hardie Building Products, Inc.
   
   
 
Web Site: www.jameshardiecommercial.com
www.jameshardie.com
e-mail: send email
      SpecWizard for hardboard and siding

Automated Spec Writing

      Specs for hardboard and siding       CAD for hardboard and siding       LEED product data for hardboard and siding      
Overview:
We have operations in the United States, Australia, New Zealand, Asia and Europe. No matter where we operate, our goal is to remain at the forefront of the fiber-cement industry, capitalizing on our global leadership in building products, manufacturing and technology. We’re focused on providing the market with A Better Way to Build™

In addition to manufacturing the #1 brand of residential siding in the U.S., James Hardie has decades of experience developing commercial and institutional products.

James Hardie offers two distinct brands:
• James Hardie® siding and interior products, featuring the durability, versatility and value we’re known for
• Artisan® exterior design products, a higher-end, architectural-grade line featuring superior aesthetics and structural integrity to achieve the highest standard in design

Add these unsurpassed fiber-cement products to your design arsenal and watch your projects come alive with beauty, color and substance.

Featured Product: Commercial Exterior Design Solutions

Products Trade Name Description Content

New Products

Panels
Commercial

Reveal™ Panel
James Hardie Building Products, Inc. Panels<BR>Commercial<BR><BR>
click to enlarge
Hardie® Reveal™ Panel offers protection from fire, weather, impact and insects. Use our recommended metal edging to create a sharp reveal/express joint look. Hardie® Reveal™ Panel is a visually stunning exterior surface that's as low-maintenance and low-cost as it is high-quality. Can be applied directly to the weather resistive barrier/sheathing.

Panels

Panels
Architectural Grade

Artisan® Matrix™ Panel
James Hardie Building Products, Inc. Panels<BR>Architectural Grade<BR><BR>
click to enlarge
If you’re looking for smooth panels with the benefits of fiber-cement, Artisan® Matrix™ Panels will give you the upscale, architectural-grade results you require. They’re designed for a rain-screen assembly that provides superior moisture control. With fiber-cement furring strips and finishing nails, Artisan Matrix Panels create a durable, easy-to-install system that achieves an upscale, high-end look.

SpecWizard for Panels<BR>Architectural Grade<BR><BR> Specs for Panels<BR>Architectural Grade<BR><BR> Green Product Data for Panels<BR>Architectural Grade<BR><BR>

Panels
Commercial

HardiePanel™ Siding
James Hardie Building Products, Inc. Panels<BR>Commercial<BR><BR>
click to enlarge
HardiePanel™ Siding products offer protection from weather, flame spread and insects. Use our recommended metal edging to create sharp, expressed seams for a visually stunning exterior surface that’s as low-maintenance and low-cost as it is high-quality.

Residential vertical siding is also available in wood grain and stucco patterns.

Click here for Residential

SpecWizard for Panels<BR>Commercial<BR><BR> Specs for Panels<BR>Commercial<BR><BR> CAD Details for Panels<BR>Commercial<BR><BR> Green Product Data for Panels<BR>Commercial<BR><BR>

Lap siding

Lap siding
Architectural Grade
(Commercial)

Artisan® Lap Siding
James Hardie Building Products, Inc. Lap siding<BR>Architectural Grade<BR>(Commercial)<BR><BR>
click to enlarge
Use architectural-grade Artisan® Lap Siding and the difference is plain to see. The thickest siding material on the market, Artisan Lap Siding creates deeply defined shadow lines which are both aesthetically pleasing and structurally integrated. Our unique tongue-and-groove design means tighter tolerances for a precise fit and finish.

Click here for Residential

SpecWizard for Lap siding<BR>Architectural Grade<BR>(Commercial)<BR><BR> Specs for Lap siding<BR>Architectural Grade<BR>(Commercial)<BR><BR> Green Product Data for Lap siding<BR>Architectural Grade<BR>(Commercial)<BR><BR>

Lap siding
(Commercial)

HardiePlank™
James Hardie Building Products, Inc. Lap siding<BR>(Commercial)<BR><BR>
click to enlarge
HardiePlank™ Lap Siding offers the natural beauty and traditional look of wood lap siding while providing very non-wood-like benefits − low maintenance and an unmatched resistance to weather damage in wet and humid climates. Our HardiePlank ColorPlus® Series combines a professionally developed, 26-color paint palette optimally formulated for use with fiber-cement. James Hardie’s patented ColorPlus® Technology provides a multi-coat, baked-on factory application process that delivers a strikingly beautiful and consistent finished product.

Click here for Residential

SpecWizard for Lap siding<BR>(Commercial)<BR><BR> Specs for Lap siding<BR>(Commercial)<BR><BR> Green Product Data for Lap siding<BR>(Commercial)<BR><BR>

Trim

Trim
Architectural Grade
(Commercial)

Artisan® Accent Trim
James Hardie Building Products, Inc. Trim<BR>Architectural Grade<BR>(Commercial)<BR><BR>
click to enlarge
The perfect accent for James Hardie’s architectural-grade Artisan® Lap Siding is architectural-grade Artisan™ Accent Trim. With an impressive thickness of 1.5”, it casts the same dramatically deep and defined shadows as the Artisan Lap Siding it accompanies. Of course, it also offers the same durability, low maintenance and ease of installation.

Click here for Residential

SpecWizard for Trim<BR>Architectural Grade<BR>(Commercial)<BR><BR> Specs for Trim<BR>Architectural Grade<BR>(Commercial)<BR><BR> Green Product Data for Trim<BR>Architectural Grade<BR>(Commercial)<BR><BR>

Trim
(Commercial)

HardieTrim™ Boards
James Hardie Building Products, Inc. Trim<BR>(Commercial)<BR><BR>
click to enlarge
Perfect for windows, corners and columns, genuine HardieTrim™ Boards is the only product that offers the same exceptional resistance to rotting, cracking, splitting, fire and insect damage available from James Hardie® siding. Featuring consistent, dramatic reveals and shadow lines, HardieTrim Boards offer a real return on investment through beauty, durability and very low maintenance. HardieTrim Boards are also available with our unique ColorPlus® Technology finish for a consistent, durable exterior specifically color-matched to James Hardie siding.

Click here for Residential

SpecWizard for Trim<BR>(Commercial)<BR><BR> Specs for Trim<BR>(Commercial)<BR><BR> Green Product Data for Trim<BR>(Commercial)<BR><BR>

Soffit

Soffit
(Commercial)

HardieSoffit™ Panel
James Hardie Building Products, Inc. Soffit<BR>(Commercial)<BR><BR>
click to enlarge
HardieSoffit™ Panels are available vented or non-vented in a range of pre-cut sizes. All styles are pre-primed with PrimePlus® sealer and primer. This proprietary process ensures uniform coverage of sealer and primer, providing an excellent surface for paints. Our soffit panels also resist fungus and mildew, even in damp climates.

Click here for Residential

SpecWizard for Soffit<BR>(Commercial)<BR><BR> Specs for Soffit<BR>(Commercial)<BR><BR> Green Product Data for Soffit<BR>(Commercial)<BR><BR>

Shingle Siding

Shingle
(Commercial)

HardieShingle™ Siding
James Hardie Building Products, Inc. Shingle<BR>(Commercial)<BR><BR>
click to enlarge
HardieShingle™ Siding has the same warm, authentic look as cedar shingles, yet doesn't rot, crack or split. It's beautiful as a primary siding or as a complement to other styles of James Hardie® siding. HardieShingle Siding panels come in a variety of decorative edges and expedite installation in larger areas. Ideal for smaller coverage areas, HardieShingle individual shingles come in a variety of widths for an authentic handcrafted look. Also available in a palette of colors with ColorPlus® Technology finish for a consistent, durable exterior.

Click here for Residential

SpecWizard for Shingle<BR>(Commercial)<BR><BR> Specs for Shingle<BR>(Commercial)<BR><BR> Green Product Data for Shingle<BR>(Commercial)<BR><BR>

Weather Barrier

Weather Barrier

HardieWrap™
James Hardie Building Products, Inc. Weather Barrier<BR><BR>
click to enlarge
HardieWrap™ Weather Barrier is a high performance, non-woven, non-perforated water resistant barrier engineered specifically for the climate in your region of the country. Unlike competitive weather barriers, HardieWrap provides a superior balance of water holdout, permeability, and air resistance. The result is better protection from water damage, mildew, and energy loss.

Tile Backer Board

Tile Backer Board
¼ Inch

HardieBacker™ ¼ Inch Cement Board with EZ Grid® Technology
James Hardie Building Products, Inc. Tile Backer Board<BR>¼ Inch<BR><BR>
click to enlarge
HardieBacker™ ¼” Cement Board, with EZ Grid® Technology for floors and countertops is America's best selling ¼” board. It's the solution you can trust for your wet-area floors, walls, ceilings and countertops. This no-mesh board is the lightest ¼” cement board available and cuts easily, even in tight, awkward spaces.

SpecWizard for Tile Backer Board<BR>¼ Inch<BR><BR> Specs for Tile Backer Board<BR>¼ Inch<BR><BR> Green Product Data for Tile Backer Board<BR>¼ Inch<BR><BR>

Tile Backer Board
½ Inch

HardieBacker™ ½” Cement Board
James Hardie Building Products, Inc. Tile Backer Board<BR>½ Inch<BR><BR>
click to enlarge
HardieBacker™ ½" Cement Board for walls and floors delivers superior protection against moisture damage and mold growth. Its smooth surface may be painted, textured, wallpapered or tiled.

SpecWizard for Tile Backer Board<BR>½ Inch<BR><BR> Specs for Tile Backer Board<BR>½ Inch<BR><BR> Green Product Data for Tile Backer Board<BR>½ Inch<BR><BR>

Warranty:
Warranties vary by product. Click through to the desired product for warranty information.

Distribution:
Commercial Inquiries: call 866-274-3464
Residential Inquiries: click here to locate a dealer


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-12








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget