Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Kee Safety, Inc.

100 Stradtman St.
Buffalo, NY 14206
 
Toll Free:800-851-5181
Phone:716-896-4949
Fax:716-896-5696
 
safety railings by Kee Safety, Inc.
request catalogRequest
Catalog
    send email Send Message to
Kee Safety, Inc.
   
   
 
Web Site: www.keesafety.com/us
e-mail: send email
      Specs for safety railings       CAD for safety railings      
Overview:
Kee® Safety is a leading global supplier of components and bespoke systems for railings, barriers, roof edge protection and fall prevention. Established in the UK in 1934, the range has expanded from our original Kee Klamp product into a portfolio of safety equipment, all designed to protect people and prevent accidents.

Kee Safety strives to provide only the highest level of safety solutions and products to every industry and niche around the world. We serve every size customer and client, and provide solutions for every project. From code compliant rooftop safety products such as passive roof edge fall protection and skylight fall protection -- to readily achievable ADA handrails or DDA handrailing and compliant guardrails. No handrail project is too big, or safety railing too small for Kee Safety.

Kee Safety also provides non-welded solutions I-beam clamps, grating clips and floor fixtures for projects where welding is not an option.

Kee Safety will be exhibiting at the upcoming AIA Convention, on April 30 - May 2, 2009, in San Francisco, CA. Come and see Kee Safety at booth #5389.

Featured Product: Railing Systems and Structural Pipe Fittings

Products Trade Name Description Content

NEW
KEE ACCESS ADA Railing System


ADA Handicap Compliant Product
Kee Safety, Inc. NEW<BR>KEE ACCESS ADA Railing System<BR><BR>
click to enlarge
Our new Kee Access ADA handrail system meets all ADA requirements, and more.

The system does not require any welding or threading, so it is easily assembled without specialized workers or equipment. All of the components are galvanized for low long-term maintenance and can be powder coated with your choice of RAL colors.

Ideal for creating new structures, this system can also be used as a retrofit solution. Existing railings can be updated to be ADA compliment with the addition of the “Add-On” offset fittings A10-748 and A10-848. This makes the Kee Access ADA Safety Railing readily achievable.

Specs for NEW<BR>KEE ACCESS ADA Railing System<BR><BR> CAD Details for NEW<BR>KEE ACCESS ADA Railing System<BR><BR>

BeamClamp™ Steelwork Fixings

BeamClamp™
Kee Safety, Inc. BeamClamp™ Steelwork Fixings<BR><BR>
click to enlarge
BeamClamp products offer an alternative method of securing secondary steelwork and building services equipment to primary steelwork. The BeamClamp product range, as the name suggests, clamps new steel in position eliminating the need for drilling and welding while providing a high degree of adjustability. The BeamClamp range features technical innovations that provide a steelwork connection that is stronger, quicker and easier to install than traditional or competitive methods. The BeamClamp Division also offers a complete connection engineering service.

Specs for BeamClamp™ Steelwork Fixings<BR><BR>

Cavity Fixings

BoxBolt™
Kee Safety, Inc. Cavity Fixings<BR><BR>
click to enlarge
The BoxBolt by BeamClamp is a cavity fixing system used for steelwork connections into rectangular, square and circular hollow sections or where access is only available from one side. The shoulder of the BoxBolt is hexagonal. This allows it to be held in position with an open ended wrench while a torque wrench is used to tighten the core bolt. As the core bolt is tightened the threaded wedge is drawn up inside the body, the fins expand, and a secure connection is made.

Specs for Cavity Fixings<BR><BR>

Floor Fixings

Floorfix
Kee Safety, Inc. Floor Fixings<BR><BR>
click to enlarge
BeamClamp has two floor fixing types. The pressed steel, open floor, Grating Clip suits various styles of grating. The Floorfix is used to fix chequer/durbar plate in position. Both components eliminate the need for access to the bottom of the flooring, reducing labor costs and allow the flooring to be taken up easily for maintenance.

Specs for Floor Fixings<BR><BR>

Safety Barrier Solutions

Kee Klamp®
Kee Safety, Inc. Safety Barrier Solutions<BR><BR>
click to enlarge
Kee Klamp iron fittings provide a simple and cost effective method for building tubular structures. Kee Klamp fittings are iron castings manufactured to the requirements of ASTM A47-77-32510. A range of fittings to suit eight sizes of pipe is available. Hex set screws firmly lock the pipe into the fitting. Set screws are manufactured in case hardened steel. A cost and time saving alternative to welding, Kee Klamp fittings are galvanized to resist corrosion. Fittings are available on over 80 different styles for nominal pipe sizes 1/2" to 2". Uses include handrails, stairways, ladderways, retail display, warehouse racking, interiors, playground structures, customer queues, shade structures, solar panel supports, machine guards, perimeter barriers and more. Suitable for both indoor and outdoor use, Kee Klamp fittings can be powder coated to match any RAL color.

Specs for Safety Barrier Solutions<BR><BR>

Aluminum Fittings

Kee Lite®
Kee Safety, Inc. Aluminum Fittings<BR><BR>
click to enlarge
Kee Lite aluminum fittings are made from a high grade Aluminum Silicon Magnesium Alloy and provide you with a lightweight, corrosion resistant, and strong alternative for fabrication of pipe structures. Kee Lite fittings offer flexibility and can be used for a variety of applications from contemporary to industrial; your imagination is the only limitation. Because Kee Lite fittings can be easily installed with a hex tool and pipe cutters, there is no need for welding, saving you both time and money. Kee Lite is securely locked into place using recessed set screws that provide a sleek and smooth look to your railing system or pipe structure. Available for schedule 40 pipe sizes 1" - 2" Kee Lite offers a high style look and design plus low long term maintenance.

Specs for Aluminum Fittings<BR><BR>

RoofEdge Fall Protection Railing System

KeeGuard®
Kee Safety, Inc. RoofEdge Fall Protection Railing System<BR><BR>
click to enlarge
KeeGuard is the simple, cost effective method of Fall Protection that does not penetrate the roof membrane. Safety recommendations in countries all over the world are moving to a “hierarchy of safety” where collective fall prevention solutions, as provided by KeeGuard, are preferred over singular fall protection alternatives such as harnesses and wire systems. Simple and cost effective, the KeeGuard modular railing system is specifically designed for flat or low slope rooftops. KeeGuard prevents falls, ensures rooftop safety, and does not penetrate the roof membrane. The KeeGuard Roof Edge Fall Protection System can be used for retrofitting to older buildings as well as for new construction. KeeGuard assemblies use fittings that are TÜV tested and approved. Integral toe board fixing holes allow full safety compliance. KeeGuard Fall Protection meets or exceeds Safety Standards prescribed by OSHA including 29 CFR 1910.23, Ontario OHS Act, and International Health and Safety Regulations.

Specs for RoofEdge Fall Protection Railing System<BR><BR> CAD Details for RoofEdge Fall Protection Railing System<BR><BR>

Roof Hatch Railing System

KeeHatch®
Kee Safety, Inc. Roof Hatch Railing System<BR><BR>
click to enlarge
Designed to guard roof openings and holes, KeeHatch Railing Systems are able to integrate with existing roof openings and ladderways. KeeHatch can also be used in conjunction with the KeeGuard Roof Edge Protection System in order to provide a durable and long lasting, OSHA Compliant roof fall protection system. KeeHatch ensures safe egress and ingress through roof type access hatches and provides guardrail protection for the roof opening while the roof hatch is open. It meets OSHA Standard 29 CFR 1910.23 and 29 CFR 1910.27. Kee Hatch is engineered and manufactured in the USA to meet the most stringent life-safety standards. To ensure a full fall protection regimen, the Floor Hatch Kit is available for protection of roof and floor openings without a hatch.

Specs for Roof Hatch Railing System<BR><BR> CAD Details for Roof Hatch Railing System<BR><BR>

Safety Railing Kit

Kwik Kit®
Kee Safety, Inc. Safety Railing Kit<BR><BR>
click to enlarge
Kwik Kit® Safety Railing Kits allow you to create a sturdy railing system with no welding and the visible advantage of safety yellow rails. Prepackaged for convenience with preassembled uprights, these railing kits are very quick to assemble using a hex tool to tighten the large, easy to use set screws. Kwik Kit is designed for 6-foot post spacing and comes in Straight Kits, Corner Kits or Extension Kits. The rails may be cut where shorter sections are required. The kits may be secured using bolts or chemical anchors attached to the base fittings.
Benefits:
• Strong and safe
• Meets or exceeds safety standards for railings including OSHA and BOCA
• Highly visible safety yellow powder coated pipe
• Easy and quick assembly
• Available in Aluminum or Iron/Steel • 6-foot spacing means lower system cost per foot • Standard Pipe O.D. 1.90"

Kwik Kit Safety Railing Kits are supplied with all the components to install either a 12 foot straight run or a 6 foot by 6 foot 90 degree corner safety rail system. Virtually any railing configuration can be achieved by using a combination of kits.

Specs for Safety Railing Kit<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-02








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget