Lester Building Systems
1111 2nd Ave. S.
Lester Prairie, MN 55354
| |
| Toll Free: | 800-826-4439
|
| Phone: | 320-395-2531
|
| Fax: | 320-395-5393 |
| |
|
|
|
Overview:
Lester Building Systems, LLC is a national leader in the pre-engineered wood-frame
building industry. With all the benefits of metal buildings but with lower material
costs and nimble design flexibility, Lester wood-framed structures are ideal in many
low-rise commercial applications. Custom in every sense of the word, Lester buildings
can take on literally any shape, style and finish desired.
Available in 35 states, Lester Buildings has manufacturing facilities in Minnesota,
Illinois and Virginia with distribution/construction services through the post-frame
building industry's largest builder network. The Lester pre-engineered wood option is
especially compelling in today's evolving and cost-conscious business environment.
Applications for Lester commercial buildings include:
- Offices
- Clinics
- Restaurants
- Retail
- Boat Storage
- Print Shops
- Hangers
- Body Shops
- Self-Storage
- Churches
- Community/Municipal Buildings
- Automotive Sales/Service
- Recreational Facilities
- Truck Terminals
- Warehouses
- Lawn and Garden Stores
- Plus, many more.
Featured Product: Thinking Outside the [Steel] Box
| Products |
Trade Name |
Description  |
Content |
|
|
|
Four primary framing systems are available which include primary and
secondary structural framing systems, roofing, siding, roof and wall
insulation, personnel doors, windows and accessories. Framing systems
are designed to accomodate your specific building requirements. The
Lester Uni-Frame I and II systems feature clear span trusses and
engineered/laminated columns either embedded (Uni-Frame I) or above
grade columns on concrete foundations (Uni-Frame II), maximum width of
90 ft. and maximum clear height of 24 ft. The Uni-Frame III system
features rafter roof framing with interior support columns, maximum
width of 240 ft., 24 ft. maximum clear height and columns embedded in
ground or bolted to foundation. The Town & Country system feature clear
span trusses and engineered/laminated columns either embedded in ground
(Town & Country I) or above grade colums on concrete foundations (Town &
Country II), with maximum width of 42 ft. and maximum clear height of
16.5 ft.
|
|
|
|
|
|
|
|
|
Uni-Rib
|
The Lester Uni-Rib panel is an exclusive, colorful line of steel ideal for roofing, siding, and interior linings on Lester® buildings. Uni-Rib panels offer you strength where it is needed, plus the good looks you want on your building now and for years to come.
Color Center
|
|
|
|
|
|
|
|
|
|
This building gallery is regularly updated so come back often to see what's new!
|
|
|
|
|
|
|
Warranty:
For warranty information click here

Last Update: 2009-09-17
|
|