Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Marsh Industries, Inc.

2301 E. High Ave.
P. O. Box 1000
New Philadelphia, OH 44663-5100
 
Toll Free:800-673-8826
Phone:330-308-8865
Fax:330-339-5875
 
chalkboard and markerboard by Marsh Industries, Inc.
request catalogRequest
Catalog
    send email Send Message to
Marsh Industries, Inc.
   
   
 
Web Site: www.marsh-ind.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Visual Products Group-Our complete line of visual communication products include new multi-purpose boards, new sizes of marker boards, chalkboards, bulletin boards, glass enclosed bulletin and directory boards, easels, laminated panels, accessories and the expanded early childhood product line, plus much much more! We are continually adding new products to meet the changing needs of our customers.

Marsh Industries Inc. presents a complete line of architectural products for chalkboards, markerboards, tackboards, accessories and much more. Look to Marsh Industries Inc. to meet your architectural needs.

For communicating quick, high impact messages in a colorful and memorable way, more and more marketers are relying on Marsh point-of-purchase displays and signage. Imaginative, eye-catching color graphics and logo treatments add visual interest and selling impact. Marsh welcomes the opportunity to work with your creative staff or we can provide our own custom designs to meet your specifications. We also supply components for use in other display units.

Featured Product: Traditon of Quality

Products Trade Name Description Content

Bulletin Boards

Marsh Industries, Inc. Bulletin Boards
click to enlarge
Marsh offers a complete line of cork bulletin boards, from the attractive and superior performing Plas-Cork boards to the budget-minded Peb-Tac units. Plac-Cork's all natural, washable, tackable surface stands up to the roughness of repeated school and institutional use. Its self-healing surface makes thumbtack punctures disappear and it resists drying, cracking and peeling. Natural pebble cork resilient tack surfaces are used in varying thicknesses for the Natural Cork and Peb-Tac boards.

SpecWizard Specs CAD Details

Chalkboards

Marsh Industries, Inc. Chalkboards
click to enlarge
Marsh's Deluxe Steel-Rite porcelain steel surface chalkboards offer the most durable and the highest quality writing surface available. These magnetic boards offer increased color contrast for heightened visibility, less chalk consumption and dust, and are backed by Marsh's 50-year warranty. Our HPL series provides durability at a competitive price. All boards are available with satin anodized aluminum frames or Marsh's attractive red oak frames.

SpecWizard Specs CAD Details

Conference Cabinets

Marsh Industries, Inc. Conference Cabinets
click to enlarge
Beautiful handcrafted oak cabinets open to reveal a 48" x 48" Pro-Rite® porcelain steel markerboard with two bulletin boards, one with a flip chart holder. The markerboard can be written on with colorful dry erase markers and can accommodate magnetic accessories. For security, the unit is equipped with a five-pin tumbler lock. Traditional style features three heavy-duty self-closing adjustable hinges. Contemporary style cabinet has bull nose edges and corners, full-length brass piano hinges, and burlap fabric covered bulletin boards on inside of doors. All cabinets are shipped with four markers, on eraser and one flip chart pad. Optional pull down projection screen is also available.

SpecWizard Specs CAD Details

Combination Boards

Crest-Line XL Series
Marsh Industries, Inc. Combination Boards
click to enlarge
With its Crest-Line XL Series, Marsh offers the finest factory assembled combination boards in six standard configurations. Frames with architectural grade satin anodized aluminum trim, a matching aluminum H-bar attractively joins the various boards together. The tray extends the full length of the unit.

SpecWizard Specs CAD Details

Combination Boards

Crest-Line Concert Series
Marsh Industries, Inc. Combination Boards
click to enlarge
The Crest-Line Concert Series allows you to use the various units to customize a board for your specific needs. Marsh's exclusive T-bar assembly strips finish the butted edges, making the units easy to mount and giving the superior look of factory assembled boards. Each individual board is fully framed in sating anodized aluminum trim. Trays are included on chalkboards and markerboards.

SpecWizard Specs CAD Details

Pedestal and Wall-Mounted Directory & Bulletin Boards

Pedestal and Wall-Mounted
Marsh Industries, Inc. Pedestal and Wall-Mounted Directory & Bulletin Boards
click to enlarge
Marsh's broad product line of directory board and bulletin board units will attractively display directory listings, messages and directions in schools, businesses and institutions alike. Our grooved felt lettering system message center units are designed for durability and stability for high traffic areas. Letters are available for purchase separately. Marsh's bulletin board units are perfect for displaying notices, posters and other communications. Most units use tempered safety glass.

SpecWizard Specs CAD Details

Display & Menu Boards

Marsh Industries, Inc. Display & Menu Boards
click to enlarge
Marsh chalkboards and menu boards are the perfect medium for imaginative, eye-catching color graphics and logo treatments that add visual interest and selling impact. Customized display boards build product awareness and brand preference with strategically placed displays. Colorful logo headers offer the opportunity for direct tie-ins with featured items and events. Marsh's specially formulated, two-coat black finish on hardboard is the perfect medium for you company's message. Board trims are available in satin finish aluminum or beautiful red oak wood.

SpecWizard Specs CAD Details

Wall Mounted & Recessed Trophy Cases

Marsh Industries, Inc. Wall Mounted & Recessed Trophy Cases
click to enlarge
Marsh's new Display & Trophy Case product line features both wall-mounted and recessed units in a wide variety of styles. Made of sturdy birch plywood with satin anodized aluminum trim, the doors have ground finger pulls and a five-pin tumbler lock. Each unit contains three rows of 12" deep adjustable shelving constructed with 3/16" tempered safety glass. Optional 110V fluorescent lighting is available.

SpecWizard Specs CAD Details

Easels

Marsh Industries, Inc. Easels
click to enlarge
Marsh offers a broad selection of attractive and functional easels for any need or environment. Our line includes aluminum, steel or handcrafted red oak wood to fit any decor. Whether it's a classroom, conference presentation, directing traffic in hospitality locations or menu presentation in restaurant settings, Marsh has the right easel for you.

SpecWizard Specs CAD Details

Lapboards

Marsh is the U.S. education market's leading source for lapboards. Because of Marsh's volume of sales with these units, you can obtain a quality unit at a low cost. The units provide a durable composition chalkboard or melamine markerboard surface on hardboard. The boards have smooth bull-nosed edges and radius-cut corners for added comfort and safety. Several options of silk-screened manuscript lines are available. Made in the United States.

SpecWizard Specs CAD Details

Map & Display Rails

Marsh offers a full line of map and display rail products. All 1", 2", and 3" map rail products are available in 6,8,10, and 12-foot lengths or custom lengths up to 24 feet. Our attractive red oak wood 2" map rail offers a distinctive look of quality to any room, office or corridor.

SpecWizard Specs CAD Details

Markerboards

Pro-Rite™
Marsh Industries, Inc. Markerboards
click to enlarge
Marsh's Pro-Rite™ Series offers the most durable, top-of-the-line writing surface available today. Made with a porcelain steel surface, these magnetic marker boards offer improved erasability, greater color contrast, reduces surface distortion, and are backed by Marsh's 50 year warranty. Our Contractor's Series, also made with a porcelain steel surface, has a 11/4" frame and is one of our sturdiest boards. The 5' porcelain enamel marker boards offer an additional 1 foot of writing and viewing surface.

SpecWizard Specs CAD Details

Navigator Message Center Series

Elegant in style and innovative in function, Marsh's Navigator Series message boards are a perfect solution for clubs, party centers, schools, offices or restaurants. The grooved felt directory board framed with red oak wood incorporates an innovative magnetic strip to securely fit into the frame of a porcelain steel whiteboard. Simply remove the directory board, and the message board converts to a magnetic whiteboard that creatively displays your message with marker or magnets.

SpecWizard Specs CAD Details

Freestanding Reversible Boards

Marsh used only the most durable materials and exacting designs to offer you the best built freestanding reversible boards available. These units offer a unique double pin locking system to ensure that the writing or bulletin boards will not release and swing until needed - a safety feature unavailable from any other manufacturer. Our musical staff board offers the same quality as our Graphics Markerboards. All units shipped complete with casters.

SpecWizard Specs CAD Details

Sheet Material

The same quality writing and tack surfaces used for Marsh's display board product line are also available in unframed sheets. Whether you need full-sized panels or custom cut to your specifications, Marsh is your source for chalk, marker and tackable panels.

SpecWizard Specs CAD Details

Distribution:
tcwalpole@marsh-ind.com


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-05-07










Never Forget