Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Maxxon Corp.

(formerly Gyp-Crete Corporation)
920 Hamel Rd.
P. O. Box 253
Hamel, MN 55340
 
Toll Free:800-356-7887
Phone:763-478-9600
Fax:763-478-2431
 
floors and flooring by Maxxon Corp.
request catalogRequest
Catalog
    send email Send Message to
Maxxon Corp.
   
Continuing Education Logo
Nicole Hills
   
 
Web Site: www.maxxoncorporation.com
e-mail: send email
      SpecWizard for floors and flooring

Automated Spec Writing

      Specs for floors and flooring       CAD for floors and flooring       LEED product data for floors and flooring      
Overview:
Maxxon®, The floor specialists, is recognized worldwide as the pioneer and leader in floor technologies. Maxxon provides a full spectrum of floor underlayments from the original Gyp-Crete to Level-Right Self-Leveling Underlayments. In addition, Maxxon offers Acousti-Mat sound control systems made with 40% pre-consumer recycled content. Included in the Acousti-Mat line are the new Acousti-Mat LP and LPR for the low profile sound control solution. Maxxon also carries several specialty products including Maxxon DPM- Damp Proof Membrane and Level-Right® WearTop-a poured, finished floor that can be stained or integrally pigmented.

Featured Product: Self Leveling Underlayment

Products Trade Name Description Content

Sound Control Systems

Sound Control Systems

Acousti-Mat II
Maxxon Corp.  Sound Control Systems<BR><BR>
click to enlarge
Acousti-Mat II allows a thinner floating floor composite and is a cost-effective choice for both new floors and retrofit where floor height is a concern. It increases IIC and STC levels up to 10 points over wood frame, and IIC up to 20 points over concrete. Acousti-Mat II is now always made with 40% pre-consumer recycled content and is GREENGUARD Children and Schools℠ Cerified.

SpecWizard for Sound Control Systems<BR><BR> Specs for Sound Control Systems<BR><BR> Green Product Data for Sound Control Systems<BR><BR>

Sound Control Systems

Acousti-Mat 3
Maxxon Corp.  Sound Control Systems<BR><BR>
click to enlarge
Acousti‑Mat 3 consists of a nylon core of fused, entangled filaments attached to a non-woven fabric, similar to Maxxon's Acousti‑Mat II, only three times thicker. It's a proven fact that the larger the air space, the greater the sound control - and this system creates the largest air void of any sound control mat. Acousti-Mat 3 increases IIC and STC levels up to 17 points over wood frame, and IIC up to 25 rating points (or more) over concrete. Acousti-Mat 3 is now always made with 40% pre-consumer recycled content and is GREENGUARD Children and Schools℠ Cerified.

SpecWizard for Sound Control Systems<BR><BR> Specs for Sound Control Systems<BR><BR> Green Product Data for Sound Control Systems<BR><BR>

Sound Control Systems

Enkasonic®
Maxxon Corp.  Sound Control Systems<BR><BR>
click to enlarge
Enkasonic® creates sound-rated floors with the high IIC and STC level required by ICBO, UBC and FHA for luxury developments. It is a durable and proven solution - the only mat that has been tested after 10 years of use. (Enkasonic retained 97% of original thickness, was as pliable as a new roll, and performed equally to a newly manufactured roll.) It increases IIC and STC levels up to 12 points over wood frame, and IIC up to 20 points over concrete. Enkasonic is now always made with 40% pre-consumer recycled content and is GREENGUARD Children and Schools℠ Cerified.

SpecWizard for Sound Control Systems<BR><BR> Specs for Sound Control Systems<BR><BR> Green Product Data for Sound Control Systems<BR><BR>

Sound Control Systems

Acousti-Mat® LP
Maxxon Corp.  Sound Control Systems<BR><BR>
click to enlarge
Acousti-Mat® LP is a unique blend of polymeric fibers of various shapes and sizes. The blend of these fibers is a proprietary mix designed to provide excellent reductions in sound transmission and sound reflection. The mat is bound together through a blend of polymer adhesives, which provide a tough durable mat with water repellant features.

SpecWizard for Sound Control Systems<BR><BR> Specs for Sound Control Systems<BR><BR>

Sound Control Systems

Acousti-Mat LPR
Maxxon Corp.  Sound Control Systems<BR><BR>
click to enlarge
Acousti-Mat LPR is is an entangled mesh attached to a unique blend of polymeric fibers of various shapes and sizes. The blend of these fibers is a proprietary mix designed to provide excellent reductions in sound transmission and sound reflection. The mat is bound together through a blend of polymer adhesives, which provide a tough durable mat with water repellant features. Acousti-Mat LPR is now always made with 40% pre-consumer recycled content.

SpecWizard for Sound Control Systems<BR><BR> Specs for Sound Control Systems<BR><BR> Green Product Data for Sound Control Systems<BR><BR>

Floor Underlayment

Floor Underlayment

Level-Right® FS-10
Maxxon Corp.  Floor Underlayment<BR><BR>
click to enlarge
Ideal for thin-topping, 0 - 3/8" (0-10 mm) applications over concrete. Provides a smooth, level new surface that dries fast to keep your job on schedule, and to allow for placement of floor goods soon after application. Attains up to 7200 psi (50 MPa).

SpecWizard for Floor Underlayment<BR><BR> Specs for Floor Underlayment<BR><BR> CAD Details for Floor Underlayment<BR><BR>

Floor Underlayment

Level-Right® PLUS
Maxxon Corp.  Floor Underlayment<BR><BR>
click to enlarge
Ideal for thin or thick topping applications over concrete. Levels, smooths and repairs, all with superior speed and a high-strength set. It's the superior solution for 0-1 1/2" (0-38 mm) thick or thin-topping applications. Dries fast to keep your job on schedule.

SpecWizard for Floor Underlayment<BR><BR> Specs for Floor Underlayment<BR><BR> CAD Details for Floor Underlayment<BR><BR>

Floor Underlayment

Level-Right®
Maxxon Corp.  Floor Underlayment<BR><BR>
click to enlarge
A specially formulated, high-strength, cementitious underlayment that can handle any floor leveling challenge - without shotblasting or scarifying. With compressive strengths up to 5,500 psi (38 MPa), it is the perfect solution for problem floors in large projects or for small repair jobs. Level-Right is a "green building" material.

SpecWizard for Floor Underlayment<BR><BR> Specs for Floor Underlayment<BR><BR> CAD Details for Floor Underlayment<BR><BR> Green Product Data for Floor Underlayment<BR><BR>

Cement-Based Topping

Level-Right® WearTop
Maxxon Corp.  Cement-Based Topping<BR><BR>
click to enlarge
When old or damaged concrete floors need a second life, Level-Right WearTop provides a new, smooth wear surface - fast. Get the look and strength of new construction, with less time and lower cost.

SpecWizard for Cement-Based Topping<BR><BR> Specs for Cement-Based Topping<BR><BR>

Distribution:
See web site for information.


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-19








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget