Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Metacrylics

142 N. 27th St.
San Jose, CA 95116
 
Toll Free:800-660-6950
Phone:408-280-7733
Fax:408-280-6329
 
Acrylic Base Elastomeric Roof Coating by Metacrylics
request catalogRequest
Catalog
    send email Send Message to
Metacrylics
   
   
 
Web Site: www.metacrylics.com
e-mail: send email
      SpecWizard for Acrylic Base Elastomeric Roof Coating

Automated Spec Writing

      Specs for Acrylic Base Elastomeric Roof Coating       CAD for Acrylic Base Elastomeric Roof Coating       LEED product data for Acrylic Base Elastomeric Roof Coating      
Overview:
Metacrylics is a layered, watertight blanket of elastomeric acrylics, encapsulating a tough stitch bonded polyester fabric. The result is a system which handles roof, deck, and building movement regardless of extreme temperature, thermoshock, earthquakes, hurricanes or floods. Since 1981, with well over 100,000 installations around the world Metacrylics' products have demonstrated leadership and the highest quality standards in the Elastomeric and Reinforced Waterproofing fields. Pioneered by the original patent holders and co-founders, Conrad and Mark Anthenien, many companies have tried to duplicate the success of Metacrylics. None have come close in product quality, lifetime warranted dependability or customer satisfaction.

Featured Product: Fluid Applied, Reinforced, Elastomeric Roof Systems

Products Trade Name Description Content

Roofing Systems Applications

SpecWizard for Roofing Systems Applications Specs for Roofing Systems Applications Green Product Data for Roofing Systems Applications

New Construction

Metacrylics New Construction<BR><BR>
click to enlarge
Metacrylics layered blanket of elastomeric acrylics encapsulate a tough stitchbonded polyester fabric providing a flexible waterproof roof. Metacrylics is applied directly to the plywood (or over a Class A fire rated 1/4" DensDeck). The result, a monolithic seamless roof...no seams to fail. Choose from 5 Standard Colors, 60 Custom Colors, or select Metacrylics White, an Energy Star Certified Roof Product that keeps the roof cool in summer and locks in heat in winter.

SpecWizard for New Construction<BR><BR> Specs for New Construction<BR><BR> CAD Details for New Construction<BR><BR> Green Product Data for New Construction<BR><BR>

Capsheet or Rolled Roofing

Metacrylics Capsheet or Rolled Roofing<BR><BR>
click to enlarge
Metacrylics layered blanket of elastomeric acrylics encapsulate a tough stitchbonded polyester fabric providing a flexible waterproof roof. After the Capsheet or Rolled Roofing is cleaned and repairs made, Metacrylics' seamless roof is installed. No seams to fail. Choose from 5 Standard Colors, 60 Custom Colors, or select Metacrylics White, an Energy Star Certified Roof Product that keeps the roof cool in summer and locks in heat in winter.

SpecWizard for Capsheet or Rolled Roofing<BR><BR> Specs for Capsheet or Rolled Roofing<BR><BR> CAD Details for Capsheet or Rolled Roofing<BR><BR> Green Product Data for Capsheet or Rolled Roofing<BR><BR>

Bur Asphalt & Gravel Roofing

Metacrylics Bur Asphalt & Gravel Roofing<BR><BR>
click to enlarge
Metacrylics layered blanket of elastomeric acrylics encapsulate a tough stitchbonded polyester fabric providing a flexible waterproof roof. After the loose gravel is removed and clay emulsion applied, Metacrylics' seamless roof is installed. No seams to fail and no more gravel to hide serious roof defects. Choose from 5 Standard Colors, 60 Custom Colors, or select Metacrylics White, an Energy Star Certified Roof Product that keeps the roof cool in summer and locks in heat in winter.

SpecWizard for Bur Asphalt & Gravel Roofing<BR><BR> Specs for Bur Asphalt & Gravel Roofing<BR><BR> CAD Details for Bur Asphalt & Gravel Roofing<BR><BR> Green Product Data for Bur Asphalt & Gravel Roofing<BR><BR>

Commercial Spray

Metacrylics Commercial Spray<BR><BR>
click to enlarge
Metacrylics is a very heavy elastomer weighing more than 12 lbs./gallon. When pumped from the ground to the roof, an airless pump rated @ at a minimum of 1.25 gpm (gal./minute) is required.

SpecWizard for Commercial Spray<BR><BR> Specs for Commercial Spray<BR><BR> CAD Details for Commercial Spray<BR><BR> Green Product Data for Commercial Spray<BR><BR>

Corrugated Metal Roofs

Metacrylics Corrugated Metal Roofs<BR><BR>
click to enlarge
Metacrylics layered blanket of elastomeric acrylics encapsulate a tough stitchbonded polyester fabric. This is applied to all overlapped corrugated metal panels and fasteners and around all penetrations and gutters. Because of this detail, Metacrylics handles roof and building movement better than other corrugated metal roof systems providing a flexible waterproof roof. Choose from 5 Standard Colors, 60 Custom Colors, or select Metacrylics White, an Energy Star Certified Roof Product that keeps the roof cool in summer and locks in heat in winter.

SpecWizard for Corrugated Metal Roofs<BR><BR> Specs for Corrugated Metal Roofs<BR><BR> CAD Details for Corrugated Metal Roofs<BR><BR> Green Product Data for Corrugated Metal Roofs<BR><BR>

Walking Decks

Metacrylics Walking Decks<BR><BR>
click to enlarge
Choose from 5 Standard Colors or 60 Custom Colors, plus a variety of non-skid textures including soft rubber granules or gentle to aggressive sand textures. Metacrylics layered blanket of elastomeric acrylics encapsulate a tough stitchbonded polyester fabric providing a flexible waterproof surface. A monolithic seamless walking deck...no seams to fail. Metacrylics is applied directly to the plywood or over a Class A fire rated 1/4" DensDeck.

SpecWizard for Walking Decks<BR><BR> Specs for Walking Decks<BR><BR> CAD Details for Walking Decks<BR><BR> Green Product Data for Walking Decks<BR><BR>

Urethane Foam Roof

Metacrylics Urethane Foam Roof<BR><BR>
click to enlarge
After the foam roof is cleaned and repairs made, Metacrylics' seamless roof is installed. No seams to fail. Choose from 5 Standard Colors, 60 Custom Colors, or select Metacrylics White, an Energy Star Certified Roof Product that keeps the roof cool in summer and locks in heat in winter.

SpecWizard for Urethane Foam Roof<BR><BR> Specs for Urethane Foam Roof<BR><BR> CAD Details for Urethane Foam Roof<BR><BR> Green Product Data for Urethane Foam Roof<BR><BR>

Exterior Wall Surfaces

Metacrylics Exterior Wall Surfaces<BR><BR>
click to enlarge
Choose from 5 Standard Colors, 60 Custom Colors, and a variety of textures. Metacrylics layered blanket of elastomeric acrylics provide a flexible and durable waterproof shield. Large surface cracks are permanently fixed with a tough stitchbonded polyester fabric encapsulated by elastomeric acrylic gel. The result is a beautiful elastomeric blanket of protective acrylic that can withstand desert heat of above 130° F or arctic temperatures below -50° F.

SpecWizard for Exterior Wall Surfaces<BR><BR> Specs for Exterior Wall Surfaces<BR><BR> CAD Details for Exterior Wall Surfaces<BR><BR> Green Product Data for Exterior Wall Surfaces<BR><BR>

Asphalt and Driveways

Metacrylics Asphalt and Driveways<BR><BR>
click to enlarge
Plastic Sealer is a unique combination of two products, acrylic plastic and asphalt, and is the most durable liquid sealcoat product in the industry. For over 22 years, Plastic Sealer has been preserving asphalt pavements ranging in service from home driveways to shopping centers. From industrial parks to airports.

SpecWizard for Asphalt and Driveways<BR><BR> Specs for Asphalt and Driveways<BR><BR> CAD Details for Asphalt and Driveways<BR><BR> Green Product Data for Asphalt and Driveways<BR><BR>

Maintenance Re-Coat

Metacrylics Maintenance Re-Coat<BR><BR>
click to enlarge
After ten years has elapsed, the warranty may be renewed for for another ten years by completing the Metacrylics Warranty Renewal Specification procedures below.

SpecWizard for Maintenance Re-Coat<BR><BR> Specs for Maintenance Re-Coat<BR><BR> CAD Details for Maintenance Re-Coat<BR><BR> Green Product Data for Maintenance Re-Coat<BR><BR>

Mobile Home Roof

Choose from 5 Standard Colors, 60 Custom Colors, or select Metacrylics White, an Energy Star Certified Roof Product that keeps the roof cool in summer and locks in heat in winter.

SpecWizard for Mobile Home Roof<BR><BR> Specs for Mobile Home Roof<BR><BR> CAD Details for Mobile Home Roof<BR><BR> Green Product Data for Mobile Home Roof<BR><BR>

Product Data Sheets



Green Product Data for Product Data Sheets<BR><BR>

Green Sustainable Cool Roofing

Metacrylics has been manufacturing sustainable systems since 1974. Metacrylics roofs are not replaced or re-roofed. Metacrylics uses clean, recycled raw materials and recycled containers.


Warranty:
For Warranty information Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-08-17








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget