Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Metallic Arts

914 N. Lake Rd.
Spokane, WA 99212
 
Toll Free:800-541-3200
Phone:509-489-7173
Fax:509-483-1759
 
Metallic signs by Metallic Arts
request catalogRequest
Catalog
    send email Send Message to
Metallic Arts
   
   
 
Web Site: www.metallicarts.com
e-mail: send email
      LEED product data for Metallic signs      
Overview:
Supplying Plaques and Letters to the Trade for over 100 years. Metallic Arts is the most respected name in the field of Architectural Metalwork. When you are looking for quality and precision, come to the metal experts, Metallic Arts.

We invite inquiries from construction professionals, architects, engineers and designers and pride ourselves on close attention to details from the design state to the execution of the finished product.

Metallic Arts to exhibit at the upcoming International Home Builders Show on January 19-22, 2010 in Las Vegas, NV. Come and see Metallic Arts at Booth # N2370.

Featured Product: Dimensional Architectural Identification

Products Trade Name Description Content

Plaques

Cast Plaques


ADA Handicap Compliant Product
Metallic Arts Cast Plaques<BR><BR>
click to enlarge
Metallic Arts plaques are a great way to recognize the dedication of a new or renovated building, memorialize a person or event, or identify historic places. Our plaques are available in either bronze, brass or aluminum.

ADA-Compliant Signage
Metallic Arts offers premium tactile signage to meet the requirements specified in the Americans with Disabilities Act (ADA).

We can cast ADA signs in several standard sizes for typical uses, or we can custom-design a sign for your specific needs from either cast or etched materials.

Green Product Data for Cast Plaques<BR><BR>

Etched Plaques

Metallic Arts Etched Plaques<BR><BR>
click to enlarge
When the highest level of detail is required for your identification needs, rely on Metallic Arts etched plaques. The etching process is extremely precise, allowing for the smallest text or even half-tone photographs to be reproduced in any one of our sheet stock materials: copper, brass, bronze or even stainless steel.

Green Product Data for Etched Plaques<BR><BR>

Project Gallery

Metallic Arts
click to enlarge


ADA-Compliant Signage


ADA Handicap Compliant Product
Metallic Arts
click to enlarge
Metallic Arts offers premium tactile signage to meet the requirements specified in the Americans with Disabilities Act (ADA).

We can cast ADA signs in several standard sizes for typical uses, or we can custom-design a sign for your specific needs from either cast or etched materials.

Green Product Data for

Letters

Cast Letters

Metallic Arts Cast Letters<BR><BR>
click to enlarge
When you're looking for something that stands out, Metallic Arts Cast Aluminum and Bronze Letters are at the head of the class. The precision and finish of these products are second to none and they will make your signage project shine.

Green Product Data for Cast Letters<BR><BR>

Cut Letters

Metallic Arts Cut Letters<BR><BR>
click to enlarge
Metal offers a natural beauty as ancient as our desire to create. At Metallic Arts, our waterjet cuts each letter to precision in aluminum, bronze, brass, copper and steel.

Green Product Data for Cut Letters<BR><BR>

Fabricated Letters

Metallic Arts Fabricated Letters<BR><BR>
click to enlarge
Metallic Arts offers only premium fabricated letters available in stainless steel finishes for the best corrosion resistance and durability. The square corners and clean lines of fabricated letters are an excellent choice for metal letters that require extended depths, as well as those that require mirror polished faces or returns.

Green Product Data for Fabricated Letters<BR><BR>

Formed Plastic Letters

Metallic Arts Formed Plastic Letters<BR><BR>
click to enlarge
Our formed plastic letters are an excellent choice when weight is an issue for your application. These letters are made from non-oil based cellulose acetate butyrate, guaranteed not to crack, fade or chip.

Green Product Data for Formed Plastic Letters<BR><BR>

Laminated Letters

Metallic Arts Laminated Letters<BR><BR>
click to enlarge
Make your interior sign project shine with brushed or mirror face letters, including brushed / polished brass & aluminum, red, gold, purple & clear mirror acrylic.

Laser-Cut Acrylic Letters

Metallic Arts Laser-Cut Acrylic Letters<BR><BR>
click to enlarge
When an intricate letter style or logo is required and you're working with a limited budget and under tight a deadline, Flat-Cut Acrylic Letters from Metallic Arts is an option that is both affordable and beautiful. We will produce your letters and logos from a flat sheet of high-quality acrylic using state-of-the-art laser equipment. Because there is no need for molds or forms, we can reproduce your custom signage needs quickly and at a reasonable cost. Thickness ranges from 1/8" up to 1/2" and many standard colors are available. We can also custom match any color.

Green Product Data for Laser-Cut Acrylic Letters<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-18








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget