Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Metl-Span LLC

1720 Lakepointe Dr.
Suite 101
Lewisville, TX 75057-6425
 
Toll Free:877-585-9969
Phone:972-221-6656
Fax:972-420-9382
 
insulated metal panels by Metl-Span LLC
request catalogRequest
Catalog
    send email Send Message to
Metl-Span LLC
   
Continuing Education Logo
Doug Pickens
   
 
Web Site: www.metlspan.com
e-mail: send email
      SpecWizard for insulated metal panels

Automated Spec Writing

      Specs for insulated metal panels       CAD for insulated metal panels       LEED product data for insulated metal panels      
Overview:
Metl-Span is a world leader in the manufacturing of insulated metal panels for commercial, industrial, and cold-storage buildings.

Featured Product: Innovative Technology for Fire Resistive Wall & Ceiling Construction

Products Trade Name Description Content

Commercial and Industrial Panels

Insulated Metal Panels

CF Architectural
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
The Metl-Span CF Architectural wall panel is ideal for high-profile architectural applications. The panels may be installed either vertically or horizontally for maximum design flexibility.

SpecWizard for Insulated Metal Panels<BR><BR> Specs for Insulated Metal Panels<BR><BR> CAD Details for Insulated Metal Panels<BR><BR> Green Product Data for Insulated Metal Panels<BR><BR>

Insulated Metal Panels

CF and CFI Striated
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
Metl-Span Striated wall panel is an attractive and economical alternative to typical flat wall panels. The exterior face is lightly profiled with narrow longitudinal striations to 1/32-inch depth and exhibits a virtual flat appearance from a short distance away.

SpecWizard for Insulated Metal Panels<BR><BR> Specs for Insulated Metal Panels<BR><BR> CAD Details for Insulated Metal Panels<BR><BR> Green Product Data for Insulated Metal Panels<BR><BR>

Insulated Metal Panels

CF and CFI Mesa
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
The Metl-Span CF Mesa, Light Mesa and Partition wall panels are well suited for exterior wall and interior partition wall applications. The lightly corrugated profile on both faces of the panel ensures symmetry from outside the building to inside and from room to room in partition applications.

SpecWizard for Insulated Metal Panels<BR><BR> Specs for Insulated Metal Panels<BR><BR> CAD Details for Insulated Metal Panels<BR><BR> Green Product Data for Insulated Metal Panels<BR><BR>

Insulated Metal Panels

CF and CFI Fluted
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
The ribbed profile of the Metl-Span CF Fluted wall panel provides bold vertical lines complimentary to almost any commercial or industrial building. Inverted ribs in the profile enhance the high-tech industrial look..

SpecWizard for Insulated Metal Panels<BR><BR> Specs for Insulated Metal Panels<BR><BR> CAD Details for Insulated Metal Panels<BR><BR> Green Product Data for Insulated Metal Panels<BR><BR>

Insulated Metal Panels

CFR
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
Metl-Span CFR is an insulated metal standing seam roof panel and is the newest innovation in all-in-one composite roof panel design, combining durable interior and exterior faces with Metl-Span's unmatched Blister-Free polyurethane core.

SpecWizard for Insulated Metal Panels<BR><BR> Specs for Insulated Metal Panels<BR><BR> CAD Details for Insulated Metal Panels<BR><BR> Green Product Data for Insulated Metal Panels<BR><BR>

Insulated Metal Panels

CF & CFI Santa Fe®
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
The Metl-Span CF & CFI Santa Fe® insulated metal wall panel has a flat exterior profile with a heavy embossed, stucco texture that mimics the look of a masonry stucco finish.

SpecWizard for Insulated Metal Panels<BR><BR> Specs for Insulated Metal Panels<BR><BR> CAD Details for Insulated Metal Panels<BR><BR> Green Product Data for Insulated Metal Panels<BR><BR>

Insulated Metal Panels

Tuff-Cast™
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
Metl-Span Tuff-Cast™ is an exceptionally attractive insulated wall panel that provides an appearance of finished precast concrete.  The exterior textured surface of the panel is a hard aggregated fiber reinforced polymer coating created with the factory applied Tuff-Cote® finish system.  Tuff-Cote® finish offers an extremely durable, impact and abrasion resistant coating that withstands severe weather conditions.

SpecWizard for Insulated Metal Panels<BR><BR> Specs for Insulated Metal Panels<BR><BR> CAD Details for Insulated Metal Panels<BR><BR> Green Product Data for Insulated Metal Panels<BR><BR>

Insulated Metal Panels

Tuff-Wall®
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
Metl-Span Tuff-Wall® is an exceptionally attractive stucco-like insulated wall panel that provides the masonry look that many designers and communities desire.  The exterior stucco-like surface of the panel is a hard aggregated fiber reinforced polymer coating created with the factory applied Tuff-Cote® finish system.  Tuff-Cote® finish offers an extremely durable, impact and abrasion resistant coating that withstands severe weather conditions.

SpecWizard for Insulated Metal Panels<BR><BR>  Specs for Insulated Metal Panels<BR><BR>  CAD Details for Insulated Metal Panels<BR><BR>  Green Product Data for Insulated Metal Panels<BR><BR>

Fire Resistive Insulated Metal Panel

Insulated Metal Panels

ThermalSafe®
Metl-Span LLC Insulated Metal Panels<BR><BR>
click to enlarge
ThermalSafe® combines advanced panel design with Metl-Span’s sophisticated manufacturing expertise to create a composite panel that achieves one, two and three hour fire resistive ratings under the most demanding conditions. In addition to its fire resistive characteristics, the panel provides good thermal performance and protection from the elements.

SpecWizard for Insulated Metal Panels<BR><BR> Specs for Insulated Metal Panels<BR><BR> CAD Details for Insulated Metal Panels<BR><BR> Green Product Data for Insulated Metal Panels<BR><BR>

Metl-Vision™ Window System

Metl-Vision™ Window System

Metl-Vision™
Metl-Span LLC Metl-Vision™ Window System<BR><BR>
click to enlarge
Metl-Span has developed the Metl-Vision™ window system to further complement the exceptional architectural aesthetics and function of Metl-Span’s CF horizontal wall panels. The Metl-Vision windows are specially designed to provide a fully integrated window system within the CF horizontal wall. Availability includes great flexibility of window size, multiple lite configurations and window finish options.

Green Product Data for Metl-Vision™ Window System<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-30








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget