Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Metpar Corp.

95 State St.
Westbury, NY 11590
 
Toll Free:888-METPAR-1
Phone:516-333-2600
Fax:516-333-2618
 
partitions by Metpar Corp.
request catalogRequest
Catalog
    send email Send Message to
Metpar Corp.
   
   
 
Web Site: www.metpar.com
e-mail: send email
      LEED product data for partitions      
Overview:
We are one of the leading manufacturers of Toilet Partitions, Dressing Compartments and Shower Stalls. Our corporate headquarters is based in Westbury, Long Island, New York, USA. We have a network of representatives, distributors, and domestic and international customers all over the world. We have been in business since 1952 and have become one of the largest manufacturers and suppliers of toilet partitions in the world. We are an industry leader, not only in world-wide sales, but also in first-class quality, design and technology, striving constantly to enhance our product designs. Our quality control is "second to none" as well as our customer service and support. Our world-wide network of representatives is backed by our knowledgeable and friendly staff, ready to help with any facet of our business whether it be sales, service, or technical support.

Products Trade Name Description Content

Partitions

Powder Shield

Metpar Corp. Powder Shield<BR><BR>
click to enlarge
Powder coated steel is popular for its economy and durability. The gavanneal steel provides strong adhesion for a durable smooth powder painted finish. This surface is three times more resistant to humidity and salt spraythan solvent based painted finishes. It's easier to clean, and is available in many colors. The system features emergency outside access to stall.

Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.

Stainless Steel

Metpar Corp. Stainless Steel<BR><BR>
click to enlarge
Stainless steel lends a feeling of luxury and a modern appearance to any restroom environment. Stainless steel proves to be a wise selection for its ease of cleaning, durability, and resistance to humid conditions. Optional solid plywood core provides for an extra strong virtually vandal proof installation. Standard finish is #304. Optional textured finishes available.

Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.

Polly

Metpar Corp. Polly<BR><BR>
click to enlarge
Our Solid Plastic material provides an excellent choice for high traffic and vandalism-prone restrooms.It is ideal for high humidity areas, or where hose-down cleaning methods are used. All doors, panels, and pilasters are constructed of 1" thick solid plastic High Density Polyethylene ( HDPE) and features a homogenous color thrughout.

Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.

Plastic Laminate

Metpar Corp. Plastic Laminate<BR><BR>
click to enlarge
Plastic Laminate provides a beautifull appearance with tremendous flexibility, requires minimal care, coupled with low initial cost. The finish is available in many designer colors and wood grain textures to appeal to any decorating taste, and will resist any cosmetic damage. Hardware features emergency outside access to stall. Optional features such as plywood core, stainless steel edge molding, or steel core pilasters available.

Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.



Phenolic Core

Metpar Corp. Phenolic Core<BR><BR>
click to enlarge
Solid Phenolic is a unique material designed especially for full water contact. It is ideal for high humidity areas, or where hose-down cleaning methods are used. The superior strength of phenolic offers many advantages, including overal damage resistance. Phenolic exceeds the Fire Protection Association's recommendation for smoke production. The finish is available in hundreds of designer colors and wood grain textures to appeal to any decorating taste.

Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.

Green Product Data for Phenolic Core<BR><BR>

Eastern Style Dorian

Metpar Corp. Eastern Style Dorian<BR><BR>
click to enlarge
The Dorian provides the maximum in personal privacy. The style provides complete head-to-toe coverage, which meets the stringent standards required by Eastern and Middle Eastern cultures. The Dorian model is available in all material types - Powder Shield, Stainless Steel, Polly, Plastic Laminate, and Phenolic. Many differant elevations available -3" elevation is shown.

Material is available in Overhead Braced, Floor Braced ( shown ), Ceiling Hung, and Floor to Ceiling mounted design

Shower Stalls

Shower Stalls

Metpar Corp. Shower Stalls<BR><BR>
click to enlarge
Shower stalls are available in all materials except plastic laminate. Recepters are precast terrazzo with integral cast drain and removable stainless steel strainer.

Urinal Screens

Urinal Screens

Metpar Corp.  Urinal Screens<BR><BR>
click to enlarge
We manufacture five basic styles of urinal screens.

Color Charts

MetparColorCard
Plastic Laminate

Metpar Corp. MetparColorCard<BR>Plastic Laminate<BR><BR>
click to enlarge
New color charts available for all of our product lines

PH Color Chart

Metpar Corp. PH Color Chart<BR><BR>
click to enlarge
New color charts available for all of our product lines

Hardware

Powder Shield & S.S.

Door and bracket hardware are available in a variety of materials, for the most economical choice of the most elegant one to suit all your installation needs. Door hardware is available in die-cast (D.C.) chrome, stainless steel (S/S), investment cast stainless steel, and aluminum. The bracket hardware selection is anodized satin, bright aluminum, die-cast chrome, or stainless steel.

Plastic Laminate

Hardware for Plastic Laminate.

Phenolic

Hardware for Phenolic.

Polly (HDPE)

Hardware for Polly (HDPE).



spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-22








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget