Modern Metal Products/Technico | cabinets
County Rd. 45 N. P. O. Box 247
Owatonna, MN 55060-0247
| |
| Toll Free: | 800-435-5544
|
| Phone: | 507-451-7114
|
| Fax: | 507-451-0882 |
| |
|
|
|
|

Last Update: 2009-01-23
|
cabinets Related News:
| 2009-10-22 | Eliason now offers a patented solution for gate door openings that will protect your counters and cabinets. |
| 2009-09-30 | Wright Line has announced the release of its 2009 Government Catalog. The catalog features samples of Wright Line’s GSA-schedule product lines including: modular desking systems, workbenches, lab furniture, consoles, storage cabinets, mobile... |
| 2009-04-16 | Blum will introduce AVENTOS HK-S, the newest in the AVENTOS line of lift systems for kitchen cabinets. AVENTOS HK-S is a stay-lift system that is great for small cabinets like the ones above a large refrigerator. |
| 2009-04-07 | From steel countertops to "floating" cabinets, see the coolest new looks for kitchens and bathrooms in 2009. |
| 2009-03-26 | All 21 standard powder coat colors are now available on all of Penco's shop furniture, shelving, pallet rack, storage cabinets and lockers, at extra charge. |
|