Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Mohawk Lifts, Div. of Mohawk Resources

P. O. Box 110
65 Vrooman Ave.
Amsterdam, NY 12010-0110
 
Toll Free:800-833-2006
Phone:518-842-1431
Fax:518-842-1289
 
Vehicle Lifts  by Mohawk Lifts, Div. of Mohawk Resources
request catalogRequest
Catalog
    send email Send Message to
Mohawk Lifts, Div. of Mohawk Resources
   
   
 
Web Site: www.mohawklifts.com
www.mohawklifts.com/gov
e-mail: send email
      Specs for Vehicle Lifts       CAD for Vehicle Lifts       LEED product data for Vehicle Lifts      
Overview:
Mohawk, the undisputed leader in lift technology, offers environmentally safe above ground lifts ranging from 6,000 to 320,000 pound capacities.

Since 1981 Mohawk has manufactured the highest quality, safest auto and truck lifts available. Mohawk is the #1 lift supplier for all government, state, utility, and fleet lifting requirements. Mohawk's popularity is based on a combination of safety systems, design, construction, and the most inclusive warranty in the lift industry.

Mohawk is one of the few lift manufacturers whose products have passed rigid third party compliance testing to ANSI/ALI ALCTV-1998. Certification of ANSI compliance has become important to lift specifiers & users. Demand certification by looking for the ALI Certified and ETL Listed marks.

Mohawk customers include General Motors, The Department of Defense, Bell Telephone, United Airlines, The U.S. Post Office, General Service Administration, as well as hundreds of utilities, thousands of private fleets, and repair garages.

IF THERE IS A VEHICLE IN THE AIR MAKE SURE THERE IS A MOHAWK LIFT UNDERNEATH IT.

Featured Product: Vehicle Lifts

Products Trade Name Description Content

Two Post Lifts

Two Post Lifts

System I
Mohawk Lifts, Div. of Mohawk Resources Two Post Lifts<BR><BR>
click to enlarge
Two post, 10,000 lb. capacity clear floor above ground lift. Made in USA and ALI/ETL certified to meet OSHA/ANSI national safety specifications.

Specs for Two Post Lifts<BR><BR> CAD Details for Two Post Lifts<BR><BR> Green Product Data for Two Post Lifts<BR><BR>

Two Post Lifts

LMF-12&TP16
Mohawk Lifts, Div. of Mohawk Resources Two Post Lifts<BR><BR>
click to enlarge
Two post, 12,000 or 16,000 lb. capacity clear floor above ground lift. Made in USA and ALI/ETL certified to meet OSHA/ANSI national safety specifications.

Specs for Two Post Lifts<BR><BR> CAD Details for Two Post Lifts<BR><BR> Green Product Data for Two Post Lifts<BR><BR>

Two Post Lifts

TP-20
Mohawk Lifts, Div. of Mohawk Resources Two Post Lifts<BR><BR>
click to enlarge
Two post, 20,000 lb. capacity clear floor above ground lift. Made in USA and ALI/ETL certified to meet OSHA/ANSI national safety specifications.

Specs for Two Post Lifts<BR><BR> CAD Details for Two Post Lifts<BR><BR> Green Product Data for Two Post Lifts<BR><BR>

Two Post Lifts

TP-26 & 30
Mohawk Lifts, Div. of Mohawk Resources Two Post Lifts<BR><BR>
click to enlarge
Two post, 26,000 or 30,000 lb. capacity clear floor above ground lift. Made in USA and ALI/ETL certified to meet OSHA/ANSI national safety specifications.

Specs for Two Post Lifts<BR><BR> CAD Details for Two Post Lifts<BR><BR> Green Product Data for Two Post Lifts<BR><BR>

Four Post Lifts

Four Post Lifts

TR-19 & 25
Mohawk Lifts, Div. of Mohawk Resources Four Post Lifts<BR><BR>
click to enlarge
19,000 or 25,000 lb. Four Post Ramp Lift. Available in lengths from 20’ to 30’ long with optional rolling wheel free jack.

Specs for Four Post Lifts<BR><BR> CAD Details for Four Post Lifts<BR><BR> Green Product Data for Four Post Lifts<BR><BR>

Four Post Lifts

TR-35, 50 & 75
Mohawk Lifts, Div. of Mohawk Resources Four Post Lifts<BR><BR>
click to enlarge
Choice of 35,000, 50,000 or 75,000 lbs. with unrestricted under vehicle access. Made in USA and ALI/ETL certified to meet OSHA/ANSI national safety specifications.

Specs for Four Post Lifts<BR><BR> CAD Details for Four Post Lifts<BR><BR> Green Product Data for Four Post Lifts<BR><BR>

Four Post Lifts

TR-110/120
Mohawk Lifts, Div. of Mohawk Resources Four Post Lifts<BR><BR>
click to enlarge
Mohawks extra heavy capacity four post runway lifts are available in capacities from 80,000 to 140,000 lbs, with runway lengths designed to suit all fleet requirements.

Specs for Four Post Lifts<BR><BR> Green Product Data for Four Post Lifts<BR><BR>

Mobile Column Lifts

Mobile Column Lifts

Mohawk Lifts, Div. of Mohawk Resources Mobile Column Lifts<BR><BR>
click to enlarge
Mobile Column Lifts available in 2, 4, 6 or 8 column configurations in per column capacities from 16,000 to 40,000 lbs. Capable of raising up to 320,000 lb. vehicles.

Specs for Mobile Column Lifts<BR><BR> Green Product Data for Mobile Column Lifts<BR><BR>

Parallelogram Lifts

Parallelogram Lifts

Mohawk Lifts, Div. of Mohawk Resources Parallelogram Lifts<BR><BR>
click to enlarge
Parallelogram lifts available in capacities from 35,000 to 100,000 lbs. with runway lengths ranging from 26 to 48’ long. Available as surface mount, or flush mount designs.

Specs for Parallelogram Lifts<BR><BR> Green Product Data for Parallelogram Lifts<BR><BR>

In-Ground Lifts

In-Ground Lifts

Mohawk Lifts, Div. of Mohawk Resources In-Ground Lifts<BR><BR>
click to enlarge
In-ground lifts available from 8000 to 99,000 lb. capacities.

Specs for In-Ground Lifts<BR><BR> Green Product Data for In-Ground Lifts<BR><BR>

Scissor Lifts

Scissor Lifts

Two different Scissor lifts available in either 6’ or 4’ rise.

Specs for Scissor Lifts<BR><BR> Green Product Data for Scissor Lifts<BR><BR>

Specialty Items

Green Product Data for

Scissor Lifting Table

2000lb Capacity Lifting Table.

Green Product Data for Scissor Lifting Table<BR><BR>

High Rise Tire Dolly

TD 1000 For use with all single and Dual Truck Tires.

Green Product Data for High Rise Tire Dolly<BR><BR>

Tire Engaging Adaptors

Allows you to convert your frame contact lift to a wheel engaging lift and back to a frame contact lift quickly and easily.

Green Product Data for Tire Engaging Adaptors<BR><BR>

Two Post Turf Lift

TL7 Lift Turf Lift-7 is designed to make lawn equipment maintenance efficient, safe and productive.

Green Product Data for Two Post Turf Lift<BR><BR>

Two Post Turf Lift

TP7 Lift 7000lb Capacity 2 Post Lift.

Green Product Data for Two Post Turf Lift<BR><BR>

Two-Post Drive-On Adapter

Fits All Mohawk 9,000, 10,000, 12,000 and 15,000 lbs. Lifts.

Green Product Data for Two-Post Drive-On Adapter<BR><BR>

Lift Weight Gauge

Mohawk Weight Gauge Protects Your Lift and Your Workers.
Keep your technicians and your equipment safe by not overloading your lift. Mohawk’s weight gauge will measure vehicle weight to within 3% accuracy.

Green Product Data for Lift Weight Gauge<BR><BR>

Mohawk Custom Lift Applications

Custom Modified Lifts for Your Application.

Green Product Data for Mohawk Custom Lift Applications<BR><BR>

News & Trade Magazine Articles

News & Trade Magazine Articles



Green Product Data for News & Trade Magazine Articles<BR><BR>

Government Sales/Technical Assistance

Government Sales/Technical Assistance



Green Product Data for Government Sales/Technical Assistance<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-14








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget