Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

CampbellRhea

1865 N. Market St.
Paris, TN 38242
 
Phone:731-642-4251
Fax:731-642-4262
 
furniture and countertops by CampbellRhea
request catalogRequest
Catalog
    send email Send Message to
CampbellRhea
   
   
 
Web Site: www.campbellrhea.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for furniture and countertops      
Overview:
CampbellRhea, manufacturers of laboratory furniture and equipment.

Products Trade Name Description Content

Laboratory Furniture & Equipment

Vertex Table™
CampbellRhea Laboratory Furniture & Equipment
click to enlarge
Adjustable Height, hexagon shape. Electric & Data Port Equipped. Optional casters. Vertex is infinitely adjustable between the standard 30" to 41" range.

SpecWizard Specs Green Product Data

Laboratory Furniture & Equipment

SafeOne™
CampbellRhea Laboratory Furniture & Equipment
click to enlarge
Wood, Flammable Liquid Storage Cabinet, UL Labeled, and meets OSHA and NFPA standards. Size and Capacity options. The standard unit is equipped with one adjustable shelf mounted on stainless steel shelf standards set into the end panels; two, three point latching handles; and, large “Flammable – Keep Fire Away” labels on the front of both doors. Self-closing doors are available as a specified option.

SpecWizard Specs Green Product Data

Laboratory Furniture & Equipment

QUANTUM™
CampbellRhea Laboratory Furniture & Equipment
click to enlarge
120" wide command/teaching center. Multi-storage cabinet base with knee space. Sink plus water, gas and electrical outlets.

SpecWizard Specs Green Product Data

Fume Hoods - By- Pass, ADA Compliant & Pass Through

LabShield™
CampbellRhea Fume Hoods - By- Pass, ADA Compliant & Pass Through
click to enlarge
By-pass airflow design; ergonomic air foil with aerodynamic perforations; chemical resistant composite panel liner & preset baffle; tempered safety glass vertical rising sash, epoxy powder coated steel exterior; removable front and side panels & interior service access panel; pre-wired fluorescent lighting; light & blower switches 115 volt; factory-prepped locations for two electrical receptacles, eight service fixtures and one airflow monitor – all old separately; exhaust connection sized to receive metal exhaust duct; hoods conform to SEFA 1-2002; NFPA 45-2004; ASHRAE 110-95; UL 1805 and UL 3101-1/61010-1. Standard 10 color options for exterior finish.

SpecWizard Specs

ADA Compliant Adjustable, Computer Accessible, 4-person Work Table with Sink

Magnetar™
CampbellRhea ADA Compliant Adjustable, Computer Accessible, 4-person Work Table with Sink
click to enlarge
Work center designed to accommodate both lab & Lecture functions while providing ample counter top space for four. Provides access to computer, monitor and wired or remote keyboard, while maximum counter space remains available for lab experiments. Metal storage cabinet with pull out shelf provides ample space for securing CPU, software & printer. (not included) Work top infinitely adjustable from 30” to 36” allowing table to be ADA accessible or used by standing students not requiring ADA compatibility. Top adjusted by electric actuator with key switch and required no special tools for adjustment or locking mechanism into place. ADA compliant sink cabinet is at fixed height of 34”, equipped with two combination cold water & gas fixtures, 2-GFCI duplex electric receptacles & a 14” x 10” x 5” sink.

SpecWizard Specs Green Product Data


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-01-16










Never Forget