| Products |
Trade Name |
Description  |
Content |
Stainless Steel Bird Spikes
|
|
|
|
|
|
|
|
|
|
|
|
Nixalite®
|
The Worlds Most Effective Bird Spike
100% 316 Stainless Steel
120 Points Per Foot
2' or 4' Strips Install Quickly
Stainless Steel Hardware Included
Effective For Small And Large Birds
Light to Very Heavy Bird Pressure
Made in the U.S. A. • 20 Year Warranty |
|
|
|
|
|
|
|
|
|
E-Spike
|
Economy Bird Spike
100% 316 Stainless Steel
48 Points Per Foot
2' or 4' Strips Install Quickly
Stainless Steel Hardware Available
Effective For Large Birds
Light to Moderate Bird Pressure
Made in The U.S.A.
15 Year Warranty |
|
|
|
|
|
|
|
Stainless & Plastic Pigeon Spike
|
|
|
|
|
|
|
|
|
|
|
|
Pigeon Spike Composite
|
Polycarbonate & Stainless Steel
For Pigeons & Seagulls
Stainless Steel Blunt Wires
Clear Polycarbonate Base
20 Points Per Foot
For Large Birds Only
Light Bird Pressure
Inconspicuous
Low Cost bird Spike |
|
|
|
|
|
|
|
|
|
Pigeon Spike Plastic
|
All Polycarbonate Spike
UV Stabilized Clear Plastic
Adjustable Spike Width
20 Points per foot
Hardware Available
For Large Birds Only
Light Bird Pressure
Easy Installation
Lowest Cost Bird Spike |
|
|
|
|
|
|
|
Bird Deterrents
|
|
|
|
|
|
|
|
|
|
|
|
FliteLine®
|
All Stainless Posts, Wire & Base
For Pigeons & Seagulls
Strong & Thin 2-Hole Posts
UV Jacketed Stainless Wire
Stainless Steel Base Available
Very Discreet Bird Deterrent System
Light Bird Pressure
No Points or Electricity
Low Cost Deterrent |
|
|
|
|
|
|
|
Bird Repellent System
|
|
|
|
|
|
|
|
|
|
|
|
Bird Buffer
|
It is specifically designed to control flying birds in large open spaces.
It works equally well indoors and outdoors.
The haze produced is nearly invisible and has a pleasant grape aroma.
Bird Buffers are programmable, allowing for unattended operation.
ncluded timers allow for operation during times of peak bird activity.
The haze is perfectly harmless to people, pets, plants and birds.
Guaranteed to reduce bird traffic by 96% in the treated areas.
The Bird Buffer is quiet, compact and easy to mount.
Effective control where other physical methods would not be possible.
Permanent - once birds associate the repellent with the area, they don't return. |
|
|
|
|
|
|
|
Bird Netting
|
|
|
|
|
|
|
|
|
|
|
|
K-Net HT PollyNet YardTek
|
3 Bird Netting Lines Available
Effective for Small & Large Birds
The Strongest HDPE Bird Netting Available
UV Stabilized Netting
Complete Netting Hardware
Very Discreet System
Custom Netting Available
Thousands of Uses
K-Net 10 Year Warranty |
|
|
|
|
|
|
|
Steel Mesh Barriers
|
|
|
|
|
|
|
|
|
|
|
|
Bird Screen
|
Stainless and Galvanized
1/2" Sq. Welded Wire Mesh
Super Strong
UV, Fire and Rot Proof
Limitless Applications
Convenient 4ft x 100ft Rolls
For Birds and Animals
Economical
Long Lasting Barrier |
|
|
|
|
|
|
|
Deer Fence
|
|
|
|
|
|
|
|
|
|
|
|
Deer Blocker
|
Virtually Invisible
8' Tall X 300' Long
Super Strong & Lightweight
Protects Property From Destructive Deer
Full Line of Fence Posts and Hardware
For Deer and Other Wildlife
Economical
Long Lasting Barrier
Easy to Install |
|
|
|
|
|
|
|
Bird Control Products
|
|
|
|
|
|
|
|
|
|
|
|
|
Bird Spikes
Bird Netting
Post & Wire Bird deterrent
Metal Bird Screens
Goose Repellents
Chemical Bird Repellents
Visual Bird Deterrents
Free Technical Support
Over 56 Years Experience |
|
|
|
|
|
|
|
Animal Control Products
|
|
|
|
|
|
|
|
|
|
|
|
Nixalite®
|
Deer Fencing & Repellents
Animal Barriers
Steel and Copper Mesh Barriers
Visual Animal Deterrents
Chemical Animal Repellents
Animal Traps • Motion and Sound Deterrents
Pet Repellents and Deterrents
Snake Repellents & Traps |
|
|
|
|
|
|
|
Pest Control Products
|
|
|
|
|
|
|
|
|
|
|
|
Nixalite®
|
Rodent Traps
Rodent Repellents
Rodent Barriers
Insect Traps
Insect Repellents
Insect Barriers
Fogging Equipment |
|
|
|
|
|
|
|
Cleaning Products
|
|
|
|
|
|
|
|
|
|
|
|
Nixalite®
|
Bactericides
Cleaners
Sanitizers
Order Eliminators
Hand Sanitizer
Anti-bacterial Soaps & Lotion
For Birds and Animals |
|
|
|
|
|
|
|
Installation Showcase
|
|
|
|
|
|
|
|
|
|
|
|
Nixalite®
|
Testimonials
Case Histories
Product Release
Installation Photos |
|
|
|
|
|
|
|
Architect’s Info Center
|
|
|
|
|
|
|
|
|
|
|
|
|
Architects, engineers, property owners and consultants will find links to all of the information needed for the material specification.
|
|
|
|
|
|
|
Customer Services
|
|
|
|
|
|
|
|
|
|
|
|
Nixalite®
|
Nixalite offers valuable planning and installation services to anyone interested in installing Nixalite's bird and animal control products. Whether you're an architect, contractor, consultant or home owner, Nixalite's customer services are a priceless resource of experience and know-how.
|
|
|
|
|
|
|
Brochures
|
|
|
|
|
|
|
|
|
|
|
|
Nixalite®
|
Nixalite offers ALL of our product, instructional and informational literature on this website. You can download the PDF files anytime day or night.
|
|
|
|
|
|
|