Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

Norton Door Controls, (An ASSA ABLOY Group company)

3000 Hwy. 74 East
Monroe, NC 28112
 
Toll Free:800-438-1951
Fax:800-338-0965
 
controls by Norton Door Controls, (An ASSA ABLOY Group company)
request catalogRequest
Catalog
    send email Send Message to
Norton Door Controls, (An ASSA ABLOY Group company)
   
   
 
Web Site: www.nortondoorcontrols.com
e-mail: send email
      Specs for controls      
Overview:
Norton is the leading manufacturer of commercial door closers since 1880. Our products are used in schools, hospitals and businesses around the globe. Norton Door Controls have been manufactured in Monroe, North Carolina, since 1957. Norton Door Controls offer a comprehensive line of door controls designed and manufactured to ensure superior performance and reliability. Norton Door Controls offer traditional surface, industrial economy, overhead concealed, security, commercial, architectural, electromechanical and electrified closers. To complement the closers, Norton also offers a unique range of arms to help provide maximum door and frame protection.

Products Trade Name Description Content

NEW
Cam Action Door Closer

NEW
Cam Action Door Closer

2800ST Series The 2800ST Series uses a cam-action, door closer and slide track assembly that operates more efficiently than rack-andpinion closers with track arms. Its lightweight cast aluminum construction allows nearly effortless opening, but it offers an adjustable closing force strong enough for even heavy-duty applications. Its robust construction makes it ideal for interior or exterior door applications where high use and abuse are common. Such applications include schools or universities, commercial or institutional openings, hospitals and retail stores.

Specs for NEW<BR>Cam Action Door Closer<BR><BR>

Door Closers

Institutional Door Closers

7500/7700 Institutional
Norton Door Controls, (An ASSA ABLOY Group company) Institutional Door Closers<BR><BR>
click to enlarge
• 7700 - spring sizes 2, 3, 4, 5 and 6
• 7500 - multi-sized springs 1 through 6
• Non-handed
• UL listed and compliant with UL 10C for positive pressure
• 10 year limited warranty
• ANSI / BHMA A156.4, grade 1 certified

Specs for Institutional Door Closers<BR><BR>

Architectural Door Closers

8000 Architectural
Norton Door Controls, (An ASSA ABLOY Group company) Architectural Door Closers<BR><BR>
click to enlarge
• 8300/8500 - spring sizes 2, 3, 4, 5 and 6
• 8301/8501 - multi-sized springs 1 through 6
• Non-handed
• UL listed and compliant with UL 10C for positive pressure
• 10 year limited warranty
• ANSI / BHMA A156.4, grade 1 certified

Specs for Architectural Door Closers<BR><BR>

Utility/Storefront Door Closers

1600BC/1601
Norton Door Controls, (An ASSA ABLOY Group company) Utility/Storefront Door Closers<BR><BR>
click to enlarge
• 1600BC - spring sizes 2, 3, 4, 5 and 6
• 1601 - multi-sized springs 3 through 6
• Non-handed
• UL listed and compliant with UL 10C for positive pressure
• 10 year limited warranty
• ANSI / BHMA A156.4, grade 1 certified

Specs for Utility/Storefront Door Closers<BR><BR>

Door Closers

5700 Series LEO®
Norton Door Controls, (An ASSA ABLOY Group company) Door Closers<BR><BR>
click to enlarge
• Low Energy Operator
• Dual Functionality
• Quiet Operation
• Push or Pull Side Mounting
• ADA Compliant
• C-UL US Listed

Specs for Door Closers<BR><BR>

Door Closers

6900 PowerMatic® Operator
Norton Door Controls, (An ASSA ABLOY Group company) Door Closers<BR><BR>
click to enlarge
• Low Energy Power Operator
• ADA Compliant
• Handed
• Push or Pull Side Mounting
• Open/Close Obstruction Detection
• UL listed and compliant with UL 10C for positive pressure
• ANSI / BHMA A156.19, certified


Specs for Door Closers<BR><BR>

Commercial Door Closer

1700 Light Commercial
Norton Door Controls, (An ASSA ABLOY Group company) Commercial Door Closer<BR><BR>
click to enlarge
• 1700BC - spring sizes 1, 2, 3 and 4
• Non-handed
• UL listed and compliant with UL 10C for positive pressure
• 5 year limited warranty
• ANSI / BHMA A156.4, grade 2 certified

Specs for Commercial Door Closer<BR><BR>

Traditional Door Closer

78B/F Traditional (Pot Belly)
Norton Door Controls, (An ASSA ABLOY Group company) Traditional Door Closer<BR><BR>
click to enlarge
• Regular arm or parallel arm (specify when ordering)
• Two springs (with 50% additional power):
- B/D - sizes 2, 3, and 4
- E/F - sizes 5 and 6

• UL Listed
• 10 year limited warranty
• ANSI / BHMA A156.4, grade 3


Specs for Traditional Door Closer<BR><BR>

Commercial Door Closers

9300BC Light Commercial
Norton Door Controls, (An ASSA ABLOY Group company) Commercial Door Closers<BR><BR>
click to enlarge
• Packed standard for regular and top jamb mounting
• spring sizes 2, 3, 4 and 5
• Non-handed
• UL listed and compliant with UL 10C for positive pressure
• 5 year limited warranty
• ANSI / BHMA A156.4, grade 3

Specs for Commercial Door Closers<BR><BR>

Concealed Door Closers

7900/7970 Overhead Concealed
Norton Door Controls, (An ASSA ABLOY Group company) Concealed Door Closers<BR><BR>
click to enlarge
• multi-sized springs 1 through 6
• Spring sizes 4, 5 and 6
• Interior or Exterior Doors
• Security model available - specify 7970
• UL Listed
• 10 year limited warranty
• ANSI / BHMA A156.4, grade 1 certified

Specs for Concealed Door Closers<BR><BR>

Security Closers

Norton Door Controls, (An ASSA ABLOY Group company) Security Closers<BR><BR>
click to enlarge
• Designed for use in Prisons, government buildings, schools etc. or any installation where vandalism, escape, personal injury or damage to walls, doors or hardware are major concerns.
• Available with security covers, security arms and TORX screws
• 7570 - multi-size springs 1 through 6
• 7770 - spring size 2, 3, 4, 5 and 6
• 10 year limited warranty
• ANSI / BHMA A156.4, grade 1 certified


Specs for Security Closers<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-08








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget