Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

Parex

4125 E. La Palma Ave.
Suite 250
Anaheim, CA 92807
 
Toll Free:866-516-0061
Phone:714-778-2266
Fax:714-774-2079
 
insulation and coatings by Parex
request catalogRequest
Catalog
    send email Send Message to
Parex
   
Continuing Education Logo
   
 
Web Site: www.parex.com
e-mail: send email
      LEED product data for insulation and coatings      
Overview:
PAREX, ISO 9001-2000 certified
ParexLahabra, Inc. is a subsidiary of Materis, a 1.4 billion Euros worldwide company with four core businesses (mortars and facades, aluminates, admixtures and paint and refractories) servicing the construction industry.

Parex finish systems are designed for commercial, institutional and residential buildings, and for new construction or retrofit. Parex also offers a wide range of acrylic coatings and finishes for interior or exterior use. Today our expertise is backed by over 400 million square feet of applied systems.

With over one hundred distributor locations, Parex's network of distributors and applicators spans the US and provides regular in-person contact with our local professionals. Our distributors are also equipped to custom-tint finish on demand, a service that Parex introduced to the industry in 1988.



Products Trade Name Description Content

Classic EIFS



Green Product Data for Classic EIFS<BR><BR>

Standard

Parex Standard<BR><BR>
click to enlarge
The Parex Standard System is a PB Exterior Insulation and Finish System with adhesively-attached EPS insulation board, a single layer of Base Coat (minimum thickness 1/16 in.) and reinforced with Parex mesh over the entire surface. Additional mesh can be used to achieve high impact requirements.

Green Product Data for Standard<BR><BR>

Optimum

Parex Optimum<BR><BR>
click to enlarge
The Parex Optimum System is a PB Exterior Insulation and Finish System with adhesively-attached EPS insulation board, a single layer of Base Coat (minimum thickness 1/16 in.) and reinforced with Parex mesh over the entire surface. Additional mesh can be used to achieve high impact requirements.

Green Product Data for Optimum<BR><BR>

Drainage EIFS

The Parex Standard System is a PB Exterior Insulation and Finish System with adhesively-attached EPS insulation board, a single layer of Base Coat (minimum thickness 1/16 in.) and reinforced with Parex mesh over the entire surface. Additional mesh can be used to achieve high impact requirements.

Green Product Data for Drainage EIFS<BR><BR>

Standard WaterMaster

Water Master™
Parex Standard WaterMaster<BR><BR>
click to enlarge
Water Master™ Commercial-VR: another of the innovative Parex solutions in drainable EIF systems. Water Master Commercial-VR is designed to offer high-performance moisture control for commercial projects while offering simple, fast, affordable installation, even over substrates that may be uneven.

Green Product Data for Standard WaterMaster<BR><BR>

Optimum WaterMaster

Optimum WaterMaster: another of the innovative Parex solutions in drainable EIF systems. Optimum WaterMaster is designed to offer high-performance moisture control for commercial projects while offering simple, fast, affordable installation, even over substrates that may be uneven.

Standad WaterMaster LCR

Water Master™
Parex Standad WaterMaster LCR<BR><BR>
click to enlarge
Parex Water Master with StuccoWrap is a new choice of drainage system. With its integrated drainage and barrier plane, Water Master with StuccoWrap meets the criteria for drainage EIFS without the need for channeled EPS board. Designed for wood frame construction, Water Master with StuccoWrap adds confidence and protection while simplifying installation. Parex supplies the full range of components for all Water Master systems. The industry's only single-source supplier for drainage systems.

Green Product Data for Standad WaterMaster LCR<BR><BR>

Optimum WaterMaster LCR

Parex's exterior insulation and finish systems are properly designed and will function when the systems are installed in accordance with Parex's details and specifications. Building products provided by others, such as windows, sealants and flashings must also be designed and installed properly and meet building codes and standards. Because of differing requirements of local code bodies and individual building codes, and because of changing construction practices, Parex's current policy is that only Water Master systems with drainage may be used for single family wood framed or wood sheathed residential structures.

Exterior Coatings for ICF

Parex Exterior Coatings for ICF<BR><BR>
click to enlarge
This exterior finish system includes a thick polymer base coat with enhanced impact resistance applied directly over approved ICF systems. Its integrally colored 100% acrylic finish coat with "DPR" dirt pick-up resistance offers virtually unlimited design versatility and low maintenance.

Green Product Data for Exterior Coatings for ICF<BR><BR>

Finishes



Green Product Data for Finishes<BR><BR>

Coatings



Green Product Data for Coatings<BR><BR>

Sealers

Matte Clear Sealer Matte Clear Sealer
  • 100% acrylic-based transparent coating.
  • Mildew, algae, and dirt resistant.
  • The coating hardens and does not soften under solar heating. The non-tacky surface provides high resistance to accumulation of dirt, mold, and pollutants
It also provides protection against UV and cracking due to Freeze/Thaw cycling.

Green Product Data for Sealers<BR><BR>

Primers



Green Product Data for Primers<BR><BR>

Enhancements



Green Product Data for Enhancements<BR><BR>

Adhesives



Green Product Data for Adhesives<BR><BR>

Mesh & Accessories

Impact Classification Chart
Reinforcing Meshes Overview
Reinforcing Meshes Summary
Secondary Barriers Overview


Accessories



Stucco Products



Green Product Data for Stucco Products<BR><BR>

Stucco Base Coats



Green Product Data for Stucco Base Coats<BR><BR>

Stucco Performance Enhancers



Green Product Data for Stucco Performance Enhancers<BR><BR>

Stucco Technical

Stucco Guide
Fiber-47™ Specifications
1 Coat Stucco Specification
1 Coat Stucco Details
Stucco Referenced Standards Summary
ICBO Evaluation Report
SBCCI Evaluation Report

Project Profile



New EIFS Technology




Warranty:
For Warranty Schedule Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-18








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget