Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Pawling Corp., Architectural Products Div.

P. O. Box 200
32 Nelson Hill Rd.
Wassaic, NY 12592
 
Toll Free:800-431-3456
Phone:845-373-9300
Fax:800-377-4403
 
mats and gratings by Pawling Corp., Architectural Products Div.
request catalogRequest
Catalog
    send email Send Message to
Pawling Corp., Architectural Products Div.
   
Continuing Education Logo
Jessica Natale
   
 
Web Site: www.pawling.com
e-mail: send email
      Specs for mats and gratings       CAD for mats and gratings       LEED product data for mats and gratings      
Overview:
With sixty years of manufacturing experience, Pawling Corporation is a leading manufacturer of high-quality architectural products that will meet your material specifications as well as your design needs. We offer responsive, results-oriented design capabilities to satisfy any custom design requirement. Our complete line of impact protection is complemented by our other architectural products such as entrance mats, athletic tile and parking products to protect an entire facility in all applications.

Featured Product: Handrails, Wallguards, Matting and Industrial Bumpers

Products Trade Name Description Content

Handrails

Handrails


ADA Handicap Compliant Product
PRO-TEK®
Pawling Corp., Architectural Products Div. Handrails<BR><BR>
click to enlarge
Flat, Sculpted and Cylindrical Profiles. Several styles, various color selections.

Specs for Handrails<BR><BR> CAD Details for Handrails<BR><BR>

Handrails
Sculpted Profiles


ADA Handicap Compliant Product
PRO-TEK® Style and substance; choose from wood or vinyl or combination in a wide range of colors/stains.

Specs for Handrails<BR>Sculpted Profiles<BR><BR> CAD Details for Handrails<BR>Sculpted Profiles<BR><BR>

Wall Protection

Wall Guards
Flat Profiles

PRO-TEK®
Pawling Corp., Architectural Products Div. Wall Guards<BR>Flat Profiles<BR><BR>
click to enlarge
Cushion impact/extended guard; flexible vinyl cover with internal bumper to fully absorb impact; - Red-E-Clip installation system available--engineered integral "spring" provides equally durable impact resistance at lower cost.

Specs for Wall Guards<BR>Flat Profiles<BR><BR> CAD Details for Wall Guards<BR>Flat Profiles<BR><BR>

Wood Rails


ADA Handicap Compliant Product
Adirondack™ Series
Pawling Corp., Architectural Products Div. Wood Rails<BR><BR>
click to enlarge
Wall guard protection in a wooden handrail. Available in oak or maple. BR-1600 model has stainless steel return handrail.

Specs for Wood Rails<BR><BR> CAD Details for Wood Rails<BR><BR>

Wall Protection Systems

Adirondack™ Wood Series
Pawling Corp., Architectural Products Div. Wall Protection Systems<BR><BR>
click to enlarge
Finely crafted wood with the protection provided by smartly-positioned flexible and rigid vinyl bumper systems.

Specs for Wall Protection Systems<BR><BR> CAD Details for Wall Protection Systems<BR><BR>

Wall Protection Systems

PRO-TEK® Wall Coverings
Pawling Corp., Architectural Products Div. Wall Protection Systems<BR><BR>
click to enlarge
Outstanding interior protection against scuffs, dents and scratches.

Specs for Wall Protection Systems<BR><BR> CAD Details for Wall Protection Systems<BR><BR>

Wall Protection Systems

Pro Tek Earth™ An environmentally-friendly wall protection that comes in a broad selection of wall guard profiles made of 100% recycled high-density polyethylene (HDPE), for both indoor and outdoor installation.

Specs for Wall Protection Systems<BR><BR> CAD Details for Wall Protection Systems<BR><BR> Green Product Data for Wall Protection Systems<BR><BR>

Corner Guards

Corner Guards (Standard)


ADA Handicap Compliant Product
PRO-TEK®
Pawling Corp., Architectural Products Div. Corner Guards (Standard)<BR><BR>
click to enlarge
Available in both flush-mounted and surface-mounted styles. Complement all PRO-TEK handrail and wall protection components and are available in the same range of colors.

Specs for Corner Guards (Standard)<BR><BR> CAD Details for Corner Guards (Standard)<BR><BR>

Corner Guards (Fire Rated)


ADA Handicap Compliant Product
PRO-TEK® Class A fire rating. Color selections.

Specs for Corner Guards (Fire Rated)<BR><BR> CAD Details for Corner Guards (Fire Rated)<BR><BR>

Corner Guards
(Surface Mounted)


ADA Handicap Compliant Product
Pro-Tek® Models available with 100% recycled vinyl retainer.

Specs for Corner Guards<BR>(Surface Mounted)<BR><BR> CAD Details for Corner Guards<BR>(Surface Mounted)<BR><BR>

Guards & Bumpers

Cart & Equipment Guards

PRO-TEK® Select from group of 1", 2" or 3" bumpers. Can be mounted on wall partitions and corners, cabinets, or directly on carts and other equipment.

Door & Frame Products


ADA Handicap Compliant Product
Pro-Tek®
Pawling Corp., Architectural Products Div. Door & Frame Products<BR><BR>
click to enlarge
Frame guards, door edge guards, kick plates, push plates, knob protectors: in vinyl and stainless steel. Select from 60 standard or unlimited customized colors to compliment Pro-Tek line.

Specs for Door & Frame Products<BR><BR> CAD Details for Door & Frame Products<BR><BR>

Heavy Duty Wall Protection


ADA Handicap Compliant Product
PRO-TEK®
Pawling Corp., Architectural Products Div. Heavy Duty Wall Protection<BR><BR>
click to enlarge
High impact rubber protection from vehicular traffic for building walls.

Specs for Heavy Duty Wall Protection<BR><BR> CAD Details for Heavy Duty Wall Protection<BR><BR> Green Product Data for Heavy Duty Wall Protection<BR><BR>

Heavy Duty Wall Guards with End Caps


ADA Handicap Compliant Product
Available in a variety of materials for a finished appearance and high impact protection for service areas, freight corridors and parking garages.

Specs for Heavy Duty Wall Guards with End Caps<BR><BR> CAD Details for Heavy Duty Wall Guards with End Caps<BR><BR>

Heavy Duty Corner Guards


ADA Handicap Compliant Product
Maximum impact protection to corners and columns in commercial and industrial applications.

Specs for Heavy Duty Corner Guards<BR><BR> CAD Details for Heavy Duty Corner Guards<BR><BR>

Entrance Mats and Gratings

Entrance Mats and Gratings


ADA Handicap Compliant Product
Rol-Dek™ EM-650
Pawling Corp., Architectural Products Div. Entrance Mats and Gratings<BR><BR>
click to enlarge
Premium aluminum roll-up mat combines a soft undercushion with a vinyl hinge strip.

Specs for Entrance Mats and Gratings<BR><BR> CAD Details for Entrance Mats and Gratings<BR><BR> Green Product Data for Entrance Mats and Gratings<BR><BR>

Entrance Mats and Gratings


ADA Handicap Compliant Product
Drain-Well® RG-300 Recessed grating systems, designed for normal pedestrian and cart traffic in commercial and institutional applications.

Specs for Entrance Mats and Gratings<BR><BR> CAD Details for Entrance Mats and Gratings<BR><BR>

Entrance Mats and Gratings


ADA Handicap Compliant Product
Drain-Well® II RG-250 Aluminum recessed grating systems.

Specs for Entrance Mats and Gratings<BR><BR> CAD Details for Entrance Mats and Gratings<BR><BR>

Entrance Mats and Gratings

Hi-Rib Rugged wiper blades scrape dirt and moisture from shoes and wheels, trapping them in deep grooved U-shaped corrugations for easy cleanup.

Specs for Entrance Mats and Gratings<BR><BR> CAD Details for Entrance Mats and Gratings<BR><BR>

Entrance Mats and Gratings


ADA Handicap Compliant Product
Dura-Tile 100% recycled rubber tiles with a rugged chenille finish and durable fiberglass backing.

Specs for Entrance Mats and Gratings<BR><BR> CAD Details for Entrance Mats and Gratings<BR><BR>

Mats & Carpets

Interior/Exterior Vinyl Mat

Parco-Link® Resilient, flexible vinyl links on a framework of 12-gauge spring steel or stainless steel wire, for easy roll-out installation.

Specs for Interior/Exterior Vinyl Mat<BR><BR> CAD Details for Interior/Exterior Vinyl Mat<BR><BR>

Polypropylene carpets

Berber™, Protector, Jaguar Interior or exterior use.

Cocoa Fiber Interior Mats

Maxi-Tuft Unique tetra-lobal shaped fibers provide 3 times the dirt collection capability of standard nylon carpets. Designed specifically for high traffic commercial entrances.

Recreational & Athletic Flooring

Recreational & Athletic Flooring

Hid-N-Lok®
Pawling Corp., Architectural Products Div. Recreational & Athletic Flooring<BR><BR>
click to enlarge
For weight rooms, lobbies, exercise and workout areas-whereever toughness is required.

Specs for Recreational & Athletic Flooring<BR><BR> CAD Details for Recreational & Athletic Flooring<BR><BR>

Recreational & Athletic Flooring

Hid-N-Lok® II
Pawling Corp., Architectural Products Div. Recreational & Athletic Flooring<BR><BR>
click to enlarge
For schools and fitness facilities requiring low to medium impact protection.

Specs for Recreational & Athletic Flooring<BR><BR> CAD Details for Recreational & Athletic Flooring<BR><BR>

Recreational & Athletic Flooring

Dec-O-Lok™ HL-175 Cut-Resistant Mosaic Interlocking Rubber Tiles.

Specs for Recreational & Athletic Flooring<BR><BR> CAD Details for Recreational & Athletic Flooring<BR><BR>

Recreational & Athletic Flooring

Aerobic Tile For aerobic rooms, exercise and workout areas, and dance studios.

Specs for Recreational & Athletic Flooring<BR><BR> CAD Details for Recreational & Athletic Flooring<BR><BR>

Recreational & Athletic Flooring

Pro-Lok I™ Interlok Rubber Floor Tile with knob back provides unmatched durability in ice skating arenas, locker rooms, ski lodges, wet areas and industrial flooring applications.

Specs for Recreational & Athletic Flooring<BR><BR> CAD Details for Recreational & Athletic Flooring<BR><BR>

Recreational & Athletic Flooring

Punishment Pad Heavy-Duty Premium-Grade Recycled Rubber offers excellent impact absorption and are ideal as auxiliary matting in combination with Gymtile or Hid-N-Lok interlock flooring systems.

Specs for Recreational & Athletic Flooring<BR><BR> CAD Details for Recreational & Athletic Flooring<BR><BR>

Recreational & Athletic Flooring

Heavy Duty Carpets Easy to clean. For high-abuse, high-traffic areas such as hotel weight rooms, club flooring, multiuse recreation areas, game rooms, golf clubs, weight rooms and lobby entrances.


Warranty:
Pawling stands behind every sale with our Limited Lifetime Warranty. We warrant all standard catalog products against defect in materials and workmanship when installed in conformance with the Pawling Corporation Installation Instructions.


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-09








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget