Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Penco Products, Inc.

2024 Cressman Rd.
P. O. Box 158
Skippack, PA 19474-0158
 
Toll Free:800-562-1000
Phone:610-666-0500
Fax:610-666-7561
 
gym lockers and steel shelving by Penco Products, Inc.
request catalogRequest
Catalog
    send email Send Message to
Penco Products, Inc.
   
   
 
Web Site: www.pencoproducts.com
e-mail: send email
      SpecWizard for gym lockers and steel shelving

Automated Spec Writing

      Specs for gym lockers and steel shelving       CAD for gym lockers and steel shelving       LEED product data for gym lockers and steel shelving      
Overview:
Penco manufactures a complete line of storage products featuring a complete range of locker designs suited for schools, gyms, teams and industry users available in all-welded and knocked-down construction. Penco’s new SmartLocker® electronic locker system eliminates the need for keys and combinations. Manufacturing plants are in Salt Lake City, UT and Hamilton, NC. Other products include industrial shelving, pallet racks and shop furniture. Penco’s Schmidt Structural Products subsidiary manufactures structural steel mezzanines, platforms and safety products.

Featured Product: Lockers

Products Trade Name Description Content

NEW
Plastic Lockers

Plastic™ Penco’s new HDPE locker line is designed for your wet area, recreational, outdoor, medical and educational applications!

Penco plastic lockers are made from High Density Polyethylene (HDPE). It is a type of plastic that is abrasion resistant, offers excellent impact resistance and has high tensile strength.

Our innovative one-piece body uses no mechanical fasteners or hardware. Body joinery is done using full length dado joints secured by continuous plastic welds. Even the hinges are designed without steel rods, which can pit and corrode when exposed to the environment.

Lockers

STADIUM®
VANGUARD™
GUARDIAN™
INVINCIBLE™
ALL-WELDED
PROTOUGH™
SMARTLOCKER®
Penco Products, Inc. Lockers<BR><BR>
click to enlarge
All steel lockers in many styles: standard, heavy duty, all-welded and electronic control. Available in 21 standard colors. Penco's lockers are ideal for school lockers, gym lockers, storage lockers, and industrial applications.



SpecWizard for Lockers<BR><BR> Specs for Lockers<BR><BR> CAD Details for Lockers<BR><BR> Green Product Data for Lockers<BR><BR>

Shelving

CLIPPER®
RIVETRITE
ERECTOMATIC
WIDE SPAN
Penco Products, Inc. Shelving<BR><BR>
click to enlarge
Industrial quality steel shelving, fully adjustable, for all types of storage.

Pallet Racks

Penco Products, Inc. Pallet Racks<BR><BR>
click to enlarge
Carefuly engineered system designed to provide highly efficient storage of palletized items.

Shop Furniture

Penco Products, Inc. Shop Furniture<BR><BR>
click to enlarge
Numerous work benches, carts, and storage cabinets.

Platforms and Multi-Level Storage

Penco Products, Inc. Platforms and Multi-Level Storage<BR><BR>
click to enlarge
For custom storage applications that enable the utilization of the air space above normal floor level operations.

Stairs & Landings

Penco Products, Inc. Stairs & Landings<BR><BR>
click to enlarge
Sturdy steel construction. For multi-level applications.

Grating

CHANNEL-LOCK
Penco Products, Inc. Grating<BR><BR>
click to enlarge
Channel lock safety grating plus handrails, kickplates etc.

Mezzanines

SPACELOFT™
Penco Products, Inc. Mezzanines<BR><BR>
click to enlarge
SpaceLoft custom widespan structural steel mezzanines are an affordable alternative to the high cost of traditional construction.

Catwalks

Penco Products, Inc. Catwalks<BR><BR>
click to enlarge
A catwalk configuration is ideal for situations which require 100% clear area below the deck with no column interruptions.

Stairs

Penco Products, Inc. Stairs<BR><BR>
click to enlarge
Rugged industrial quality stairs are available with either open-riser or closed-riser designs, in welded or bolted construction, with stair treads offered in either open grate or diamond plate material.

Stair Towers

Custom Stair Towers are available with open or closed risers, with treads in open grate or diamond plate material. Welded or bolt-together styles are offered, and can be made to comply with all building codes (OSHA, BOCA).

Guard Rail

BARRIER RAILS™ Barrier rails and post protectors can help safeguard your expensive machinery, in-plant offices, aisles, and storage areas.

Openings, Railings, Gates and Landings

Mezzanine Components.

Safety Guards

• Sprinkler Guards
• Overhead Door Guards

HF Stacking Cradles

Provides Rapid Access To Inventory.

Stacking Racks

Available In Standard And Custom Designs.

Custom Ladders

These include ship's ladders, vertical ladders, alternating tread stairs, and spiral stairs.

Distribution:
QuickShip Programs
Shipment of Order in 72 Hours or Less


spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget